As of March 15, 1995, these are the parts for each of the Agilent 83202A connector kits to be used with the Agilent 8921A Cell Site Test set and Agilent 11807B software. Due to the complexity of these kits and the nature of the Base Station business, these kits may change slightly over time.

Most of the parts are set up on the Corporate Parts Price List. The Agilent 83202A kits are already set up on the CPL. Motorola Base Station Accessory Connector Kit

Agilent 83202A Option 040



 Agilent

Description Part Number Qty


-------------- ----------- ----


Termination, 50 ohm, SMA(m) 0960-0053 4


Adaptor, N(f) - N(f) 1250-0777 1


Adaptor, N(m) - N(m) 1250-0778 1


Adaptor, SMA(f) - N(m) 1250-1250 1


Adaptor, Phono Jack - BNC(f) 1250-1853 1


Adaptor, BNC(m) - SMA(f) 1250-2015 2


Adaptor, BNC(m) - Banana(f) 1250-2164 2


Adaptor, Banana(m) - BNC(f) 1251-2277 1


Adaptor, RJ11(f) - DB25(m) 08921-61016 1


Cable, SMA(m) - SMA(m), 20ft 08921-61006 5


Cable, BNC(m) - BNC(m), 15ft 08921-61007 1


Cable, BNC(f) - Bantam(m), 15ft 08921-61008 2


Cable, Ribbon, 37 cond w/conn., 10ft 08921-61013 1


Cable, RJ11(m) - RJ11(m), 6pin, 25ft 08921-61015 1


Cable, Dual RJ11(f) - RJ11(m), 2ft 08921-61031 1


Cable, RJ11(m) 4pin - DB9(f), 7ft 08921-61038 1


Cable, RJ11(m) 4pin - DB25(m), 10ft 08921-61039 1


Cable, Dual miniphone 08921-61040 2


Switch 83202A K01 1


Directional Coupler 0955-0711 4


Transit Case 5061-4854 1


Verification Guide 83202-90001 1

GE Base Station Accessory Connector Kit

HP 83202A Option 041


 Agilent

Description Part Number Qty


-------------- --------------- ----


Adaptor, BNC(m) - Banana(f) 1250-2164 2


Adaptor, Banana(m) - BNC(f) 1251-2277 1


Adaptor, RJ11(f) 6pin - DB25(m) 08921-61018 1


Cable, N(m) - N(m), 10ft 08921-61010 1


Cable, BNC(m) - BNC(m), 10ft 08921-61011 1


Cable, BNC(m) - MOLEX, 20ft 08921-61012 1


Cable, RJ11(m) - RJ11(m), 6pin, 25ft 08921-61015 1


Cable, Bantam 309 (m) - BNC(m), 10ft 08921-61024 2


Cable, Dual RJ11(f) - RJ11(m), 2ft 08921-61031 1


Cable, RJ11(m) 4pin - DB9(f), 7ft 08921-61038 1


Cable, RJ11(m) 4pin - DB25(m), 10ft 08921-61039 1


Verification Guide 83202-90002 1


Ericsson Base Station Accessory Connector Kit

HP 83202A Option 042



 Agilent

Description Part Number Qty


-------------- --------------- ----


Termination, BNC, 50 ohm 1250-0207 1


Power Splitter, 2GHz 0955-0733 1


Ericsson 882 TBX 1150-1987 1


Adaptor, BNC(f) - BNC(f) 1250-0080 2


Adaptor, BNC(m) - Banana(f) 1250-2164 2


Adaptor, BNC(f) - TNC(m) 1250-2441 3


Adaptor, Banana(m) - BNC(f) 1251-2277 1


Cable, BNC(m) - (BNC(m), 1ft 8120-1838 2


Cable, BNC(m) - (BNC(m), 4ft 8120-1840 4


Cable, N(m) - N(m), 6ft 08921-61029 1


Cable, Dual RJ11(f) - RJ11(m), 2ft 08921-61031 1


Cable, Qtr plug - RJ11(m), 6ft and 08921-61032 1

 Audio BNC


Cable, Dual RJ11(f) - DB9(f), 6.5ft 08921-61035 1


Cable, RJ11(m) 4pin - DB9(f), 7ft 08921-61038 1


Cable, RJ11(m) 4pin- DB25(m), 10ft 08921-61039 1


Verification Guide 83202-90003 1

AT&T Base Station Accessory Connector Kit

HP 83202A Option 043



 Agilent

Description Part Number Qty


-------------- --------------- ----


Attenuator, BNC, 6dB, 1 Watt 0955-0698 1


Adaptor, N(m) - BNC(f) 1250-0780 1


Adaptor, RJ11(f) 6pin - DB25(m) 1252-5567 1


Adaptor, 9pin(m) - DB25(f) 1252-5568 1


Adaptor, RJ11(f) 6pin - DB25(m) 08921-61018 1


Cable, BNC(m) - BNC(m), 10ft 08921-61011 2


Cable, RJ11(m) - RJ11(m), 6pin, 25ft 08921-61015 2


Cable, BNC(m) - SMA(m), 10ft 08921-61021 1


Cable, Dual RJ11(f) - RJ11(m), 2ft 08921-61031 1


Cable, RJ11(m) 4pin - DB9(f), 7ft 08921-61038 1


Cable, RJ11(m) 4pin - DB25(m), 10ft 08921-61039 1


Verification Guide 83202-90004 1

Northern Telecomm Base Station Accessory Connector Kit

HP 83202A Option 044



 Agilent

Description Part Number Qty


-------------- --------------- ----


Adaptor, BNC(m) - Banana(f) 1250-2164 2


Adaptor, Banana(m) - BNC(f) 1251-2277 1


Adaptor, RJ11(f) 6pin - DB25(m) 08921-61018 1


Adaptor, RJ45(f) - DB25(f) 08921-61027 1


Adapter, RJ11(f) - DB9(m) 08921-61046 1


Cable, BNC(m) - Bantam 309(m), 10ft 08921-61024 2


Cable, N(m) - N(m), 10ft 08921-61010 1


Cable, BNC(m) - BNC(m), 10ft 08921-61011 1


Cable, BNC(m) - Molex, 20ft 08921-61012 1


Cable, RJ11(m) - RJ11(m), 6pin, 25ft 08921-61015 1


Cable, Dual RJ11(f) - RJ11(m), 2ft 08921-61031 1


Cable, Bantam 309 - DB25(f), 6in 08921-61034 1


Cable, RJ11(m) 4pin - DB9(f), 7ft 08921-61038 1


Cable, RJ11(m) 4pin - DB25(m), 10ft 08921-61039 1


Cable, BNC(m) - AMP, 20ft 08921-61045 1


Cable, RJ45(m) - RJ45(m), 4ft 8120-6343 1


Verification Guide 83202-90005 1


(c) Copyright Agilent Technologies 1998, 2000. All Rights Reserved.

This information is subject to change without notice and is provided "as is" with no warranty. Agilent Technologies shall not be liable for any direct, indirect, special, incidental or consequential damages in connection with the use of this material.