Question: 1) Electrohome
SPECIAL OPTION: K24
DESCRIPTION:
Option K24 for the Agilent 8920A provides a 12-inch monitor and adapter cable
to connect the monitor to the video output of the 8920A. This option can be
ordered with an 8920A or as a standalone for use with a previously shipped
8920A.
The current monitor supplied is a Electrohome Model Number EVM 1242, 12 inch,
multi-scan Monochrome Monitor. The Specification are given below:
NOTE! The Electrohome Monitor is housed in square gray metal chassis.
Its appearance is not very attractive. The monitor has two video inputs which
are selected from an input select switch located under the front control cover.
The video signal BNC connector is on the rear panel making it convenient to
connect to the 8920A. This unit is NOT compatible with Option H20 on the 8920A
which provides a PAL monitor output signal. Electrohome is a Canadian company.
Head office: Tel: 519-744-7111 US parts and service: Tel: 716- 874-3630 2) Nicer looking Electrohome
SPECIAL OPTION: K43
DESCRIPTION:
Option K43 for the Agilent 8920A provides a 14-inch monitor and adapter cable
to connect the monitor to the video output of the 8920A. This option can be
ordered with an 8920A or as a standalone for use with a previously shipped
8920A.
The current monitor supplied is a Electrohome Model Number ECM 1410, 14 inch,
multi-scan Color Monitor. The Specifications are given below:
3) Leading Edge
Leading Edge CMC-141M 4) Sony
CPD-1302 5) Reconditioned Sony CPD-1302
This source is a small company that reconditions Sony CPD-1302 monitors. All
come with a 90-day, all parts and labor warranty and a 30-day unconditional
money back return policy.
ADDRESS: Tel: 314 937-0335
6) Sceptre
Model CE-8 External Video Display
Supplier:
Link Computer, Inc. (714) 993-0800 phone Sceptre CE-8
14" color monitor multisync supporting scan horizontal scan rates 15 to
38 kHz
line voltage: 90 - 280 V 7) Taiwan Video Monitors
Model number MG11 8) Mitsubishi in Europe (Europe power requirements)
HC 3925ETKL(20 Inch)(OEM product) 9) Mitsubishi in Japan (Japan power requirements)
FA 3425ATKJ(14 inch) Scan Rate: 15.75 ~ 35.5kHz (c) Copyright Agilent Technologies 1997, 2001 All Rights Reserved.
This information is subject to change without notice and is provided "as
is" with no warranty. Agilent Technologies shall not be liable for any
direct, indirect, special, incidental or consequential damages in connection
with the use of this material.
Where can I get an external video monitor that can be
used with the Agilent 8920, 8921 test set?
Answer:
Here is a list of external video monitors that can be
used with the Agilent 8920, 8921 test sets as of June 1994. These are multi-scan
monitors that plug into the rear panel "CRT Video Output" connector.
The first two listed can be purchased through our Specials Department (Option
K24 and K43). Most of the remaining monitors are now discontinued.
Bandwidth 30 MHz -3dB @ 25V
Horizontal Freq. 15.5 - 40 kHz
Vertical Freq. 40 - 90 Hz
Power 50/60 Hz
90 - 264 VAC
Weight 19 lb./8.64 kg.
Regulatory Approvals CSA, FCC, UL
Electrohome Ltd
809 Wellington Street North
Kitchener, Ontario
Canada
700 Ensminger Rd
Suite 112
Tonawanda, New York
14150
Bandwidth 40 MHz
Horizontal Freq. 15.5 - 40 kHz (Automatic)
Vertical Freq. 45 - 120 Hz
Power 50/60 Hz, < 80 W
90 - 2654 VAC
Weight 30.9 lb./14.0 kg.
Regulatory Approvals CSA, FCC, UL
Leading Edge, CMON .28M, 14" Multisync VGA Monitor
No 220 V/50 Hz option for European customers
13" Multiscan Trinitron monitor
Can be ordered in Europe to get the 220 V/50 Hz power setup.
101 Glenfield Drive
Festus, MI 63028
553. S. Melrose St.
Placentia, CA 92670
(714) 993-0705
line frequency: 50/60 Hz
Model TVM Color 3+
HC 3915ETRV(21 Inch)
HC 39WEX2 (20 inch) Scan Rate: 15.7 ~ 38kHz
HC 39PEX (20 inch) Scan Rate: 15.7 ~ 38kHz
FHC 31WEX2 (21 inch) Scan Rate: 15.7 ~ 38kHz
These monitors provide "Analog R,G,B,HD,VD input by BNC." In other
words, it doesn't need "cable modification."