Question: The Agilent 33120A has an adjustable duty cycle which ranges from 20% to 80%.
However, low duty cycle pulses are often desirable. We can accomplish this using
the burst mode of the Agilent 33120A. In this example, we will generate a 1 ms
pulse with 100 Hz repetition for a duty cycle of 0.01%
To generate the pulse, first select the square wave and set the amplitude and
offset needed for the application. To set pulse width, the appropriate frequency
must be set. For a pulse width of 1 ms, use 500 kHz as the carrier frequency. To
calculate this number, take the inverse of the pulse width and divide by two (a
square wave has 50% duty cycle). See the equation in the diagram.
Select burst mode and set the burst rate to the desired frequency. In this
example, we will use the default burst rate of 100 Hz.
For double pulses, change the burst count from the default of 1 to 2 cycles.
Using Burst Modulation to Output a Continuous Waveform Upon Receipt of a Trigger
The Agilent 33120A can adjust the burst count from 1 to 50,000 cycles and
infinite. With the burst count set to infinite, the Agilent 33120A will output a
continuous cycle when a trigger is received. Set up the Agilent 33120A with the
desired carrier waveform and turn on BURST. Set the burst source (BURST SRC) to
external (EXT) for the external triggered mode. Set the number of cycles in
BURST CNT to INFINITE. To do this, enter the BURST CNT menu so you can adjust
the number of cycles. Using the right or left arrows, move the cursor until the
CYC is blinking. Press the down arrow, and the display will read INFINITE. Save
the change and turn off the menu by pressing [ENTER]. This will place the
Agilent 33120A in an infinite burst mode. When a trigger is received, the
waveform will be continuously output.
How do I generate a Burst signal using the Agilent
33120A? How do I output a signal once the Agilent 33120A receives a
trigger?
Answer:
Burst modulation outputs a specific number of cycles of a
waveform at a designated rate. Getting Started
Front Panel Example We wish to output a three-cycle 5 Vpp, 1 kHz sine wave with
a burst rate of 200 Hz.
The modulated signal is now ready to view on the oscilloscope. You should now
see three cycles of a 5 Vpp, 1 kHz sine wave with a repetition rate of 200 Hz (5
ms). This is the internal triggered burst mode, where the Agilent 33120A
triggers itself at the desired rate. In this mode, the starting phase can also
be adjusted by modifying the BURST PHAS parameter in the menu. Programming
Example Below is a sample program in Agilent Basic for the front-panel example.
The example set up a three-cycle 5 Vpp, 1 kHz sine wave that will occur at a 200
Hz rate.
10 !
20 CLEAR 7 ! clear bus interface
30 ASSIGN @Gen TO 710 ! assign I/O path to address
40 OUTPUT @Gen;"*RST" ! Reset the function generator
50 !
60 OUTPUT @Gen;"FUNC:SHAP SIN" ! carrier waveform shape
70 OUTPUT @Gen;"FREQ 1000" ! carrier frequency is 1 kHz
80 OUTPUT @Gen;"VOLT 5" ! carrier amplitude is 5 Vpp
90 OUTPUT @Gen;"BM:NCYC 3" ! burst count is 3 cycles
100 OUTPUT @Gen;"BM:INT:RATE 200" ! burst rate is 200 Hz
110 OUTPUT @Gen;"BM:STAT ON" ! turn BURST on
120 !
130 END
Using Burst Modulation to Obtain Low Duty Cycle Pulses
Revision 1.0 22 Mar 99
cld