Agilent Technologies

VISA: 53131/32/81 Rise and Fall Time Using Agilent 3494A IntuiLink Control Read Me

53131A, 53132A, 53181A Agl3494A Control and VB6.0 Rise and Fall Time Example Program

This program shows two different ways to make risetime and falltime measurements for the 
53131A and 53132A Counters. One way triggers the counter at the 5% and 85% value of the 
input signal (default values are 10% and 90%). The other way uses the 0.5V low and 4.5V 
high voltage values of the signale (default values are 0V and 5V). With the risetime and
falltime functions, the counter automatically makes the channels 1 and 2 a common input 
configuration. The returned measurements are output into a list box.

The program requires a 1kHz 5Vpeak signal, or similar, connected to Ch 1.

This program uses the Agilent 3494A control to program the instrument. The control is 
supplied by the Agt3494A.ocx file that comes with the IntuiLink for Multimeter software.

The program was developed in Microsoft® Visual Basic version 6.0


Date: April 28, 2004
Version: 1.0.0.0
Language: Microsoft® Visual Basic version 6.0
Control: Agl3494A Control supplied by Agilent IntuiLink for Multimeters
Operating System: Windows® 98, 95, NT 4.0, 2000, XP
Program Required: Agilent IntuiLink for Multimeters version 1.1


Microsoft, Windows, NT, XP are registered trademarks of Microsoft Corporation


Copyright © 2004 Agilent Technologies Inc. All rights reserved.

You have a royalty-free right to use, modify, reproduce and distribute these example 
files (and/or any modified version) in any way you find useful, provided that you 
agree that Agilent has no warranty, obligations or liability for any Sample 
Application Files.

Agilent Technologies will not modify the program to provide added
functionality or construct procedures to meet your specific needs.


© Agilent 2000-2006