(saveFormat "7.0") (date "Fri 21/Nov/2008 16:52:03 ") (veerev "8.0.9625.0") (platform "PC") (execMode v6) (prefExecMode v8) (filterNAN 0) (workspaceStackingOrder M) (sysconfig (iodevice "Instrument2" (type TCPIP) (channel 180) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 15) (byteOrder 0) (ppAddr "TCPIP0::156.140.76.226::inst0::INSTR") (model "ag34980a") (eoiEnabled 1) (VISAddr "TCPIP0::156.140.76.226::inst0::INSTR") (model "ag34980a" (standard 488.2))) (iodevice "Instrument" (type TCPIP) (channel 180) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 10) (byteOrder 0) (ppAddr "TCPIP0::156.140.77.242::inst0::INSTR") (model "") (eoiEnabled 1) (VISAddr "TCPIP0::156.140.77.242::inst0::INSTR") (model "" (standard 488.2)))) (SaveCF no) (device 0 ROOTCONTEXT (properties (variableName Main) (variableScope glob) (trigMode deg) (nextID 53) (popupTitleText "Untitled") (popupMoveable 1)) (deviceList (device 25 TEXTDISPLAY (properties (name "Readings") (variableScope cont)) (interface (input 1 (name "Data")))) (device 26 IODEVICE (properties (name "Instrument ( @TCPIP0::156.140.77.242::inst0::INSTR)") (variableScope cont) (transactions 2 "WRITE TEXT \"FETch?\" EOL" "READ TEXT data_stored STR")) (interface (output 1 (name "data_stored") (optional yes))) (implementation (ioDevType 18) (iopath "Instrument"))) (device 27 IODEVICE (properties (name "Instrument ( @TCPIP0::156.140.77.242::inst0::INSTR)") (variableScope cont) (transactions 5 "WRITE TEXT \"TRIGger:COUNt 1000\" EOL" "WRITE TEXT \"SAMPle:COUNt 1\" EOL" "WRITE TEXT \"ROUT:SCAN (@1001:1005)\" EOL" "WRITE TEXT \"TRIGger:COUNt?\" EOL" "READ TEXT trigger_count INT16")) (interface (output 1 (name "trigger_count") (optional yes))) (implementation (ioDevType 18) (iopath "Instrument"))) (device 29 IODEVICE (properties (name "Instrument ( @TCPIP0::156.140.77.242::inst0::INSTR)") (variableScope cont) (transactions 6 "WRITE TEXT \"CONFigure:VOLTage:DC 10,MAX,(@1001:1005)\" EOL" "WRITE TEXT \"SENSe:VOLTage:DC:ZERO:AUTO OFF,(@1001:1005)\" EOL" "WRITE TEXT \"ROUTe:CHANnel:DELay 0,(@1001:1005)\" EOL" "WRITE TEXT \"TRIGger:DELAY:AUTO OFF\" EOL" "WRITE TEXT \"TRIGger:DELAY 0\" EOL" "WRITE TEXT \"DISPlay:STATe OFF\" EOL")) (implementation (ioDevType 18) (iopath "Instrument"))) (device 30 NOTE (properties (name "Comments") (variableScope cont) (text2 1 "{\\rtf1\\fbidis\\ansi\\ansicpg1252\\deff0\\deflang1033{\\fonttbl{\\f0\\froman\\fprq2\\fcharset0 Times New Roman;}{\\f1\\froman\\fprq2\\fcharset2 Symbol;}{\\f2\\fnil\\fcharset0 Times New Roman;}}\r\n{\\colortbl ;\\red0\\green0\\blue0;}\r\n\\viewkind4\\uc1\\pard\\ltrpar\\fi720\\f0\\fs24 The program below demonstrates how to setup for the fastest scan speed using the 34925A in the 34980A. This program assumes:\\par\r\n\\f1\\\'b7 \\f0 A 34925A MUX card in SLOT 1\\par\r\n\\f1\\\'b7 \\f0 The 34980A is connected through LAN with VXI 11\\cf1\\f2\\par\r\n}\r\n" ))) (device 31 IODEVICE (properties (name "Instrument ( @TCPIP0::156.140.77.242::inst0::INSTR)") (variableScope cont) (transactions 3 "WRITE TEXT \"INIT\" EOL" "WRITE TEXT \"*OPC?\" EOL" "READ TEXT ready STR")) (interface (output 1 (name "ready") (optional yes))) (implementation (ioDevType 18) (iopath "Instrument"))) (device 32 START25 (properties (variableScope cont))) (device 33 IODEVICE (properties (name "Instrument ( @TCPIP0::156.140.77.242::inst0::INSTR)") (variableScope cont) (transactions 2 "WRITE TEXT \"*RST\" EOL" "WRITE TEXT \"*CLS\" EOL")) (implementation (ioDevType 18) (iopath "Instrument"))) (device 35 TEXTDISPLAY (properties (variableScope cont)) (interface (input 1 (name "Data")))) (device 36 DO (properties (variableScope cont)) (interface (output 1 (name "Do")))) (device 37 DO (properties (variableScope cont)) (interface (output 1 (name "Do")))) (device 38 TIMER (properties (variableScope cont)) (interface (input 1 (name "Time1") (lock name constraints)) (input 2 (name "Time2") (lock name constraints)) (output 1 (name "T2 - T1") (tag "dTime") (lock name constraints)))) (device 40 FORMULA (properties (variableScope cont) (expr 1 "A/B")) (interface (input 1 (name "A") (optional yes)) (input 2 (name "B") (optional yes)) (output 1 (name "Result") (tag "Result") (lock name constraints) (optional yes)))) (device 41 TEXTDISPLAY (properties (name "Measurement Into Memory - Path A (ch/sec)") (variableScope cont)) (interface (input 1 (name "Data")))) (device 42 DO (properties (variableScope cont)) (interface (output 1 (name "Do")))) (device 43 TIMER (properties (variableScope cont)) (interface (input 1 (name "Time1") (lock name constraints)) (input 2 (name "Time2") (lock name constraints)) (output 1 (name "T2 - T1") (tag "dTime") (lock name constraints)))) (device 44 TEXTDISPLAY (properties (name "Data Out of Memory - Path B (ch/sec)") (variableScope cont)) (interface (input 1 (name "Data")))) (device 45 FORMULA (properties (variableScope cont) (expr 1 "A/B")) (interface (input 1 (name "A") (optional yes)) (input 2 (name "B") (optional yes)) (output 1 (name "Result") (tag "Result") (lock name constraints) (optional yes)))) (device 47 TEXTDISPLAY (properties (name "Direct to I/O - Path C (ch/sec)") (variableScope cont)) (interface (input 1 (name "Data")))) (device 48 FORMULA (properties (variableScope cont) (expr 1 "A/B")) (interface (input 1 (name "A") (optional yes)) (input 2 (name "B") (optional yes)) (output 1 (name "Result") (tag "Result") (lock name constraints) (optional yes)))) (device 49 TIMER (properties (variableScope cont)) (interface (input 1 (name "Time1") (lock name constraints)) (input 2 (name "Time2") (lock name constraints)) (output 1 (name "T2 - T1") (tag "dTime") (lock name constraints)))) (device 51 FORMULA (properties (variableScope cont) (expr 1 "A * 5")) (interface (input 1 (name "A") (optional yes)) (output 1 (name "Result") (tag "Result") (lock name constraints) (optional yes)))) (configuration (connect D1:1 D0:1) (connect D10:0 D1:0) (connect D3:0 D2:0) (connect D7:0 D3:0) (connect D9:0 D5:0) (connect D6:0 D7:0) (connect D5:1 D8:1) (connect D2:0 D9:0) (connect D5:0 D10:0) (connect D9:1 D11:1) (connect D10:1 D11:2) (connect D21:1 D12:1) (connect D11:1 D12:2) (connect D12:1 D13:1) (connect D1:0 D14:0) (connect D10:1 D15:1) (connect D14:1 D15:2) (connect D17:1 D16:1) (connect D21:1 D17:1) (connect D15:1 D17:2) (connect D19:1 D18:1) (connect D21:1 D19:1) (connect D20:1 D19:2) (connect D9:1 D20:1) (connect D14:1 D20:2) (connect D2:1 D21:1)) (ShowOnExecPanel)) (contextCarrier (wndRestoredOrigin 1 0) (wndRestoredExtent 821 636) (wndState max) (active detail) (panel (extent 821 636) (drawGrid "on")) (detail (extent 1033 841) (anchorPt -236 -283) (configuration (devCarrierFor 25 (active open) (icon (extent 59 0)) (open (extent 394 166)) (pinCenter 550 1370)) (devCarrierFor 26 (active open) (icon (extent 323 51) (iconImage "io.icn")) (open (extent 234 86)) (terminals on) (pinCenter 525 1170)) (devCarrierFor 27 (active open) (icon (extent 323 51) (iconImage "io.icn")) (open (extent 314 116)) (terminals on) (pinCenter 520 820)) (devCarrierFor 29 (active open) (icon (extent 323 51) (iconImage "io.icn")) (open (extent 364 146)) (terminals on) (pinCenter 550 650)) (devCarrierFor 30 (active open) (icon (extent 68 0) (iconImage "notepad.icn")) (open (extent 434 126) (editing enabled)) (pinCenter 560 330)) (devCarrierFor 31 (active open) (icon (extent 323 51) (iconImage "io.icn")) (open (extent 224 96)) (terminals on) (pinCenter 540 1000)) (devCarrierFor 32 (active open) (icon) (open (extent 47 22)) (title off) (pinCenter 550 430)) (devCarrierFor 33 (active open) (icon (extent 323 51) (iconImage "io.icn")) (open (extent 361 66)) (terminals on) (pinCenter 550 510)) (devCarrierFor 35 (active icon) (icon (extent 85 15)) (open (extent 121 22)) (pinCenter 770 1000)) (devCarrierFor 36 (active icon) (icon (extent 24 15)) (open (extent 12 30)) (terminals on) (pinCenter 550 900)) (devCarrierFor 37 (active icon) (icon (extent 24 15)) (open (extent 12 30)) (terminals on) (pinCenter 550 1080)) (devCarrierFor 38 (active icon) (icon (extent 68 51) (iconImage "timer.icn")) (open (extent 144 56)) (pinCenter 800 930)) (devCarrierFor 40 (active icon) (icon (extent 50 25)) (open (extent 174 66)) (terminals on) (pinCenter 870 870)) (devCarrierFor 41 (active open) (icon (extent 260 15)) (open (extent 314 36)) (pinCenter 1110 890)) (devCarrierFor 42 (active icon) (icon (extent 24 15)) (open (extent 12 30)) (terminals on) (pinCenter 550 1240)) (devCarrierFor 43 (active icon) (icon (extent 68 51) (iconImage "timer.icn")) (open (extent 144 56)) (pinCenter 810 1140)) (devCarrierFor 44 (active open) (icon (extent 220 15)) (open (extent 256 36)) (pinCenter 1110 970)) (devCarrierFor 45 (active icon) (icon (extent 50 25)) (open (extent 174 66)) (terminals on) (pinCenter 890 1080)) (devCarrierFor 47 (active open) (icon (extent 172 15)) (open (extent 213 36)) (pinCenter 1110 1050)) (devCarrierFor 48 (active icon) (icon (extent 50 25)) (open (extent 174 66)) (terminals on) (pinCenter 880 970)) (devCarrierFor 49 (active icon) (icon (extent 68 51) (iconImage "timer.icn")) (open (extent 144 56)) (pinCenter 810 1050)) (devCarrierFor 51 (active icon) (icon (extent 50 25)) (open (extent 174 66)) (terminals on) (pinCenter 810 820)) (connect D1:1 D0:1 (points 10 724 1170 740 1170 740 1240 580 1240 580 1260 530 1260 530 1250 330 1250 330 1370 350 1370)) (connect D10:0 D1:0 (points 2 550 1090 550 1106)) (connect D3:0 D2:0 (points 2 550 725 550 741)) (connect D7:0 D3:0 (points 2 550 545 550 556)) (connect D9:0 D5:0 (points 2 550 910 550 931)) (connect D6:0 D7:0 (points 2 550 443 550 456)) (connect D5:1 D8:1 (points 2 704 1000 725 1000)) (connect D2:0 D9:0 (points 2 550 880 550 890)) (connect D5:0 D10:0 (points 2 550 1050 550 1070)) (connect D9:1 D11:1 (points 4 564 900 720 900 720 920 763 920)) (connect D10:1 D11:2 (points 6 564 1080 580 1080 580 1100 740 1100 740 940 763 940)) (connect D21:1 D12:1 (points 6 837 820 860 820 860 850 830 850 830 860 842 860)) (connect D11:1 D12:2 (points 6 836 930 850 930 850 900 830 900 830 880 842 880)) (connect D12:1 D13:1 (points 4 897 870 920 870 920 890 950 890)) (connect D1:0 D14:0 (points 2 550 1215 550 1230)) (connect D10:1 D15:1 (points 6 564 1080 580 1080 580 1100 740 1100 740 1130 773 1130)) (connect D14:1 D15:2 (points 6 564 1240 570 1240 570 1250 750 1250 750 1150 773 1150)) (connect D17:1 D16:1 (points 4 917 1080 950 1080 950 970 979 970)) (connect D21:1 D17:1 (points 14 837 820 870 820 870 840 930 840 930 910 910 910 910 930 930 930 930 1010 880 1010 880 1060 850 1060 850 1070 862 1070)) (connect D15:1 D17:2 (points 6 846 1140 860 1140 860 1110 850 1110 850 1090 862 1090)) (connect D19:1 D18:1 (points 4 907 970 940 970 940 1050 1001 1050)) (connect D21:1 D19:1 (points 10 837 820 870 820 870 840 930 840 930 910 880 910 880 950 840 950 840 960 852 960)) (connect D20:1 D19:2 (points 6 846 1050 870 1050 870 1010 840 1010 840 980 852 980)) (connect D9:1 D20:1 (points 4 564 900 720 900 720 1040 773 1040)) (connect D14:1 D20:2 (points 6 564 1240 570 1240 570 1250 750 1250 750 1060 773 1060)) (connect D2:1 D21:1 (points 2 769 820 782 820))) (stackingOrder 4 6 7 9 5 2 3 10 1 14 0 8 11 21 12 19 20 15 17 13 16 18)) (numberFormats (realFormat standard) (realSigDigits 4) (realRadixSpec 4) (integerBase decimal))))