!!!! 6 0 1 987181510 V9e74 ! Device : 7130a ! Function : CMOS Dual-Port RAM, 1k x 8-bit, Master ! revision : B.01.00 ! safeguard : high_out_cmos ! Modifications : Modified for AwareTest xi ! warning "This library has not been verified with hardware." !IDT: High Performance CMOS Data Book, 1986 sequential !*****************48 pin DIP, PLCC, and QFP************************** assign VCC to pins 48 assign GND to pins 24 assign CE_bar_left to pins 1 assign RW_bar_left to pins 2 assign OE_bar_left to pins 5 assign Add_left to pins 15,14,13,12,11 assign Add_left to pins 10,9,8,7,6 assign BUSY_bar_left to pins 3 assign INT_bar_left to pins 4 assign IO_port_left to pins 23,22,21,20 assign IO_port_left to pins 19,18,17,16 assign IO_port_left_D0 to pins 16 !AT Added for minimum pin test. assign IO_port_left_D1 to pins 17 !AT Added for minimum pin test. assign IO_port_left_D2 to pins 18 !AT Added for minimum pin test. assign IO_port_left_D3 to pins 19 !AT Added for minimum pin test. assign IO_port_left_D4 to pins 20 !AT Added for minimum pin test. assign IO_port_left_D5 to pins 21 !AT Added for minimum pin test. assign IO_port_left_D6 to pins 22 !AT Added for minimum pin test. assign IO_port_left_D7 to pins 23 !AT Added for minimum pin test. assign Disable_pins_left to pins 1,5,2 assign CE_bar_right to pins 47 assign RW_bar_right to pins 46 assign OE_bar_right to pins 43 assign Add_right to pins 33,34,35,36,37 assign Add_right to pins 38,39,40,41,42 assign BUSY_bar_right to pins 45 assign INT_bar_right to pins 44 assign IO_port_right to pins 32,31,30,29 assign IO_port_right to pins 28,27,26,25 assign IO_port_right_D0 to pins 25 !AT Added for minimum pin test. assign IO_port_right_D1 to pins 26 !AT Added for minimum pin test. assign IO_port_right_D2 to pins 27 !AT Added for minimum pin test. assign IO_port_right_D3 to pins 28 !AT Added for minimum pin test. assign IO_port_right_D4 to pins 29 !AT Added for minimum pin test. assign IO_port_right_D5 to pins 30 !AT Added for minimum pin test. assign IO_port_right_D6 to pins 31 !AT Added for minimum pin test. assign IO_port_right_D7 to pins 32 !AT Added for minimum pin test. assign Disable_pins_right to pins 47,43,46 !***************52 pin PLCC and QFP********************************** ! !assign GND to pins 24 ! !assign CE_bar_left to pins 1 !assign RW_bar_left to pins 2 !assign OE_bar_left to pins 6 !assign Add_left to pins 16,15,14,13,12 !assign Add_left to pins 11,10,9,8,7 ! !assign BUSY_bar_left to pins 3 !assign INT_bar_left to pins 4 ! !assign IO_port_left to pins 24,23,22,21 !assign IO_port_left to pins 20,19,18,17 !assign IO_port_left_D0 to pins 17 !AT Added for minimum pin test. !assign IO_port_left_D1 to pins 18 !AT Added for minimum pin test. !assign IO_port_left_D2 to pins 19 !AT Added for minimum pin test. !assign IO_port_left_D3 to pins 20 !AT Added for minimum pin test. !assign IO_port_left_D4 to pins 21 !AT Added for minimum pin test. !assign IO_port_left_D5 to pins 22 !AT Added for minimum pin test. !assign IO_port_left_D6 to pins 23 !AT Added for minimum pin test. !assign IO_port_left_D7 to pins 24 !AT Added for minimum pin test. ! !assign Disable_pins_left to pins 1,6,2 ! !assign CE_bar_right to pins 51 !assign RW_bar_right to pins 50 !assign OE_bar_right to pins 46 !assign Add_right to pins 36,37,38,39,40 !assign Add_right to pins 41,42,43,44,45 ! !assign BUSY_bar_right to pins 49 !assign INT_bar_right to pins 48 ! !assign IO_port_right to pins 34,33,32,31 !assign IO_port_right to pins 30,29,28,27 !assign IO_port_right_D0 to pins 27 !AT Added for minimum pin test. !assign IO_port_right_D1 to pins 28 !AT Added for minimum pin test. !assign IO_port_right_D2 to pins 29 !AT Added for minimum pin test. !assign IO_port_right_D3 to pins 30 !AT Added for minimum pin test. !assign IO_port_right_D4 to pins 31 !AT Added for minimum pin test. !assign IO_port_right_D5 to pins 32 !AT Added for minimum pin test. !assign IO_port_right_D6 to pins 33 !AT Added for minimum pin test. !assign IO_port_right_D7 to pins 34 !AT Added for minimum pin test. ! !assign Disable_pins_right to pins 51,46,50 ! !assign NC to pins 5,25,35,47 ! !nondigital NC !********************************************************************* inputs RW_bar_left inputs OE_bar_left,Add_left inputs RW_bar_right inputs OE_bar_right,Add_right outputs BUSY_bar_left,BUSY_bar_right outputs INT_bar_left,INT_bar_right bidirectional IO_port_left, IO_port_right,CE_bar_left,CE_bar_right bidirectional IO_port_right_D0, IO_port_right_D1 !AT Added for min. pin test. bidirectional IO_port_right_D2, IO_port_right_D3 !AT Added for min. pin test. bidirectional IO_port_right_D4, IO_port_right_D5 !AT Added for min. pin test. bidirectional IO_port_right_D6, IO_port_right_D7 !AT Added for min. pin test. bidirectional IO_port_left_D0, IO_port_left_D1 !AT Added for min. pin test. bidirectional IO_port_left_D2, IO_port_left_D3 !AT Added for min. pin test. bidirectional IO_port_left_D4, IO_port_left_D5 !AT Added for min. pin test. bidirectional IO_port_left_D6, IO_port_left_D7 !AT Added for min. pin test. format hexadecimal IO_port_left,IO_port_right family TTL power VCC,GND !************* Backtrace Information *************************** trace IO_port_left to CE_bar_left,OE_bar_left,RW_bar_left,Add_left trace IO_port_left to BUSY_bar_left,IO_port_right,RW_bar_right trace IO_port_left to CE_bar_right,Add_right trace INT_bar_left to Add_right,RW_bar_right,IO_port_right trace IO_port_right to CE_bar_right,OE_bar_right,RW_bar_right,Add_right trace IO_port_right to BUSY_bar_right,IO_port_left,RW_bar_left trace IO_port_right to CE_bar_left,Add_left trace INT_bar_right to Add_right,RW_bar_right,IO_port_left !************ Disable information ****************************** disable IO_port_left with Disable_pins_left to "1XX" disable IO_port_left with Disable_pins_left to "011" disable IO_port_right with Disable_pins_right to "1XX" disable IO_port_right with Disable_pins_right to "011" when Disable_pins_left is "0X0" inputs IO_port_left when Disable_pins_left is "001" outputs IO_port_left when Disable_pins_left is "1XX" inactive IO_port_left when Disable_pins_left is "011" inactive IO_port_left when Disable_pins_right is "0X0" inputs IO_port_right when Disable_pins_right is "001" outputs IO_port_right when Disable_pins_right is "1XX" inactive IO_port_right when Disable_pins_right is "011" inactive IO_port_right warning "Pull-ups are required on the IO_port_right and IO_port_left pins." warning "Pull-ups are required on the CE_bar_right and CE_bar_left pins." warning "Pull-ups are required on the open drain outputs," warning "Busy_bar_right, Busy_bar_left, " warning "INT_bar_right, and INT_bar_left for the test to run." set load on groups IO_port_right,IO_port_left,CE_bar_right to pull up set load on groups CE_bar_left,Busy_bar_right, Busy_bar_left to pull up set load on groups INT_bar_right, INT_bar_left to pull up !********************************************************************** !*********************** VECTOR SECTION ************************ !********************************************************************** vector Set_values_left drive CE_bar_left set OE_bar_left to "0" set CE_bar_left to "0" set RW_bar_left to "1" set Add_left to "0000000000" end vector vector Set_values_right drive CE_bar_right set OE_bar_right to "0" set CE_bar_right to "0" set RW_bar_right to "1" set Add_right to "0000000000" end vector vector UnSet_values_both drive CE_bar_right drive CE_bar_left set CE_bar_right to "1" set CE_bar_left to "1" set RW_bar_left to "1" set RW_bar_right to "1" set OE_bar_left to "1" set OE_bar_right to "1" set Add_right to "0000000000" set Add_left to "0000000000" end vector vector Set_values_both drive CE_bar_right drive CE_bar_left set CE_bar_right to "0" set CE_bar_left to "0" set RW_bar_left to "1" set RW_bar_right to "1" set OE_bar_left to "0" set OE_bar_right to "0" set Add_right to "0000000000" set Add_left to "0000000000" end vector vector Keep_values_left drive CE_bar_left set OE_bar_left to "k" set CE_bar_left to "k" set RW_bar_left to "k" set Add_left to "kkkkkkkkkk" end vector vector Keep_values_right drive CE_bar_right set OE_bar_right to "k" set CE_bar_right to "k" set RW_bar_right to "k" set Add_right to "kkkkkkkkkk" end vector vector Keep_values_both drive CE_bar_right drive CE_bar_left set CE_bar_right to "k" set CE_bar_left to "k" set RW_bar_left to "k" set RW_bar_right to "k" set OE_bar_left to "k" set OE_bar_right to "k" set Add_right to "kkkkkkkkkk" set Add_left to "kkkkkkkkkk" end vector vector CE_bar_left_low initialize to Keep_values_left set CE_bar_left to "0" end vector vector CE_bar_right_low initialize to Keep_values_right set CE_bar_right to "0" end vector vector CE_bar_left_hi initialize to Keep_values_left set CE_bar_left to "1" end vector vector CE_bar_right_hi initialize to Keep_values_right set CE_bar_right to "1" end vector vector OE_bar_left_low initialize to Keep_values_left set OE_bar_left to "0" end vector vector OE_bar_right_low initialize to Keep_values_right set OE_bar_right to "0" end vector vector OE_bar_left_hi initialize to Keep_values_left set OE_bar_left to "1" end vector vector OE_bar_right_hi initialize to Keep_values_right set OE_bar_right to "1" end vector vector RW_bar_left_low initialize to Keep_values_left set RW_bar_left to "0" end vector vector RW_bar_right_low initialize to Keep_values_right set RW_bar_right to "0" end vector vector RW_bar_left_hi initialize to Keep_values_left set RW_bar_left to "1" end vector vector RW_bar_right_hi initialize to Keep_values_right set RW_bar_right to "1" end vector vector RW_bar_left_low_B initialize to Keep_values_both set RW_bar_left to "0" end vector vector RW_bar_right_low_B initialize to Keep_values_both set RW_bar_right to "0" end vector vector RW_bar_left_hi_B initialize to Keep_values_both set RW_bar_left to "1" end vector vector RW_bar_right_hi_B initialize to Keep_values_both set RW_bar_right to "1" end vector vector BUSY_bar_left_low_Spec initialize to Keep_values_both set BUSY_bar_left to "0" set INT_bar_left to "1" end vector vector BUSY_bar_right_low_Spec initialize to Keep_values_both set BUSY_bar_right to "0" set INT_bar_right to "1" end vector vector BUSY_bar_left_low initialize to Keep_values_both set BUSY_bar_left to "0" end vector vector BUSY_bar_right_low initialize to Keep_values_both set BUSY_bar_right to "0" end vector vector BUSY_bar_left_hi initialize to Keep_values_both set BUSY_bar_left to "1" end vector vector BUSY_bar_right_hi initialize to Keep_values_both set BUSY_bar_right to "1" end vector vector INT_bar_left_low initialize to Keep_values_both set INT_bar_left to "0" end vector vector INT_bar_right_low initialize to Keep_values_both set INT_bar_right to "0" end vector vector INT_bar_left_hi initialize to Keep_values_both set INT_bar_left to "1" end vector vector INT_bar_right_hi initialize to Keep_values_both set INT_bar_right to "1" end vector vector INT_bar_left_low_Setup initialize to Keep_values_both set Add_right to "1111111110" set RW_bar_right to "0" end vector vector INT_bar_right_low_Setup initialize to Keep_values_both set Add_left to "1111111111" set RW_bar_left to "0" end vector vector INT_bar_left_hi_Setup initialize to Keep_values_both set Add_left to "1111111110" set OE_bar_left to "0" end vector vector INT_bar_right_hi_Setup initialize to Keep_values_both set Add_right to "1111111111" set OE_bar_right to "0" end vector !********************************************************************** vector Add_left_0000000000 initialize to Keep_values_left set Add_left to "0000000000" end vector vector Add_left_0000000000_B initialize to Keep_values_both set Add_left to "0000000000" end vector vector Add_left_0000000001 initialize to Keep_values_left set Add_left to "0000000001" end vector vector Add_left_0000000001_B initialize to Keep_values_both set Add_left to "0000000001" end vector vector Add_left_0000000010 initialize to Keep_values_left set Add_left to "0000000010" end vector vector Add_left_0000000010_B initialize to Keep_values_both set Add_left to "0000000010" end vector vector Add_left_0000000100 initialize to Keep_values_left set Add_left to "0000000100" end vector vector Add_left_0000001000 initialize to Keep_values_left set Add_left to "0000001000" end vector vector Add_left_0000010000 initialize to Keep_values_left set Add_left to "0000010000" end vector vector Add_left_0000100000 initialize to Keep_values_left set Add_left to "0000100000" end vector vector Add_left_0001000000 initialize to Keep_values_left set Add_left to "0001000000" end vector vector Add_left_0010000000 initialize to Keep_values_left set Add_left to "0010000000" end vector vector Add_left_0100000000 initialize to Keep_values_left set Add_left to "0100000000" end vector vector Add_left_1000000000 initialize to Keep_values_left set Add_left to "1000000000" end vector vector Add_left_1111111110 initialize to Keep_values_both set Add_left to "1111111110" end vector vector Add_left_1111111111 initialize to Keep_values_both set Add_left to "1111111111" end vector vector Add_right_0000000000_B initialize to Keep_values_both set Add_right to "0000000000" end vector vector Add_right_0000000000 initialize to Keep_values_right set Add_right to "0000000000" end vector vector Add_right_0000000001_B initialize to Keep_values_both set Add_right to "0000000001" end vector vector Add_right_0000000001 initialize to Keep_values_right set Add_right to "0000000001" end vector vector Add_right_0000000010 initialize to Keep_values_right set Add_right to "0000000010" end vector vector Add_right_0000000010_B initialize to Keep_values_both set Add_right to "0000000010" end vector vector Add_right_0000000100 initialize to Keep_values_right set Add_right to "0000000100" end vector vector Add_right_0000001000 initialize to Keep_values_right set Add_right to "0000001000" end vector vector Add_right_0000010000 initialize to Keep_values_right set Add_right to "0000010000" end vector vector Add_right_0000100000 initialize to Keep_values_right set Add_right to "0000100000" end vector vector Add_right_0001000000 initialize to Keep_values_right set Add_right to "0001000000" end vector vector Add_right_0010000000 initialize to Keep_values_right set Add_right to "0010000000" end vector vector Add_right_0100000000 initialize to Keep_values_right set Add_right to "0100000000" end vector vector Add_right_1000000000 initialize to Keep_values_right set Add_right to "1000000000" end vector vector Add_right_1111111110 initialize to Keep_values_both set Add_right to "1111111110" end vector vector Add_right_1111111111 initialize to Keep_values_both set Add_right to "1111111111" end vector !********************************************************************** vector Dat_left_00_W initialize to Keep_values_left drive IO_port_left set IO_port_left to "00" end vector vector Dat_left_00_W_B initialize to Keep_values_both drive IO_port_left set IO_port_left to "00" end vector vector Dat_left_01_W initialize to Keep_values_left drive IO_port_left set IO_port_left to "01" end vector vector Dat_left_01_W_B initialize to Keep_values_both drive IO_port_left set IO_port_left to "01" end vector vector Dat_left_02_W initialize to Keep_values_left drive IO_port_left set IO_port_left to "02" end vector vector Dat_left_04_W initialize to Keep_values_left drive IO_port_left set IO_port_left to "04" end vector vector Dat_left_08_W initialize to Keep_values_left drive IO_port_left set IO_port_left to "08" end vector vector Dat_left_10_W initialize to Keep_values_left drive IO_port_left set IO_port_left to "10" end vector vector Dat_left_20_W initialize to Keep_values_left drive IO_port_left set IO_port_left to "20" end vector vector Dat_left_40_W initialize to Keep_values_left drive IO_port_left set IO_port_left to "40" end vector vector Dat_left_80_W initialize to Keep_values_left drive IO_port_left set IO_port_left to "80" end vector vector Dat_left_81_W initialize to Keep_values_left drive IO_port_left set IO_port_left to "81" end vector vector Dat_left_82_W initialize to Keep_values_left drive IO_port_left set IO_port_left to "82" end vector vector Dat_left_0F_W initialize to Keep_values_both drive IO_port_left set IO_port_left to "0F" end vector vector Dat_left_FF_W initialize to Keep_values_left drive IO_port_left set IO_port_left to "FF" end vector vector Dat_right_00_W_B initialize to Keep_values_both drive IO_port_right set IO_port_right to "00" end vector vector Dat_right_00_W initialize to Keep_values_right drive IO_port_right set IO_port_right to "00" end vector vector Dat_right_01_W_B initialize to Keep_values_both drive IO_port_right set IO_port_right to "01" end vector vector Dat_right_01_W initialize to Keep_values_right drive IO_port_right set IO_port_right to "01" end vector vector Dat_right_02_W initialize to Keep_values_right drive IO_port_right set IO_port_right to "02" end vector vector Dat_right_04_W initialize to Keep_values_right drive IO_port_right set IO_port_right to "04" end vector vector Dat_right_08_W initialize to Keep_values_right drive IO_port_right set IO_port_right to "08" end vector vector Dat_right_10_W initialize to Keep_values_right drive IO_port_right set IO_port_right to "10" end vector vector Dat_right_20_W initialize to Keep_values_right drive IO_port_right set IO_port_right to "20" end vector vector Dat_right_40_W initialize to Keep_values_right drive IO_port_right set IO_port_right to "40" end vector vector Dat_right_80_W initialize to Keep_values_right drive IO_port_right set IO_port_right to "80" end vector vector Dat_right_81_W initialize to Keep_values_right drive IO_port_right set IO_port_right to "81" end vector vector Dat_right_82_W initialize to Keep_values_right drive IO_port_right set IO_port_right to "82" end vector vector Dat_right_0F_W initialize to Keep_values_both drive IO_port_right set IO_port_right to "0F" end vector vector Dat_right_FF_W initialize to Keep_values_right drive IO_port_right set IO_port_right to "FF" end vector vector Dat_left_00_R initialize to Keep_values_left receive IO_port_left set IO_port_left to "00" end vector vector Dat_left_00_R_B initialize to Keep_values_both receive IO_port_left set IO_port_left to "00" end vector vector Dat_left_01_R_B initialize to Keep_values_both receive IO_port_left set IO_port_left to "01" end vector vector Dat_left_01_R initialize to Keep_values_left receive IO_port_left set IO_port_left to "01" end vector vector Dat_left_02_R initialize to Keep_values_left receive IO_port_left set IO_port_left to "02" end vector vector Dat_left_04_R initialize to Keep_values_left receive IO_port_left set IO_port_left to "04" end vector vector Dat_left_08_R initialize to Keep_values_left receive IO_port_left set IO_port_left to "08" end vector vector Dat_left_10_R initialize to Keep_values_left receive IO_port_left set IO_port_left to "10" end vector vector Dat_left_20_R initialize to Keep_values_left receive IO_port_left set IO_port_left to "20" end vector vector Dat_left_40_R initialize to Keep_values_left receive IO_port_left set IO_port_left to "40" end vector vector Dat_left_80_R initialize to Keep_values_left receive IO_port_left set IO_port_left to "80" end vector vector Dat_left_81_R initialize to Keep_values_left receive IO_port_left set IO_port_left to "81" end vector vector Dat_left_82_R initialize to Keep_values_left receive IO_port_left set IO_port_left to "82" end vector vector Dat_left_FF_R initialize to Keep_values_left receive IO_port_left set IO_port_left to "FF" end vector vector Dat_left_xx_R initialize to Keep_values_both receive IO_port_left set IO_port_left to "xx" end vector vector Dat_right_00_R_B initialize to Keep_values_both receive IO_port_right set IO_port_right to "00" end vector vector Dat_right_00_R initialize to Keep_values_right receive IO_port_right set IO_port_right to "00" end vector vector Dat_right_01_R_B initialize to Keep_values_both receive IO_port_right set IO_port_right to "01" end vector vector Dat_right_01_R initialize to Keep_values_right receive IO_port_right set IO_port_right to "01" end vector vector Dat_right_02_R initialize to Keep_values_right receive IO_port_right set IO_port_right to "02" end vector vector Dat_right_04_R initialize to Keep_values_right receive IO_port_right set IO_port_right to "04" end vector vector Dat_right_08_R initialize to Keep_values_right receive IO_port_right set IO_port_right to "08" end vector vector Dat_right_10_R initialize to Keep_values_right receive IO_port_right set IO_port_right to "10" end vector vector Dat_right_20_R initialize to Keep_values_right receive IO_port_right set IO_port_right to "20" end vector vector Dat_right_40_R initialize to Keep_values_right receive IO_port_right set IO_port_right to "40" end vector vector Dat_right_80_R initialize to Keep_values_right receive IO_port_right set IO_port_right to "80" end vector vector Dat_right_81_R initialize to Keep_values_right receive IO_port_right set IO_port_right to "81" end vector vector Dat_right_82_R initialize to Keep_values_right receive IO_port_right set IO_port_right to "82" end vector vector Dat_right_FF_R initialize to Keep_values_right receive IO_port_right set IO_port_right to "FF" end vector vector Dat_right_xx_R initialize to Keep_values_both receive IO_port_right set IO_port_right to "xx" end vector !AT The following vectors have been added for a minimum pins test. Any !AT vectors that references the data bus was copied and modified to reference !AT only a single pin of the data bus. vector Dat_left_D0_0_W initialize to Keep_values_left drive IO_port_left_D0 set IO_port_left_D0 to "0" end vector vector Dat_left_D0_1_W initialize to Keep_values_left drive IO_port_left_D0 set IO_port_left_D0 to "1" end vector vector Dat_right_D0_0_W initialize to Keep_values_right drive IO_port_right_D0 set IO_port_right_D0 to "0" end vector vector Dat_right_D0_1_W initialize to Keep_values_right drive IO_port_right_D0 set IO_port_right_D0 to "1" end vector vector Dat_left_D0_0_R initialize to Keep_values_left receive IO_port_left_D0 set IO_port_left_D0 to "0" end vector vector Dat_left_D0_1_R initialize to Keep_values_left receive IO_port_left_D0 set IO_port_left_D0 to "1" end vector vector Dat_right_D0_0_R initialize to Keep_values_right receive IO_port_right_D0 set IO_port_right_D0 to "0" end vector vector Dat_right_D0_1_R initialize to Keep_values_right receive IO_port_right_D0 set IO_port_right_D0 to "1" end vector vector Dat_left_D1_0_W initialize to Keep_values_left drive IO_port_left_D1 set IO_port_left_D1 to "0" end vector vector Dat_left_D1_1_W initialize to Keep_values_left drive IO_port_left_D1 set IO_port_left_D1 to "1" end vector vector Dat_right_D1_0_W initialize to Keep_values_right drive IO_port_right_D1 set IO_port_right_D1 to "0" end vector vector Dat_right_D1_1_W initialize to Keep_values_right drive IO_port_right_D1 set IO_port_right_D1 to "1" end vector vector Dat_left_D1_0_R initialize to Keep_values_left receive IO_port_left_D1 set IO_port_left_D1 to "0" end vector vector Dat_left_D1_1_R initialize to Keep_values_left receive IO_port_left_D1 set IO_port_left_D1 to "1" end vector vector Dat_right_D1_0_R initialize to Keep_values_right receive IO_port_right_D1 set IO_port_right_D1 to "0" end vector vector Dat_right_D1_1_R initialize to Keep_values_right receive IO_port_right_D1 set IO_port_right_D1 to "1" end vector vector Dat_left_D2_0_W initialize to Keep_values_left drive IO_port_left_D2 set IO_port_left_D2 to "0" end vector vector Dat_left_D2_1_W initialize to Keep_values_left drive IO_port_left_D2 set IO_port_left_D2 to "1" end vector vector Dat_right_D2_0_W initialize to Keep_values_right drive IO_port_right_D2 set IO_port_right_D2 to "0" end vector vector Dat_right_D2_1_W initialize to Keep_values_right drive IO_port_right_D2 set IO_port_right_D2 to "1" end vector vector Dat_left_D2_0_R initialize to Keep_values_left receive IO_port_left_D2 set IO_port_left_D2 to "0" end vector vector Dat_left_D2_1_R initialize to Keep_values_left receive IO_port_left_D2 set IO_port_left_D2 to "1" end vector vector Dat_right_D2_0_R initialize to Keep_values_right receive IO_port_right_D2 set IO_port_right_D2 to "0" end vector vector Dat_right_D2_1_R initialize to Keep_values_right receive IO_port_right_D2 set IO_port_right_D2 to "1" end vector vector Dat_left_D3_0_W initialize to Keep_values_left drive IO_port_left_D3 set IO_port_left_D3 to "0" end vector vector Dat_left_D3_1_W initialize to Keep_values_left drive IO_port_left_D3 set IO_port_left_D3 to "1" end vector vector Dat_right_D3_0_W initialize to Keep_values_right drive IO_port_right_D3 set IO_port_right_D3 to "0" end vector vector Dat_right_D3_1_W initialize to Keep_values_right drive IO_port_right_D3 set IO_port_right_D3 to "1" end vector vector Dat_left_D3_0_R initialize to Keep_values_left receive IO_port_left_D3 set IO_port_left_D3 to "0" end vector vector Dat_left_D3_1_R initialize to Keep_values_left receive IO_port_left_D3 set IO_port_left_D3 to "1" end vector vector Dat_right_D3_0_R initialize to Keep_values_right receive IO_port_right_D3 set IO_port_right_D3 to "0" end vector vector Dat_right_D3_1_R initialize to Keep_values_right receive IO_port_right_D3 set IO_port_right_D3 to "1" end vector vector Dat_left_D4_0_W initialize to Keep_values_left drive IO_port_left_D4 set IO_port_left_D4 to "0" end vector vector Dat_left_D4_1_W initialize to Keep_values_left drive IO_port_left_D4 set IO_port_left_D4 to "1" end vector vector Dat_right_D4_0_W initialize to Keep_values_right drive IO_port_right_D4 set IO_port_right_D4 to "0" end vector vector Dat_right_D4_1_W initialize to Keep_values_right drive IO_port_right_D4 set IO_port_right_D4 to "1" end vector vector Dat_left_D4_0_R initialize to Keep_values_left receive IO_port_left_D4 set IO_port_left_D4 to "0" end vector vector Dat_left_D4_1_R initialize to Keep_values_left receive IO_port_left_D4 set IO_port_left_D4 to "1" end vector vector Dat_right_D4_0_R initialize to Keep_values_right receive IO_port_right_D4 set IO_port_right_D4 to "0" end vector vector Dat_right_D4_1_R initialize to Keep_values_right receive IO_port_right_D4 set IO_port_right_D4 to "1" end vector vector Dat_left_D5_0_W initialize to Keep_values_left drive IO_port_left_D5 set IO_port_left_D5 to "0" end vector vector Dat_left_D5_1_W initialize to Keep_values_left drive IO_port_left_D5 set IO_port_left_D5 to "1" end vector vector Dat_right_D5_0_W initialize to Keep_values_right drive IO_port_right_D5 set IO_port_right_D5 to "0" end vector vector Dat_right_D5_1_W initialize to Keep_values_right drive IO_port_right_D5 set IO_port_right_D5 to "1" end vector vector Dat_left_D5_0_R initialize to Keep_values_left receive IO_port_left_D5 set IO_port_left_D5 to "0" end vector vector Dat_left_D5_1_R initialize to Keep_values_left receive IO_port_left_D5 set IO_port_left_D5 to "1" end vector vector Dat_right_D5_0_R initialize to Keep_values_right receive IO_port_right_D5 set IO_port_right_D5 to "0" end vector vector Dat_right_D5_1_R initialize to Keep_values_right receive IO_port_right_D5 set IO_port_right_D5 to "1" end vector vector Dat_left_D6_0_W initialize to Keep_values_left drive IO_port_left_D6 set IO_port_left_D6 to "0" end vector vector Dat_left_D6_1_W initialize to Keep_values_left drive IO_port_left_D6 set IO_port_left_D6 to "1" end vector vector Dat_right_D6_0_W initialize to Keep_values_right drive IO_port_right_D6 set IO_port_right_D6 to "0" end vector vector Dat_right_D6_1_W initialize to Keep_values_right drive IO_port_right_D6 set IO_port_right_D6 to "1" end vector vector Dat_left_D6_0_R initialize to Keep_values_left receive IO_port_left_D6 set IO_port_left_D6 to "0" end vector vector Dat_left_D6_1_R initialize to Keep_values_left receive IO_port_left_D6 set IO_port_left_D6 to "1" end vector vector Dat_right_D6_0_R initialize to Keep_values_right receive IO_port_right_D6 set IO_port_right_D6 to "0" end vector vector Dat_right_D6_1_R initialize to Keep_values_right receive IO_port_right_D6 set IO_port_right_D6 to "1" end vector vector Dat_left_D7_0_W initialize to Keep_values_left drive IO_port_left_D7 set IO_port_left_D7 to "0" end vector vector Dat_left_D7_1_W initialize to Keep_values_left drive IO_port_left_D7 set IO_port_left_D7 to "1" end vector vector Dat_right_D7_0_W initialize to Keep_values_right drive IO_port_right_D7 set IO_port_right_D7 to "0" end vector vector Dat_right_D7_1_W initialize to Keep_values_right drive IO_port_right_D7 set IO_port_right_D7 to "1" end vector vector Dat_left_D7_0_R initialize to Keep_values_left receive IO_port_left_D7 set IO_port_left_D7 to "0" end vector vector Dat_left_D7_1_R initialize to Keep_values_left receive IO_port_left_D7 set IO_port_left_D7 to "1" end vector vector Dat_right_D7_0_R initialize to Keep_values_right receive IO_port_right_D7 set IO_port_right_D7 to "0" end vector vector Dat_right_D7_1_R initialize to Keep_values_right receive IO_port_right_D7 set IO_port_right_D7 to "1" end vector !********************************************************************** !******************** SUBROUTINE SECTION *********************** !********************************************************************** sub Write_left(Add,Dat) execute Add execute RW_bar_left_low execute Dat execute RW_bar_left_hi end sub sub Write_right(Add,Dat) execute Add execute RW_bar_right_low execute Dat execute RW_bar_right_hi end sub sub Write_left_keep_both(Add,Dat) execute Add execute RW_bar_left_low_B execute Dat execute RW_bar_left_hi_B end sub sub Write_right_keep_both(Add,Dat) execute Add execute RW_bar_right_low_B execute Dat execute RW_bar_right_hi_B end sub sub Read_keep_both(Add,Dat) execute Add execute Dat end sub sub Read(Add,Dat) !Either side execute Add execute Dat end sub !********************************************************************** !************************* UNIT SECTION ************************* !********************************************************************** !AT The following AwareTest units have been added for minimum pins tests. Each !AT unit tests a separate data pin starting with D0. unit "awaretest Left D0 Test" execute Set_values_left call Write_left(Add_left_0000000000,Dat_left_D0_0_W) call Read(Add_left_0000000000,Dat_left_D0_0_R) call Write_left(Add_left_0000000000,Dat_left_D0_1_W) call Read(Add_left_0000000000,Dat_left_D0_1_R) end unit unit "awaretest Left D1 Test" execute Set_values_left call Write_left(Add_left_0000000000,Dat_left_D1_0_W) call Read(Add_left_0000000000,Dat_left_D1_0_R) call Write_left(Add_left_0000000000,Dat_left_D1_1_W) call Read(Add_left_0000000000,Dat_left_D1_1_R) end unit unit "awaretest Left D2 Test" execute Set_values_left call Write_left(Add_left_0000000000,Dat_left_D2_0_W) call Read(Add_left_0000000000,Dat_left_D2_0_R) call Write_left(Add_left_0000000000,Dat_left_D2_1_W) call Read(Add_left_0000000000,Dat_left_D2_1_R) end unit unit "awaretest Left D3 Test" execute Set_values_left call Write_left(Add_left_0000000000,Dat_left_D3_0_W) call Read(Add_left_0000000000,Dat_left_D3_0_R) call Write_left(Add_left_0000000000,Dat_left_D3_1_W) call Read(Add_left_0000000000,Dat_left_D3_1_R) end unit unit "awaretest Left D4 Test" execute Set_values_left call Write_left(Add_left_0000000000,Dat_left_D4_0_W) call Read(Add_left_0000000000,Dat_left_D4_0_R) call Write_left(Add_left_0000000000,Dat_left_D4_1_W) call Read(Add_left_0000000000,Dat_left_D4_1_R) end unit unit "awaretest Left D5 Test" execute Set_values_left call Write_left(Add_left_0000000000,Dat_left_D5_0_W) call Read(Add_left_0000000000,Dat_left_D5_0_R) call Write_left(Add_left_0000000000,Dat_left_D5_1_W) call Read(Add_left_0000000000,Dat_left_D5_1_R) end unit unit "awaretest Left D6 Test" execute Set_values_left call Write_left(Add_left_0000000000,Dat_left_D6_0_W) call Read(Add_left_0000000000,Dat_left_D6_0_R) call Write_left(Add_left_0000000000,Dat_left_D6_1_W) call Read(Add_left_0000000000,Dat_left_D6_1_R) end unit unit "awaretest Left D7 Test" execute Set_values_left call Write_left(Add_left_0000000000,Dat_left_D7_0_W) call Read(Add_left_0000000000,Dat_left_D7_0_R) call Write_left(Add_left_0000000000,Dat_left_D7_1_W) call Read(Add_left_0000000000,Dat_left_D7_1_R) end unit unit "awaretest Right D0 Test" execute Set_values_Right call Write_Right(Add_Right_0000000000,Dat_Right_D0_0_W) call Read(Add_Right_0000000000,Dat_Right_D0_0_R) call Write_Right(Add_Right_0000000000,Dat_Right_D0_1_W) call Read(Add_Right_0000000000,Dat_Right_D0_1_R) end unit unit "awaretest Right D1 Test" execute Set_values_Right call Write_Right(Add_Right_0000000000,Dat_Right_D1_0_W) call Read(Add_Right_0000000000,Dat_Right_D1_0_R) call Write_Right(Add_Right_0000000000,Dat_Right_D1_1_W) call Read(Add_Right_0000000000,Dat_Right_D1_1_R) end unit unit "awaretest Right D2 Test" execute Set_values_Right call Write_Right(Add_Right_0000000000,Dat_Right_D2_0_W) call Read(Add_Right_0000000000,Dat_Right_D2_0_R) call Write_Right(Add_Right_0000000000,Dat_Right_D2_1_W) call Read(Add_Right_0000000000,Dat_Right_D2_1_R) end unit unit "awaretest Right D3 Test" execute Set_values_Right call Write_Right(Add_Right_0000000000,Dat_Right_D3_0_W) call Read(Add_Right_0000000000,Dat_Right_D3_0_R) call Write_Right(Add_Right_0000000000,Dat_Right_D3_1_W) call Read(Add_Right_0000000000,Dat_Right_D3_1_R) end unit unit "awaretest Right D4 Test" execute Set_values_Right call Write_Right(Add_Right_0000000000,Dat_Right_D4_0_W) call Read(Add_Right_0000000000,Dat_Right_D4_0_R) call Write_Right(Add_Right_0000000000,Dat_Right_D4_1_W) call Read(Add_Right_0000000000,Dat_Right_D4_1_R) end unit unit "awaretest Right D5 Test" execute Set_values_Right call Write_Right(Add_Right_0000000000,Dat_Right_D5_0_W) call Read(Add_Right_0000000000,Dat_Right_D5_0_R) call Write_Right(Add_Right_0000000000,Dat_Right_D5_1_W) call Read(Add_Right_0000000000,Dat_Right_D5_1_R) end unit unit "awaretest Right D6 Test" execute Set_values_Right call Write_Right(Add_Right_0000000000,Dat_Right_D6_0_W) call Read(Add_Right_0000000000,Dat_Right_D6_0_R) call Write_Right(Add_Right_0000000000,Dat_Right_D6_1_W) call Read(Add_Right_0000000000,Dat_Right_D6_1_R) end unit unit "awaretest Right D7 Test" execute Set_values_Right call Write_Right(Add_Right_0000000000,Dat_Right_D7_0_W) call Read(Add_Right_0000000000,Dat_Right_D7_0_R) call Write_Right(Add_Right_0000000000,Dat_Right_D7_1_W) call Read(Add_Right_0000000000,Dat_Right_D7_1_R) end unit unit "Read and Write Left Port" execute Set_values_left call Write_left(Add_left_0000000000,Dat_left_00_W) call Write_left(Add_left_1000000000,Dat_left_01_W) call Write_left(Add_left_0100000000,Dat_left_02_W) call Write_left(Add_left_0010000000,Dat_left_04_W) call Write_left(Add_left_0001000000,Dat_left_08_W) call Write_left(Add_left_0000100000,Dat_left_10_W) call Write_left(Add_left_0000010000,Dat_left_20_W) call Write_left(Add_left_0000001000,Dat_left_40_W) call Write_left(Add_left_0000000100,Dat_left_80_W) call Write_left(Add_left_0000000010,Dat_left_81_W) call Write_left(Add_left_0000000001,Dat_left_82_W) call Read(Add_left_0000000000,Dat_left_00_R) call Read(Add_left_1000000000,Dat_left_01_R) call Read(Add_left_0100000000,Dat_left_02_R) call Read(Add_left_0010000000,Dat_left_04_R) call Read(Add_left_0001000000,Dat_left_08_R) call Read(Add_left_0000100000,Dat_left_10_R) call Read(Add_left_0000010000,Dat_left_20_R) call Read(Add_left_0000001000,Dat_left_40_R) call Read(Add_left_0000000100,Dat_left_80_R) call Read(Add_left_0000000010,Dat_left_81_R) call Read(Add_left_0000000001,Dat_left_82_R) end unit unit "Read and Write Right Port" execute Set_values_right call Write_right(Add_right_0000000000,Dat_right_00_W) call Write_right(Add_right_1000000000,Dat_right_01_W) call Write_right(Add_right_0100000000,Dat_right_02_W) call Write_right(Add_right_0010000000,Dat_right_04_W) call Write_right(Add_right_0001000000,Dat_right_08_W) call Write_right(Add_right_0000100000,Dat_right_10_W) call Write_right(Add_right_0000010000,Dat_right_20_W) call Write_right(Add_right_0000001000,Dat_right_40_W) call Write_right(Add_right_0000000100,Dat_right_80_W) call Write_right(Add_right_0000000010,Dat_right_81_W) call Write_right(Add_right_0000000001,Dat_right_82_W) call Read(Add_right_0000000000,Dat_right_00_R) call Read(Add_right_1000000000,Dat_right_01_R) call Read(Add_right_0100000000,Dat_right_02_R) call Read(Add_right_0010000000,Dat_right_04_R) call Read(Add_right_0001000000,Dat_right_08_R) call Read(Add_right_0000100000,Dat_right_10_R) call Read(Add_right_0000010000,Dat_right_20_R) call Read(Add_right_0000001000,Dat_right_40_R) call Read(Add_right_0000000100,Dat_right_80_R) call Read(Add_right_0000000010,Dat_right_81_R) call Read(Add_right_0000000001,Dat_right_82_R) end unit unit "Test With Left Port in Read-Only Mode" execute Set_values_right call Write_right(Add_right_0000000000,Dat_right_00_W) call Write_right(Add_right_1000000000,Dat_right_01_W) call Write_right(Add_right_0100000000,Dat_right_02_W) call Write_right(Add_right_0010000000,Dat_right_04_W) call Write_right(Add_right_0001000000,Dat_right_08_W) call Write_right(Add_right_0000100000,Dat_right_10_W) call Write_right(Add_right_0000010000,Dat_right_20_W) call Write_right(Add_right_0000001000,Dat_right_40_W) call Write_right(Add_right_0000000100,Dat_right_80_W) call Write_right(Add_right_0000000010,Dat_right_81_W) call Write_right(Add_right_0000000001,Dat_right_82_W) execute Set_values_left call Read(Add_left_0000000000,Dat_left_00_R) call Read(Add_left_1000000000,Dat_left_01_R) call Read(Add_left_0100000000,Dat_left_02_R) call Read(Add_left_0010000000,Dat_left_04_R) call Read(Add_left_0001000000,Dat_left_08_R) call Read(Add_left_0000100000,Dat_left_10_R) call Read(Add_left_0000010000,Dat_left_20_R) call Read(Add_left_0000001000,Dat_left_40_R) call Read(Add_left_0000000100,Dat_left_80_R) call Read(Add_left_0000000010,Dat_left_81_R) call Read(Add_left_0000000001,Dat_left_82_R) end unit unit "Test With Right Port in Read-Only Mode" execute Set_values_left call Write_left(Add_left_0000000000,Dat_left_00_W) call Write_left(Add_left_1000000000,Dat_left_01_W) call Write_left(Add_left_0100000000,Dat_left_02_W) call Write_left(Add_left_0010000000,Dat_left_04_W) call Write_left(Add_left_0001000000,Dat_left_08_W) call Write_left(Add_left_0000100000,Dat_left_10_W) call Write_left(Add_left_0000010000,Dat_left_20_W) call Write_left(Add_left_0000001000,Dat_left_40_W) call Write_left(Add_left_0000000100,Dat_left_80_W) call Write_left(Add_left_0000000010,Dat_left_81_W) call Write_left(Add_left_0000000001,Dat_left_82_W) execute Set_values_right call Read(Add_right_0000000000,Dat_right_00_R) call Read(Add_right_1000000000,Dat_right_01_R) call Read(Add_right_0100000000,Dat_right_02_R) call Read(Add_right_0010000000,Dat_right_04_R) call Read(Add_right_0001000000,Dat_right_08_R) call Read(Add_right_0000100000,Dat_right_10_R) call Read(Add_right_0000010000,Dat_right_20_R) call Read(Add_right_0000001000,Dat_right_40_R) call Read(Add_right_0000000100,Dat_right_80_R) call Read(Add_right_0000000010,Dat_right_81_R) call Read(Add_right_0000000001,Dat_right_82_R) end unit unit "Test CE_bar_left With Write and Read" execute Set_values_left call Write_left(Add_left_0000000000,Dat_left_00_W) call Read(Add_left_0000000000,Dat_left_00_R) execute CE_bar_left_hi call Write_left(Add_left_0000000000,Dat_left_FF_W) execute CE_bar_left_low call Read(Add_left_0000000000,Dat_left_00_R) end unit unit "Test CE_bar_left With Left Port in Read-Only Mode" execute Set_values_right call Write_right(Add_right_0000000000,Dat_right_00_W) execute Set_values_left call Read(Add_left_0000000000,Dat_left_00_R) execute CE_bar_left_hi call Read(Add_left_0000000000,Dat_left_FF_R) execute CE_bar_left_low call Read(Add_left_0000000000,Dat_left_00_R) end unit unit "Test CE_bar_right With Write and Read" execute Set_values_right call Write_right(Add_right_0000000000,Dat_right_00_W) call Read(Add_right_0000000000,Dat_right_00_R) execute CE_bar_right_hi call Write_right(Add_right_0000000000,Dat_right_FF_W) execute CE_bar_right_low call Read(Add_right_0000000000,Dat_right_00_R) end unit unit "Test CE_bar_right With Right Port in Read-Only Mode" execute Set_values_left call Write_left(Add_left_0000000000,Dat_left_00_W) execute Set_values_right call Read(Add_right_0000000000,Dat_right_00_R) execute CE_bar_right_hi call Read(Add_right_0000000000,Dat_right_FF_R) execute CE_bar_right_low call Read(Add_right_0000000000,Dat_right_00_R) end unit unit "Test BUSY_bar_left With Write and Read" execute UnSet_values_both execute Set_values_both execute Add_right_0000000001_B execute RW_bar_right_low_B execute BUSY_bar_left_hi execute Add_left_0000000001_B execute RW_bar_left_low_B execute BUSY_bar_left_low execute CE_bar_left_hi execute BUSY_bar_left_hi end unit unit "Test BUSY_bar_right With Write and Read" execute UnSet_values_both execute Set_values_both execute Add_left_0000000010_B execute RW_bar_left_low_B execute BUSY_bar_right_hi execute Add_right_0000000010_B execute RW_bar_right_low_B execute BUSY_bar_right_low execute CE_bar_left_hi execute BUSY_bar_right_hi end unit unit "Test For BUSY_bar_left and INT_bar_left tied" execute UnSet_values_both execute Set_values_both call Read(Add_right_1111111111,Dat_right_xx_R) call Read(Add_right_1111111110,Dat_right_xx_R) execute UnSet_values_both execute Set_values_both execute Add_right_0000000001_B execute RW_bar_right_low_B execute BUSY_bar_left_hi execute Add_left_0000000001_B execute RW_bar_left_low_B execute BUSY_bar_left_low_Spec execute CE_bar_left_hi execute BUSY_bar_left_hi end unit unit "Test BUSY_bar_right and INT_bar_right tied" execute UnSet_values_both execute Set_values_both call Read(Add_right_1111111111,Dat_right_xx_R) call Read(Add_right_1111111110,Dat_right_xx_R) execute UnSet_values_both execute Set_values_both execute Add_left_0000000010_B execute RW_bar_left_low_B execute BUSY_bar_right_hi execute Add_right_0000000010_B execute RW_bar_right_low_B execute BUSY_bar_right_low_Spec execute CE_bar_left_hi execute BUSY_bar_right_hi end unit ! ! The next 4 units require Pull-ups on the Data lines ! unit "Test OE_bar_left With Write and Read" execute Set_values_left call Write_left(Add_left_0000000000,Dat_left_00_W) call Read(Add_left_0000000000,Dat_left_00_R) execute OE_bar_left_hi call Read(Add_left_0000000000,Dat_left_FF_R) execute OE_bar_left_low call Read(Add_left_0000000000,Dat_left_00_R) end unit unit "Test OE_bar_left With Left Port in Read-Only Mode" execute Set_values_right call Write_right(Add_right_0000000000,Dat_right_00_W) execute Set_values_left call Read(Add_left_0000000000,Dat_left_00_R) execute OE_bar_left_hi call Read(Add_left_0000000000,Dat_left_FF_R) execute OE_bar_left_low call Read(Add_left_0000000000,Dat_left_00_R) end unit unit "Test OE_bar_right With Write and Read" execute Set_values_right call Write_right(Add_right_0000000000,Dat_right_00_W) call Read(Add_right_0000000000,Dat_right_00_R) execute OE_bar_right_hi call Read(Add_right_0000000000,Dat_right_FF_R) execute OE_bar_right_low call Read(Add_right_0000000000,Dat_right_00_R) end unit unit "Test OE_bar_right With Right Port in Read-Only Mode" execute Set_values_left call Write_left(Add_left_0000000000,Dat_left_00_W) execute Set_values_right call Read(Add_right_0000000000,Dat_right_00_R) execute OE_bar_right_hi call Read(Add_right_0000000000,Dat_right_FF_R) execute OE_bar_right_low call Read(Add_right_0000000000,Dat_right_00_R) end unit ! The following two units have been added because the device correctly ! performs 'reads' and 'writes' when RW_bar is stuck at "1" ! (beleive it or not.). unit "Test RW_bar, Left Port" execute Set_values_left call Write_left(Add_left_0000000000,Dat_left_00_W) execute Add_left_0000000000 execute Dat_left_00_R execute RW_bar_left_low execute RW_bar_left_low execute Dat_left_FF_R end unit unit "Test RW_bar, Right Port" execute Set_values_right call Write_right(Add_right_0000000000,Dat_right_00_W) execute Add_right_0000000000 execute Dat_right_00_R execute RW_bar_right_low execute RW_bar_right_low execute Dat_right_FF_R end unit unit "Test INT_bar_left" execute Set_values_both execute INT_bar_left_hi_Setup execute INT_bar_left_hi_Setup execute INT_bar_left_hi_Setup execute INT_bar_left_hi_Setup execute INT_bar_left_hi execute Set_values_both execute INT_bar_left_low_Setup execute INT_bar_left_low_Setup execute INT_bar_left_low_Setup execute INT_bar_left_low_Setup execute INT_bar_left_low execute Set_values_both execute INT_bar_left_hi_Setup execute INT_bar_left_hi_Setup execute INT_bar_left_hi_Setup execute INT_bar_left_hi_Setup execute INT_bar_left_hi end unit unit "Test INT_bar_right" execute Set_values_both execute INT_bar_right_hi_Setup execute INT_bar_right_hi_Setup execute INT_bar_right_hi_Setup execute INT_bar_right_hi_Setup execute INT_bar_right_hi execute Set_values_both execute INT_bar_right_low_Setup execute INT_bar_right_low_Setup execute INT_bar_right_low_Setup execute INT_bar_right_low_Setup execute INT_bar_right_low execute Set_values_both execute INT_bar_right_hi_Setup execute INT_bar_right_hi_Setup execute INT_bar_right_hi_Setup execute INT_bar_right_hi_Setup execute INT_bar_right_hi end unit !!!!!! End of Test