!!!! 6 0 1 986486379 V2b7c ! Device : 7411323 ! Function : shift/storage_register 3-state 8_bit_bidirectional_universal ! revision : B.01.00 ! safeguard : standard_acmos ! Modifications : Modified for AwareTest xi ! warning "This library has not been verified with hardware." sequential assign VCC to pins 18,19 assign GND to pins 5,6,7,8 assign Parallel_in_out to pins 1,2,3,4,9,10,11,12 assign P_D0 to pins 12 !AT Added for minimum pin test. assign P_D1 to pins 11 !AT Added for minimum pin test. assign P_D2 to pins 10 !AT Added for minimum pin test. assign P_D3 to pins 9 !AT Added for minimum pin test. assign P_D4 to pins 4 !AT Added for minimum pin test. assign P_D5 to pins 3 !AT Added for minimum pin test. assign P_D6 to pins 2 !AT Added for minimum pin test. assign P_D7 to pins 1 !AT Added for minimum pin test. assign Serial_input_left to pins 17 assign Serial_input_right to pins 16 assign A_output to pins 24 assign H_output to pins 13 assign Clock to pins 15 assign Clear_bar to pins 14 assign Function_select to pins 22,23 assign Output_enable_bar to pins 21,20 family CMOS power VCC, GND inputs Serial_input_left, Serial_input_right, Clock inputs Clear_bar, Function_select, Output_enable_bar outputs A_output, H_output bidirectional Parallel_in_out bidirectional P_D0, P_D1, P_D2, P_D3 !AT Added for minimum pin test. bidirectional P_D4, P_D5, P_D6, P_D7 !AT Added for minimum pin test. disable Parallel_in_out with Output_enable_bar to "1X" disable Parallel_in_out with Output_enable_bar to "X1" when Output_enable_bar is "1X" inactive Parallel_in_out when Output_enable_bar is "X1" inactive Parallel_in_out when Function_select is "11" inputs Parallel_in_out when Function_select is "X1" outputs Parallel_in_out when Function_select is "1X" outputs Parallel_in_out trace A_output to Serial_input_left, Serial_input_right, Clock trace A_output to Clear_bar, Function_select, Output_enable_bar trace H_output to Serial_input_left, Serial_input_right, Clock trace H_output to Clear_bar, Function_select, Output_enable_bar trace Parallel_in_out to Serial_input_left, Serial_input_right, Clock trace Parallel_in_out to Clear_bar, Function_select, Output_enable_bar !********************************************************************* !********************************************************************* vector Clear_low receive Parallel_in_out set Clock to "0" set Function_select to "kk" set Clear_bar to "0" end vector vector Clock_high__clear receive Parallel_in_out set Function_select to "kk" set Output_enable_bar to "00" set Clock to "1" set Clear_bar to "0" set Parallel_in_out to "00000000" set A_output to "0" set H_output to "0" end vector vector Clock_high__hold drive Parallel_in_out set Clear_bar to "1" set Output_enable_bar to "00" set Function_select to "00" set Parallel_in_out to "kkkkkkkk" set Clock to "1" end vector vector Clock_low__hold drive Parallel_in_out set Clear_bar to "1" set Output_enable_bar to "00" set Function_select to "00" set Parallel_in_out to "kkkkkkkk" set Clock to "0" end vector vector Clock_high__load drive Parallel_in_out set Clear_bar to "1" set Function_select to "11" set Parallel_in_out to "kkkkkkkk" set Clock to "1" end vector vector Clock_high__serial_left set Clear_bar to "1" set Function_select to "10" set Serial_input_left to "k" set Clock to "1" end vector vector Clock_high__serial_right set Clear_bar to "1" set Function_select to "01" set Serial_input_right to "k" set Clock to "1" end vector vector Clock_high__shift set Clear_bar to "1" set Function_select to "kk" set Clock to "1" end vector vector Clock_low set Clear_bar to "1" set Function_select to "kk" set Clock to "0" end vector vector Function_00 set Clear_bar to "1" set Clock to "0" set Function_select to "00" end vector vector Function_01 set Clear_bar to "1" set Clock to "0" set Function_select to "01" end vector vector Function_10 set Clear_bar to "1" set Clock to "0" set Function_select to "10" end vector vector Outputs_01010101_01 receive Parallel_in_out set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Parallel_in_out to "01010101" set A_output to "0" set H_output to "1" end vector vector Outputs_01010101_01_ksd_right receive Parallel_in_out set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Serial_input_right to "k" set Parallel_in_out to "01010101" set A_output to "0" set H_output to "1" end vector vector Outputs_01010101_01_ksd_left receive Parallel_in_out set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Serial_input_left to "k" set Parallel_in_out to "01010101" set A_output to "0" set H_output to "1" end vector vector Outputs_010101XX_0X receive Parallel_in_out set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Parallel_in_out to "010101XX" set A_output to "0" end vector vector Outputs_10101010_10 receive Parallel_in_out set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Parallel_in_out to "10101010" set A_output to "1" set H_output to "0" end vector vector Outputs_10101010_10_ksd_right receive Parallel_in_out set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Serial_input_right to "k" set Parallel_in_out to "10101010" set A_output to "1" set H_output to "0" end vector vector Outputs_10101010_10_ksd_left receive Parallel_in_out set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Serial_input_left to "k" set Parallel_in_out to "10101010" set A_output to "1" set H_output to "0" end vector vector Outputs_1010101X_1X receive Parallel_in_out set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Parallel_in_out to "1010101X" set A_output to "1" end vector vector Outputs_X0101010_X0 receive Parallel_in_out set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Parallel_in_out to "X0101010" set H_output to "0" end vector vector Outputs_XX010101_X1 receive Parallel_in_out set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Parallel_in_out to "XX010101" set H_output to "1" end vector vector Outputs_11111111_11 receive Parallel_in_out set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Parallel_in_out to "11111111" set A_output to "1" set H_output to "1" end vector vector Outputs_11111111_11_ksd_right receive Parallel_in_out set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Serial_input_right to "k" set Parallel_in_out to "11111111" set A_output to "1" set H_output to "1" end vector vector Outputs_11111111_11_ksd_left receive Parallel_in_out set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Serial_input_left to "k" set Parallel_in_out to "11111111" set A_output to "1" set H_output to "1" end vector vector Parallel_input_01010101 drive Parallel_in_out set Clear_bar to "1" set Clock to "0" set Function_select to "11" set Parallel_in_out to "01010101" end vector vector Parallel_input_10101010 drive Parallel_in_out set Clear_bar to "1" set Clock to "0" set Function_select to "11" set Parallel_in_out to "10101010" end vector vector Parallel_input_11111111 drive Parallel_in_out set Clear_bar to "1" set Clock to "0" set Function_select to "11" set Parallel_in_out to "11111111" end vector vector Serial_input_left_high set Clear_bar to "1" set Clock to "0" set Function_select to "10" set Serial_input_left to "1" end vector vector Serial_input_left_low set Clear_bar to "1" set Clock to "0" set Function_select to "10" set Serial_input_left to "0" end vector vector Serial_input_right_high set Clear_bar to "1" set Clock to "0" set Function_select to "01" set Serial_input_right to "1" end vector vector Serial_input_right_low set Clear_bar to "1" set Clock to "0" set Function_select to "01" set Serial_input_right to "0" end vector !AT The following vectors have been added for a minimum pins test. Any !AT vectors that references the data bus was copied and modified to reference !AT only a single pin of the data bus. vector Outputs_P_D0_0 receive P_D0 set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Serial_input_right to "k" set P_D0 to "0" end vector vector Outputs_P_D0_1 receive P_D0 set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Serial_input_right to "k" set P_D0 to "1" end vector vector Outputs_P_D1_0 receive P_D1 set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Serial_input_right to "k" set P_D1 to "0" end vector vector Outputs_P_D1_1 receive P_D1 set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Serial_input_right to "k" set P_D1 to "1" end vector vector Outputs_P_D2_0 receive P_D2 set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Serial_input_right to "k" set P_D2 to "0" end vector vector Outputs_P_D2_1 receive P_D2 set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Serial_input_right to "k" set P_D2 to "1" end vector vector Outputs_P_D3_0 receive P_D3 set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Serial_input_right to "k" set P_D3 to "0" end vector vector Outputs_P_D3_1 receive P_D3 set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Serial_input_right to "k" set P_D3 to "1" end vector vector Outputs_P_D4_0 receive P_D4 set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Serial_input_right to "k" set P_D4 to "0" end vector vector Outputs_P_D4_1 receive P_D4 set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Serial_input_right to "k" set P_D4 to "1" end vector vector Outputs_P_D5_0 receive P_D5 set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Serial_input_right to "k" set P_D5 to "0" end vector vector Outputs_P_D5_1 receive P_D5 set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Serial_input_right to "k" set P_D5 to "1" end vector vector Outputs_P_D6_0 receive P_D6 set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Serial_input_right to "k" set P_D6 to "0" end vector vector Outputs_P_D6_1 receive P_D6 set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Serial_input_right to "k" set P_D6 to "1" end vector vector Outputs_P_D7_0 receive P_D7 set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Serial_input_right to "k" set P_D7 to "0" end vector vector Outputs_P_D7_1 receive P_D7 set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Serial_input_right to "k" set P_D7 to "1" end vector vector Outputs_H_output_0 set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Serial_input_right to "k" set H_output to "0" end vector vector Outputs_H_output_1 set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Serial_input_right to "k" set H_output to "1" end vector vector Outputs_A_output_0 set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Serial_input_right to "k" set A_output to "0" end vector vector Outputs_A_output_1 set Clear_bar to "1" set Clock to "0" set Output_enable_bar to "00" set Function_select to "kk" set Serial_input_right to "k" set A_output to "1" end vector !********************************************************************* !********************************************************************* sub Clock_cycle (Clock_high) execute Clock_high execute Clock_low end sub !********************************************************************* !AT The following AwareTest units have been added for minimum pins tests. Each !AT unit tests a separate data pin starting with D0. unit "awaretest serial input right D0 Test" repeat 4 times execute Serial_input_right_low call Clock_cycle (Clock_high__serial_right) execute Serial_input_right_high call Clock_cycle (Clock_high__serial_right) end repeat execute Outputs_P_D0_0 execute Serial_input_right_low call Clock_cycle (Clock_high__serial_right) execute Outputs_P_D0_1 end unit unit "awaretest serial input right D1 Test" repeat 4 times execute Serial_input_right_low call Clock_cycle (Clock_high__serial_right) execute Serial_input_right_high call Clock_cycle (Clock_high__serial_right) end repeat execute Outputs_P_D1_1 execute Serial_input_right_low call Clock_cycle (Clock_high__serial_right) execute Outputs_P_D1_0 end unit unit "awaretest serial input right D2 Test" repeat 4 times execute Serial_input_right_low call Clock_cycle (Clock_high__serial_right) execute Serial_input_right_high call Clock_cycle (Clock_high__serial_right) end repeat execute Outputs_P_D2_0 execute Serial_input_right_low call Clock_cycle (Clock_high__serial_right) execute Outputs_P_D2_1 end unit unit "awaretest serial input right D3 Test" repeat 4 times execute Serial_input_right_low call Clock_cycle (Clock_high__serial_right) execute Serial_input_right_high call Clock_cycle (Clock_high__serial_right) end repeat execute Outputs_P_D3_1 execute Serial_input_right_low call Clock_cycle (Clock_high__serial_right) execute Outputs_P_D3_0 end unit unit "awaretest serial input right D4 Test" repeat 4 times execute Serial_input_right_low call Clock_cycle (Clock_high__serial_right) execute Serial_input_right_high call Clock_cycle (Clock_high__serial_right) end repeat execute Outputs_P_D4_0 execute Serial_input_right_low call Clock_cycle (Clock_high__serial_right) execute Outputs_P_D4_1 end unit unit "awaretest serial input right D5 Test" repeat 4 times execute Serial_input_right_low call Clock_cycle (Clock_high__serial_right) execute Serial_input_right_high call Clock_cycle (Clock_high__serial_right) end repeat execute Outputs_P_D5_1 execute Serial_input_right_low call Clock_cycle (Clock_high__serial_right) execute Outputs_P_D5_0 end unit unit "awaretest serial input right D6 Test" repeat 4 times execute Serial_input_right_low call Clock_cycle (Clock_high__serial_right) execute Serial_input_right_high call Clock_cycle (Clock_high__serial_right) end repeat execute Outputs_P_D6_0 execute Serial_input_right_low call Clock_cycle (Clock_high__serial_right) execute Outputs_P_D6_1 end unit unit "awaretest serial input right D7 Test" repeat 4 times execute Serial_input_right_low call Clock_cycle (Clock_high__serial_right) execute Serial_input_right_high call Clock_cycle (Clock_high__serial_right) end repeat execute Outputs_P_D7_1 execute Serial_input_right_low call Clock_cycle (Clock_high__serial_right) execute Outputs_P_D7_0 end unit unit "awaretest serial input right H_output Test" repeat 4 times execute Serial_input_right_low call Clock_cycle (Clock_high__serial_right) execute Serial_input_right_high call Clock_cycle (Clock_high__serial_right) end repeat execute Outputs_H_output_0 execute Serial_input_right_low call Clock_cycle (Clock_high__serial_right) execute Outputs_H_output_1 end unit unit "awaretest serial input right A_output Test" repeat 4 times execute Serial_input_right_low call Clock_cycle (Clock_high__serial_right) execute Serial_input_right_high call Clock_cycle (Clock_high__serial_right) end repeat execute Outputs_A_output_1 execute Serial_input_right_low call Clock_cycle (Clock_high__serial_right) execute Outputs_A_output_0 end unit unit "awaretest serial input left D0 Test" repeat 4 times execute Serial_input_left_low call Clock_cycle (Clock_high__serial_left) execute Serial_input_left_high call Clock_cycle (Clock_high__serial_left) end repeat execute Outputs_P_D0_1 execute Serial_input_left_low call Clock_cycle (Clock_high__serial_left) execute Outputs_P_D0_0 end unit unit "awaretest serial input left D1 Test" repeat 4 times execute Serial_input_left_low call Clock_cycle (Clock_high__serial_left) execute Serial_input_left_high call Clock_cycle (Clock_high__serial_left) end repeat execute Outputs_P_D1_0 execute Serial_input_left_low call Clock_cycle (Clock_high__serial_left) execute Outputs_P_D1_1 end unit unit "awaretest serial input left D2 Test" repeat 4 times execute Serial_input_left_low call Clock_cycle (Clock_high__serial_left) execute Serial_input_left_high call Clock_cycle (Clock_high__serial_left) end repeat execute Outputs_P_D2_1 execute Serial_input_left_low call Clock_cycle (Clock_high__serial_left) execute Outputs_P_D2_0 end unit unit "awaretest serial input left D3 Test" repeat 4 times execute Serial_input_left_low call Clock_cycle (Clock_high__serial_left) execute Serial_input_left_high call Clock_cycle (Clock_high__serial_left) end repeat execute Outputs_P_D3_0 execute Serial_input_left_low call Clock_cycle (Clock_high__serial_left) execute Outputs_P_D3_1 end unit unit "awaretest serial input left D4 Test" repeat 4 times execute Serial_input_left_low call Clock_cycle (Clock_high__serial_left) execute Serial_input_left_high call Clock_cycle (Clock_high__serial_left) end repeat execute Outputs_P_D4_1 execute Serial_input_left_low call Clock_cycle (Clock_high__serial_left) execute Outputs_P_D4_0 end unit unit "awaretest serial input left D5 Test" repeat 4 times execute Serial_input_left_low call Clock_cycle (Clock_high__serial_left) execute Serial_input_left_high call Clock_cycle (Clock_high__serial_left) end repeat execute Outputs_P_D5_0 execute Serial_input_left_low call Clock_cycle (Clock_high__serial_left) execute Outputs_P_D5_1 end unit unit "awaretest serial input left D6 Test" repeat 4 times execute Serial_input_left_low call Clock_cycle (Clock_high__serial_left) execute Serial_input_left_high call Clock_cycle (Clock_high__serial_left) end repeat execute Outputs_P_D6_1 execute Serial_input_left_low call Clock_cycle (Clock_high__serial_left) execute Outputs_P_D6_0 end unit unit "awaretest serial input left D7 Test" repeat 4 times execute Serial_input_left_low call Clock_cycle (Clock_high__serial_left) execute Serial_input_left_high call Clock_cycle (Clock_high__serial_left) end repeat execute Outputs_P_D7_0 execute Serial_input_left_low call Clock_cycle (Clock_high__serial_left) execute Outputs_P_D7_1 end unit unit "awaretest serial input left H_output Test" repeat 4 times execute Serial_input_left_low call Clock_cycle (Clock_high__serial_left) execute Serial_input_left_high call Clock_cycle (Clock_high__serial_left) end repeat execute Outputs_H_output_1 execute Serial_input_left_low call Clock_cycle (Clock_high__serial_left) execute Outputs_H_output_0 end unit unit "awaretest serial input left A_output Test" repeat 4 times execute Serial_input_left_low call Clock_cycle (Clock_high__serial_left) execute Serial_input_left_high call Clock_cycle (Clock_high__serial_left) end repeat execute Outputs_A_output_0 execute Serial_input_left_low call Clock_cycle (Clock_high__serial_left) execute Outputs_A_output_1 end unit unit "serial input right" repeat 4 times execute Serial_input_right_low call Clock_cycle (Clock_high__serial_right) execute Serial_input_right_high call Clock_cycle (Clock_high__serial_right) end repeat execute Outputs_10101010_10_ksd_right execute Serial_input_right_low call Clock_cycle (Clock_high__serial_right) execute Outputs_01010101_01_ksd_right execute Serial_input_right_high call Clock_cycle (Clock_high__serial_right) execute Outputs_10101010_10_ksd_right end unit unit "serial input left" repeat 4 times execute Serial_input_left_low call Clock_cycle (Clock_high__serial_left) execute Serial_input_left_high call Clock_cycle (Clock_high__serial_left) end repeat execute Outputs_01010101_01_ksd_left execute Serial_input_left_low call Clock_cycle (Clock_high__serial_left) execute Outputs_10101010_10_ksd_left execute Serial_input_left_high call Clock_cycle (Clock_high__serial_left) execute Outputs_01010101_01_ksd_left end unit unit "parallel input, shift right" execute Parallel_input_01010101 call Clock_cycle (Clock_high__load) execute Function_01 execute Outputs_01010101_01 execute Parallel_input_10101010 call Clock_cycle (Clock_high__load) execute Function_01 execute Outputs_10101010_10 execute Parallel_input_01010101 call Clock_cycle (Clock_high__load) execute Function_01 execute Outputs_01010101_01 call Clock_cycle (Clock_high__shift) execute Outputs_X0101010_X0 call Clock_cycle (Clock_high__shift) execute Outputs_XX010101_X1 end unit unit "parallel input, shift left" execute Parallel_input_01010101 call Clock_cycle (Clock_high__load) execute Function_10 execute Outputs_01010101_01 execute Parallel_input_10101010 call Clock_cycle (Clock_high__load) execute Function_10 execute Outputs_10101010_10 execute Parallel_input_01010101 call Clock_cycle (Clock_high__load) execute Function_10 execute Outputs_01010101_01 call Clock_cycle (Clock_high__shift) execute Outputs_1010101X_1X call Clock_cycle (Clock_high__shift) execute Outputs_010101XX_0X end unit unit "parallel load and hold" execute Parallel_input_01010101 call Clock_cycle (Clock_high__load) execute Function_00 execute Outputs_01010101_01 execute Parallel_input_10101010 call Clock_cycle (Clock_high__load) execute Function_00 execute Outputs_10101010_10 execute Parallel_input_01010101 call Clock_cycle (Clock_high__load) execute Function_00 execute Outputs_01010101_01 execute Parallel_input_10101010 execute Clock_Low__hold call Clock_cycle (Clock_high__hold) execute Outputs_01010101_01 end unit unit "test clear, shift right available" repeat 8 times execute Serial_input_right_high call Clock_cycle (Clock_high__serial_right) end repeat execute Outputs_11111111_11_ksd_right execute Clear_low execute Clock_high__clear end unit unit "test clear, shift left available" repeat 8 times execute Serial_input_left_high call Clock_cycle (Clock_high__serial_left) end repeat execute Outputs_11111111_11_ksd_left execute Clear_low execute Clock_high__clear end unit unit "test clear, parallel input" execute Parallel_input_11111111 call Clock_cycle (Clock_high__load) execute Function_00 execute Outputs_11111111_11 execute Clear_low execute Clock_high__clear end unit unit "circular shift right" tied Serial_input_right, H_output execute Parallel_input_01010101 call Clock_cycle (Clock_high__load) execute Function_01 execute Outputs_01010101_01 execute Parallel_input_10101010 call Clock_cycle (Clock_high__load) execute Function_01 execute Outputs_10101010_10 execute Parallel_input_01010101 call Clock_cycle (Clock_high__load) execute Function_01 execute Outputs_01010101_01 call Clock_cycle (Clock_high__shift) execute Outputs_10101010_10 call Clock_cycle (Clock_high__shift) execute Outputs_01010101_01 end unit unit "circular shift left" tied Serial_input_left, A_output execute Parallel_input_01010101 call Clock_cycle (Clock_high__load) execute Function_10 execute Outputs_01010101_01 execute Parallel_input_10101010 call Clock_cycle (Clock_high__load) execute Function_10 execute Outputs_10101010_10 execute Parallel_input_01010101 call Clock_cycle (Clock_high__load) execute Function_10 execute Outputs_01010101_01 call Clock_cycle (Clock_high__shift) execute Outputs_10101010_10 call Clock_cycle (Clock_high__shift) execute Outputs_01010101_01 end unit ! End of test