!!!! 6 0 1 986590936 V38dd ! Device : 6513h ! Function : Static RAM 512 x 4 ! revision : B.01.00 ! safeguard : med_out_mos ! Modifications : Modified for AwareTest xi ! warning "This library has not been verified with hardware." assign VCC to pins 18 assign GND to pins 9 assign Address to pins 15,16,17,1,2,3,4,5,6 assign Chip_enable_bar to pins 8 assign Write_bar to pins 10 assign Data to pins 11,12,13,14 assign Data_D0 to pins 14 !AT Added for minimum pin test. assign Data_D1 to pins 13 !AT Added for minimum pin test. assign Data_D2 to pins 12 !AT Added for minimum pin test. assign Data_D3 to pins 11 !AT Added for minimum pin test. assign Y to pins 7 family TTL power VCC, GND inputs Address, Chip_enable_bar, Write_bar, Y bidirectional Data bidirectional Data_D0, Data_D1, Data_D2, Data_D3 !AT Added for min. pin test. when Chip_enable_bar is "1" inactive Data when Write_bar is "1" outputs Data when Write_bar is "0" inputs Data trace Data to Address, Chip_enable_bar, Write_bar, Y disable Data with Chip_enable_bar to "1" !***************************************************************************** !***************************************************************************** vector Address_000000000 set Address to "000000000" set Chip_enable_bar to "0" set Write_bar to "1" set Y to "1" end vector vector Address_000000001 set Address to "000000001" set Chip_enable_bar to "0" set Write_bar to "1" set Y to "1" end vector vector Address_000000011 set Address to "000000011" set Chip_enable_bar to "0" set Write_bar to "1" set Y to "1" end vector vector Address_000000111 set Address to "000000111" set Chip_enable_bar to "0" set Write_bar to "1" set Y to "1" end vector vector Address_000001111 set Address to "000001111" set Chip_enable_bar to "0" set Write_bar to "1" set Y to "1" end vector vector Address_000011111 set Address to "000011111" set Chip_enable_bar to "0" set Write_bar to "1" set Y to "1" end vector vector Address_000111111 set Address to "000111111" set Chip_enable_bar to "0" set Write_bar to "1" set Y to "1" end vector vector Address_001111111 set Address to "001111111" set Chip_enable_bar to "0" set Write_bar to "1" set Y to "1" end vector vector Address_011111111 set Address to "011111111" set Chip_enable_bar to "0" set Write_bar to "1" set Y to "1" end vector vector Address_111111111 set Address to "111111111" set Chip_enable_bar to "0" set Write_bar to "1" set Y to "1" end vector vector Data_read_0000 receive Data set Chip_enable_bar to "0" set Data to "0000" set Write_bar to "1" set Y to "1" end vector vector Data_read_0001 receive Data set Chip_enable_bar to "0" set Data to "0001" set Write_bar to "1" set Y to "1" end vector vector Data_read_0011 receive Data set Chip_enable_bar to "0" set Data to "0011" set Write_bar to "1" set Y to "1" end vector vector Data_read_0111 receive Data set Chip_enable_bar to "0" set Data to "0111" set Write_bar to "1" set Y to "1" end vector vector Data_read_1111 receive Data set Chip_enable_bar to "0" set Data to "1111" set Write_bar to "1" set Y to "1" end vector vector Data_read_1110 receive Data set Chip_enable_bar to "0" set Data to "1110" set Write_bar to "1" set Y to "1" end vector vector Data_read_1100 receive Data set Chip_enable_bar to "0" set Data to "1100" set Write_bar to "1" set Y to "1" end vector vector Data_read_1000 receive Data set Chip_enable_bar to "0" set Data to "1000" set Write_bar to "1" set Y to "1" end vector vector Data_read_1001 receive Data set Chip_enable_bar to "0" set Data to "1001" set Write_bar to "1" set Y to "1" end vector vector Data_read_1011 receive Data set Chip_enable_bar to "0" set Data to "1011" set Write_bar to "1" set Y to "1" end vector vector Data_write_0000 drive Data set Chip_enable_bar to "0" set Data to "0000" set Write_bar to "0" set Y to "1" end vector vector Data_write_0001 drive Data set Chip_enable_bar to "0" set Data to "0001" set Write_bar to "0" set Y to "1" end vector vector Data_write_0011 drive Data set Chip_enable_bar to "0" set Data to "0011" set Write_bar to "0" set Y to "1" end vector vector Data_write_0111 drive Data set Chip_enable_bar to "0" set Data to "0111" set Write_bar to "0" set Y to "1" end vector vector Data_write_1111 drive Data set Chip_enable_bar to "0" set Data to "1111" set Write_bar to "0" set Y to "1" end vector vector Data_write_1110 drive Data set Chip_enable_bar to "0" set Data to "1110" set Write_bar to "0" set Y to "1" end vector vector Data_write_1100 drive Data set Chip_enable_bar to "0" set Data to "1100" set Write_bar to "0" set Y to "1" end vector vector Data_write_1000 drive Data set Chip_enable_bar to "0" set Data to "1000" set Write_bar to "0" set Y to "1" end vector vector Data_write_1001 drive Data set Chip_enable_bar to "0" set Data to "1001" set Write_bar to "0" set Y to "1" end vector vector Data_write_1011 drive Data set Chip_enable_bar to "0" set Data to "1011" set Write_bar to "0" set Y to "1" end vector vector End_cycle set Chip_enable_bar to "1" set Write_bar to "1" set Y to "1" end vector !AT The following vectors have been added for a minimum pins test. Any !AT vectors that references the data bus was copied and modified to reference !AT only a single pin of the data bus. vector Data_read_D0_0 receive Data_D0 set Chip_enable_bar to "0" set Data_D0 to "0" set Write_bar to "1" set Y to "1" end vector vector Data_read_D0_1 receive Data_D0 set Chip_enable_bar to "0" set Data_D0 to "1" set Write_bar to "1" set Y to "1" end vector vector Data_read_D1_0 receive Data_D1 set Chip_enable_bar to "0" set Data_D1 to "0" set Write_bar to "1" set Y to "1" end vector vector Data_read_D1_1 receive Data_D1 set Chip_enable_bar to "0" set Data_D1 to "1" set Write_bar to "1" set Y to "1" end vector vector Data_read_D2_0 receive Data_D2 set Chip_enable_bar to "0" set Data_D2 to "0" set Write_bar to "1" set Y to "1" end vector vector Data_read_D2_1 receive Data_D2 set Chip_enable_bar to "0" set Data_D2 to "1" set Write_bar to "1" set Y to "1" end vector vector Data_read_D3_0 receive Data_D3 set Chip_enable_bar to "0" set Data_D3 to "0" set Write_bar to "1" set Y to "1" end vector vector Data_read_D3_1 receive Data_D3 set Chip_enable_bar to "0" set Data_D3 to "1" set Write_bar to "1" set Y to "1" end vector vector Data_write_D0_0 drive Data_D0 set Chip_enable_bar to "0" set Data_D0 to "0" set Write_bar to "0" set Y to "1" end vector vector Data_write_D0_1 drive Data_D0 set Chip_enable_bar to "0" set Data_D0 to "1" set Write_bar to "0" set Y to "1" end vector vector Data_write_D1_0 drive Data_D1 set Chip_enable_bar to "0" set Data_D1 to "0" set Write_bar to "0" set Y to "1" end vector vector Data_write_D1_1 drive Data_D1 set Chip_enable_bar to "0" set Data_D1 to "1" set Write_bar to "0" set Y to "1" end vector vector Data_write_D2_0 drive Data_D2 set Chip_enable_bar to "0" set Data_D2 to "0" set Write_bar to "0" set Y to "1" end vector vector Data_write_D2_1 drive Data_D2 set Chip_enable_bar to "0" set Data_D2 to "1" set Write_bar to "0" set Y to "1" end vector vector Data_write_D3_0 drive Data_D3 set Chip_enable_bar to "0" set Data_D3 to "0" set Write_bar to "0" set Y to "1" end vector vector Data_write_D3_1 drive Data_D3 set Chip_enable_bar to "0" set Data_D3 to "1" set Write_bar to "0" set Y to "1" end vector !***************************************************************************** !***************************************************************************** sub R_W_data (Address,Data) execute Address execute Data execute End_cycle end sub !***************************************************************************** !AT The following AwareTest units have been added for minimum pins tests. Each !AT unit tests a separate data pin starting with D0. unit "awaretest D0 Test" call R_W_data (Address_000000000,Data_write_D0_0) call R_W_data (Address_000000000,Data_read_D0_0) call R_W_data (Address_000000000,Data_write_D0_1) call R_W_data (Address_000000000,Data_read_D0_1) end unit unit "awaretest D1 Test" call R_W_data (Address_000000000,Data_write_D1_0) call R_W_data (Address_000000000,Data_read_D1_0) call R_W_data (Address_000000000,Data_write_D1_1) call R_W_data (Address_000000000,Data_read_D1_1) end unit unit "awaretest D2 Test" call R_W_data (Address_000000000,Data_write_D2_0) call R_W_data (Address_000000000,Data_read_D2_0) call R_W_data (Address_000000000,Data_write_D2_1) call R_W_data (Address_000000000,Data_read_D2_1) end unit unit "awaretest D3 Test" call R_W_data (Address_000000000,Data_write_D3_0) call R_W_data (Address_000000000,Data_read_D3_0) call R_W_data (Address_000000000,Data_write_D3_1) call R_W_data (Address_000000000,Data_read_D3_1) end unit unit "Ram Test" ! initialize ram call R_W_data (Address_000000000,Data_write_0000) call R_W_data (Address_000000001,Data_write_0001) call R_W_data (Address_000000011,Data_write_0011) call R_W_data (Address_000000111,Data_write_0111) call R_W_data (Address_000001111,Data_write_1111) call R_W_data (Address_000011111,Data_write_1110) call R_W_data (Address_000111111,Data_write_1100) call R_W_data (Address_001111111,Data_write_1000) call R_W_data (Address_011111111,Data_write_1001) call R_W_data (Address_111111111,Data_write_1011) ! test ram cells call R_W_data (Address_000000000,Data_write_0000) call R_W_data (Address_000000001,Data_write_0001) call R_W_data (Address_000000011,Data_write_0011) call R_W_data (Address_000000111,Data_write_0111) call R_W_data (Address_000001111,Data_write_1111) call R_W_data (Address_000011111,Data_write_1110) call R_W_data (Address_000111111,Data_write_1100) call R_W_data (Address_001111111,Data_write_1000) call R_W_data (Address_011111111,Data_write_1001) call R_W_data (Address_111111111,Data_write_1011) call R_W_data (Address_000000000,Data_read_0000) call R_W_data (Address_000000001,Data_read_0001) call R_W_data (Address_000000011,Data_read_0011) call R_W_data (Address_000000111,Data_read_0111) call R_W_data (Address_000001111,Data_read_1111) call R_W_data (Address_000011111,Data_read_1110) call R_W_data (Address_000111111,Data_read_1100) call R_W_data (Address_001111111,Data_read_1000) call R_W_data (Address_011111111,Data_read_1001) call R_W_data (Address_111111111,Data_read_1011) end unit ! End of test