!!!! 6 0 1 987023238 Va155 ! Device : 6264 ! Function : Static RAM 8k x 8 ! revision : B.01.00 ! safeguard : low_out_mos ! Modifications : Modified for AwareTest xi ! warning "This library has not been verified with hardware." warning " This device has outputs that can be set in the high " warning " impedance state. In order to test Output_Enable " warning " (pin 22) pullups are needed on Data_bus " warning " (pin 19,18,17,16,15,13,12,11) " sequential vector cycle 500n receive delay 400n assign VCC to pins 28 assign GND to pins 14 assign Address_bus to pins 2,23,21,24,25,3 assign Address_bus to pins 4,5,6,7,8,9,10 assign Chip_Selects to pins 26,20 assign Output_Enable_bar to pins 22 assign Write_Enable_bar to pins 27 assign Data_bus to pins 19,18,17,16,15,13,12,11 assign Data_D0 to pins 11 !AT Added for minimum pin test. assign Data_D1 to pins 12 !AT Added for minimum pin test. assign Data_D2 to pins 13 !AT Added for minimum pin test. assign Data_D3 to pins 15 !AT Added for minimum pin test. assign Data_D4 to pins 16 !AT Added for minimum pin test. assign Data_D5 to pins 17 !AT Added for minimum pin test. assign Data_D6 to pins 18 !AT Added for minimum pin test. assign Data_D7 to pins 19 !AT Added for minimum pin test. assign NC to pins 1 power VCC,GND inputs Address_bus,Chip_Selects,Output_Enable_bar inputs Write_Enable_bar bidirectional Data_bus bidirectional Data_D0, Data_D1, Data_D2, Data_D3 !AT Added for min. pin test. bidirectional Data_D4, Data_D5, Data_D6, Data_D7 !AT Added for min. pin test. nondigital NC family TTL format hexadecimal Address_bus,Data_bus when Chip_selects is "z1" inactive Data_bus when Chip_selects is "0z" inactive Data_bus when Output_enable_bar is "1" inactive Data_bus when Write_enable_bar is "1" outputs Data_bus when Write_enable_bar is "0" inputs Data_bus trace Data_bus to Address_bus, Chip_selects, Output_enable_bar trace Data_bus to Write_enable_bar disable Data_bus with Output_Enable_bar to "1" disable Data_bus with Chip_Selects to "X1" disable Data_bus with Chip_Selects to "0X" disable Data_bus with Write_Enable_bar to "0" set load on groups Data_bus to pull up !*************************************************************** !*************************************************************** vector Initialize_Inputs set Address_bus to "0000" set Chip_Selects to "01" set Output_Enable_bar to "0" set Write_Enable_bar to "1" end vector vector Keep_Inputs set Address_bus to "kkkk" set Chip_Selects to "kk" set Output_Enable_bar to "k" set Write_Enable_bar to "k" end vector ! Inputs vector Address_0000 initialize to Keep_Inputs set Address_bus to "0000" end vector vector Address_0001 initialize to Keep_Inputs set Address_bus to "0001" end vector vector Address_0003 initialize to Keep_Inputs set Address_bus to "0003" end vector vector Address_0007 initialize to Keep_Inputs set Address_bus to "0007" end vector vector Address_000F initialize to Keep_Inputs set Address_bus to "000F" end vector vector Address_001F initialize to Keep_Inputs set Address_bus to "001F" end vector vector Address_003F initialize to Keep_Inputs set Address_bus to "003F" end vector vector Address_007F initialize to Keep_Inputs set Address_bus to "007F" end vector vector Address_00FF initialize to Keep_Inputs set Address_bus to "00FF" end vector vector Address_01FF initialize to Keep_Inputs set Address_bus to "01FF" end vector vector Address_03FF initialize to Keep_Inputs set Address_bus to "03FF" end vector vector Address_07FF initialize to Keep_Inputs set Address_bus to "07FF" end vector vector Address_0FFF initialize to Keep_Inputs set Address_bus to "0FFF" end vector vector Address_1FFF initialize to Keep_Inputs set Address_bus to "1FFF" end vector vector Address_3FFF initialize to Keep_Inputs set Address_bus to "3FFF" end vector vector Address_7FFF initialize to Keep_Inputs set Address_bus to "7FFF" end vector vector Address_FFFF initialize to Keep_Inputs set Address_bus to "FFFF" end vector vector Chip_Selects_true initialize to Keep_Inputs set Chip_Selects to "10" end vector vector Chip_Selects_false initialize to Keep_Inputs set Chip_Selects to "01" end vector vector Chip_Select1_false initialize to Keep_Inputs set Chip_Selects to "11" end vector vector Chip_Select2_false initialize to Keep_Inputs set Chip_Selects to "00" end vector vector Output_Enable_true initialize to Keep_Inputs set Output_Enable_bar to "0" end vector vector Output_Enable_false initialize to Keep_Inputs set Output_Enable_bar to "1" end vector vector Write_Enable_true initialize to Keep_Inputs set Write_Enable_bar to "0" end vector vector Write_Enable_false initialize to Keep_Inputs drive Data_bus set Data_bus to "kk" set Write_Enable_bar to "1" end vector ! Bidirectional Outputs vector Receive_Data_00 initialize to Keep_Inputs receive Data_bus set Data_bus to "00" end vector vector Receive_Data_01 initialize to Keep_Inputs receive Data_bus set Data_bus to "01" end vector vector Receive_Data_03 initialize to Keep_Inputs receive Data_bus set Data_bus to "03" end vector vector Receive_Data_07 initialize to Keep_Inputs receive Data_bus set Data_bus to "07" end vector vector Receive_Data_0F initialize to Keep_Inputs receive Data_bus set Data_bus to "0F" end vector vector Receive_Data_1F initialize to Keep_Inputs receive Data_bus set Data_bus to "1F" end vector vector Receive_Data_3F initialize to Keep_Inputs receive Data_bus set Data_bus to "3F" end vector vector Receive_Data_7F initialize to Keep_Inputs receive Data_bus set Data_bus to "7F" end vector vector Receive_Data_FF initialize to Keep_Inputs receive Data_bus set Data_bus to "FF" end vector vector Receive_Data_FE initialize to Keep_Inputs receive Data_bus set Data_bus to "FE" end vector vector Receive_Data_FC initialize to Keep_Inputs receive Data_bus set Data_bus to "FC" end vector vector Receive_Data_F8 initialize to Keep_Inputs receive Data_bus set Data_bus to "F8" end vector vector Receive_Data_F0 initialize to Keep_Inputs receive Data_bus set Data_bus to "F0" end vector vector Receive_Data_E0 initialize to Keep_Inputs receive Data_bus set Data_bus to "E0" end vector vector Receive_Data_C0 initialize to Keep_Inputs receive Data_bus set Data_bus to "C0" end vector ! Bidirectional Inputs vector Drive_Data_00 initialize to Keep_Inputs drive Data_bus set Data_bus to "00" end vector vector Drive_Data_01 initialize to Keep_Inputs drive Data_bus set Data_bus to "01" end vector vector Drive_Data_03 initialize to Keep_Inputs drive Data_bus set Data_bus to "03" end vector vector Drive_Data_07 initialize to Keep_Inputs drive Data_bus set Data_bus to "07" end vector vector Drive_Data_0F initialize to Keep_Inputs drive Data_bus set Data_bus to "0F" end vector vector Drive_Data_1F initialize to Keep_Inputs drive Data_bus set Data_bus to "1F" end vector vector Drive_Data_3F initialize to Keep_Inputs drive Data_bus set Data_bus to "3F" end vector vector Drive_Data_7F initialize to Keep_Inputs drive Data_bus set Data_bus to "7F" end vector vector Drive_Data_FF initialize to Keep_Inputs drive Data_bus set Data_bus to "FF" end vector vector Drive_Data_FE initialize to Keep_Inputs drive Data_bus set Data_bus to "FE" end vector vector Drive_Data_FC initialize to Keep_Inputs drive Data_bus set Data_bus to "FC" end vector vector Drive_Data_F8 initialize to Keep_Inputs drive Data_bus set Data_bus to "F8" end vector vector Drive_Data_F0 initialize to Keep_Inputs drive Data_bus set Data_bus to "F0" end vector vector Drive_Data_E0 initialize to Keep_Inputs drive Data_bus set Data_bus to "E0" end vector vector Drive_Data_C0 initialize to Keep_Inputs drive Data_bus set Data_bus to "C0" end vector !AT The following vectors have been added for a minimum pins test. Any !AT vectors that references the data bus was copied and modified to reference !AT only a single pin of the data bus. vector WEb_hi_D0 initialize to Keep_Inputs drive Data_D0 set Data_D0 to "k" set Write_Enable_bar to "1" end vector vector WEb_hi_D1 initialize to Keep_Inputs drive Data_D1 set Data_D1 to "k" set Write_Enable_bar to "1" end vector vector WEb_hi_D2 initialize to Keep_Inputs drive Data_D2 set Data_D2 to "k" set Write_Enable_bar to "1" end vector vector WEb_hi_D3 initialize to Keep_Inputs drive Data_D3 set Data_D3 to "k" set Write_Enable_bar to "1" end vector vector WEb_hi_D4 initialize to Keep_Inputs drive Data_D4 set Data_D4 to "k" set Write_Enable_bar to "1" end vector vector WEb_hi_D5 initialize to Keep_Inputs drive Data_D5 set Data_D5 to "k" set Write_Enable_bar to "1" end vector vector WEb_hi_D6 initialize to Keep_Inputs drive Data_D6 set Data_D6 to "k" set Write_Enable_bar to "1" end vector vector WEb_hi_D7 initialize to Keep_Inputs drive Data_D7 set Data_D7 to "k" set Write_Enable_bar to "1" end vector vector Receive_Data_D0_0 initialize to Keep_Inputs receive Data_D0 set Data_D0 to "0" end vector vector Receive_Data_D0_1 initialize to Keep_Inputs receive Data_D0 set Data_D0 to "1" end vector vector Receive_Data_D1_0 initialize to Keep_Inputs receive Data_D1 set Data_D1 to "0" end vector vector Receive_Data_D1_1 initialize to Keep_Inputs receive Data_D1 set Data_D1 to "1" end vector vector Receive_Data_D2_0 initialize to Keep_Inputs receive Data_D2 set Data_D2 to "0" end vector vector Receive_Data_D2_1 initialize to Keep_Inputs receive Data_D2 set Data_D2 to "1" end vector vector Receive_Data_D3_0 initialize to Keep_Inputs receive Data_D3 set Data_D3 to "0" end vector vector Receive_Data_D3_1 initialize to Keep_Inputs receive Data_D3 set Data_D3 to "1" end vector vector Receive_Data_D4_0 initialize to Keep_Inputs receive Data_D4 set Data_D4 to "0" end vector vector Receive_Data_D4_1 initialize to Keep_Inputs receive Data_D4 set Data_D4 to "1" end vector vector Receive_Data_D5_0 initialize to Keep_Inputs receive Data_D5 set Data_D5 to "0" end vector vector Receive_Data_D5_1 initialize to Keep_Inputs receive Data_D5 set Data_D5 to "1" end vector vector Receive_Data_D6_0 initialize to Keep_Inputs receive Data_D6 set Data_D6 to "0" end vector vector Receive_Data_D6_1 initialize to Keep_Inputs receive Data_D6 set Data_D6 to "1" end vector vector Receive_Data_D7_0 initialize to Keep_Inputs receive Data_D7 set Data_D7 to "0" end vector vector Receive_Data_D7_1 initialize to Keep_Inputs receive Data_D7 set Data_D7 to "1" end vector vector Drive_Data_D0_0 initialize to Keep_Inputs drive Data_D0 set Data_D0 to "0" end vector vector Drive_Data_D0_1 initialize to Keep_Inputs drive Data_D0 set Data_D0 to "1" end vector vector Drive_Data_D1_0 initialize to Keep_Inputs drive Data_D1 set Data_D1 to "0" end vector vector Drive_Data_D1_1 initialize to Keep_Inputs drive Data_D1 set Data_D1 to "1" end vector vector Drive_Data_D2_0 initialize to Keep_Inputs drive Data_D2 set Data_D2 to "0" end vector vector Drive_Data_D2_1 initialize to Keep_Inputs drive Data_D2 set Data_D2 to "1" end vector vector Drive_Data_D3_0 initialize to Keep_Inputs drive Data_D3 set Data_D3 to "0" end vector vector Drive_Data_D3_1 initialize to Keep_Inputs drive Data_D3 set Data_D3 to "1" end vector vector Drive_Data_D4_0 initialize to Keep_Inputs drive Data_D4 set Data_D4 to "0" end vector vector Drive_Data_D4_1 initialize to Keep_Inputs drive Data_D4 set Data_D4 to "1" end vector vector Drive_Data_D5_0 initialize to Keep_Inputs drive Data_D5 set Data_D5 to "0" end vector vector Drive_Data_D5_1 initialize to Keep_Inputs drive Data_D5 set Data_D5 to "1" end vector vector Drive_Data_D6_0 initialize to Keep_Inputs drive Data_D6 set Data_D6 to "0" end vector vector Drive_Data_D6_1 initialize to Keep_Inputs drive Data_D6 set Data_D6 to "1" end vector vector Drive_Data_D7_0 initialize to Keep_Inputs drive Data_D7 set Data_D7 to "0" end vector vector Drive_Data_D7_1 initialize to Keep_Inputs drive Data_D7 set Data_D7 to "1" end vector !*************************************************************** !*************************************************************** sub Write (Address,Data) execute Address execute Chip_Selects_true execute Write_Enable_true execute Data execute Write_Enable_false end sub sub Read (Address,Data) execute Address execute Chip_Selects_true execute Data end sub !AT The following subroutines have been added for a minimum pins test. !AT Vectors in the subroutine "Write" reference the entire data bus. !AT Therefore this subroutine was copied and modified to reference only !AT a single pin of the data bus. The subroutine "Read" did not !AT require any modification as all references to the data bus are made !AT via a passed parameter (Read). This reference can be modified in the !AT call statement. sub Write_Dx (Address, Data_Dx, WEb_hi_Dx) execute Address execute Chip_Selects_true execute Write_Enable_true execute Data_Dx execute WEb_hi_Dx end sub !**************************************************************** !AT The following AwareTest units have been added for minimum pins tests. Each !AT unit tests a separate data pin starting with D0. unit "awaretest D0 Test" execute Initialize_Inputs call Write_Dx (Address_0000, Drive_Data_D0_0, WEb_hi_D0) call Read (Address_0000, Receive_Data_D0_0) call Write_Dx (Address_0000, Drive_Data_D0_1, WEb_hi_D0) call Read (Address_0000, Receive_Data_D0_1) end unit unit "awaretest D1 Test" execute Initialize_Inputs call Write_Dx (Address_0000, Drive_Data_D1_0, WEb_hi_D1) call Read (Address_0000, Receive_Data_D1_0) call Write_Dx (Address_0000, Drive_Data_D1_1, WEb_hi_D1) call Read (Address_0000, Receive_Data_D1_1) end unit unit "awaretest D2 Test" execute Initialize_Inputs call Write_Dx (Address_0000, Drive_Data_D2_0, WEb_hi_D2) call Read (Address_0000, Receive_Data_D2_0) call Write_Dx (Address_0000, Drive_Data_D2_1, WEb_hi_D2) call Read (Address_0000, Receive_Data_D2_1) end unit unit "awaretest D3 Test" execute Initialize_Inputs call Write_Dx (Address_0000, Drive_Data_D3_0, WEb_hi_D3) call Read (Address_0000, Receive_Data_D3_0) call Write_Dx (Address_0000, Drive_Data_D3_1, WEb_hi_D3) call Read (Address_0000, Receive_Data_D3_1) end unit unit "awaretest D4 Test" execute Initialize_Inputs call Write_Dx (Address_0000, Drive_Data_D4_0, WEb_hi_D4) call Read (Address_0000, Receive_Data_D4_0) call Write_Dx (Address_0000, Drive_Data_D4_1, WEb_hi_D4) call Read (Address_0000, Receive_Data_D4_1) end unit unit "awaretest D5 Test" execute Initialize_Inputs call Write_Dx (Address_0000, Drive_Data_D5_0, WEb_hi_D5) call Read (Address_0000, Receive_Data_D5_0) call Write_Dx (Address_0000, Drive_Data_D5_1, WEb_hi_D5) call Read (Address_0000, Receive_Data_D5_1) end unit unit "awaretest D6 Test" execute Initialize_Inputs call Write_Dx (Address_0000, Drive_Data_D6_0, WEb_hi_D6) call Read (Address_0000, Receive_Data_D6_0) call Write_Dx (Address_0000, Drive_Data_D6_1, WEb_hi_D6) call Read (Address_0000, Receive_Data_D6_1) end unit unit "awaretest D7 Test" execute Initialize_Inputs call Write_Dx (Address_0000, Drive_Data_D7_0, WEb_hi_D7) call Read (Address_0000, Receive_Data_D7_0) call Write_Dx (Address_0000, Drive_Data_D7_1, WEb_hi_D7) call Read (Address_0000, Receive_Data_D7_1) end unit unit "RAM Test" execute Initialize_Inputs call Write (Address_0000,Drive_Data_01) call Write (Address_0001,Drive_Data_03) call Write (Address_0003,Drive_Data_07) call Write (Address_0007,Drive_Data_0F) call Write (Address_000F,Drive_Data_1F) call Write (Address_001F,Drive_Data_3F) call Write (Address_003F,Drive_Data_7F) call Write (Address_007F,Drive_Data_FF) call Write (Address_00FF,Drive_Data_FE) call Write (Address_01FF,Drive_Data_FC) call Write (Address_03FF,Drive_Data_F8) call Write (Address_07FF,Drive_Data_F0) call Write (Address_0FFF,Drive_Data_E0) call Write (Address_1FFF,Drive_Data_C0) call Read (Address_0000,Receive_Data_01) call Read (Address_0001,Receive_Data_03) call Read (Address_0003,Receive_Data_07) call Read (Address_0007,Receive_Data_0F) call Read (Address_000F,Receive_Data_1F) call Read (Address_001F,Receive_Data_3F) call Read (Address_003F,Receive_Data_7F) call Read (Address_007F,Receive_Data_FF) call Read (Address_00FF,Receive_Data_FE) call Read (Address_01FF,Receive_Data_FC) call Read (Address_03FF,Receive_Data_F8) call Read (Address_07FF,Receive_Data_F0) call Read (Address_0FFF,Receive_Data_E0) call Read (Address_1FFF,Receive_Data_C0) end unit unit "Test Chip_Selects false" execute Initialize_Inputs call Write (Address_0000,Drive_Data_00) execute Address_0000 execute Chip_Selects_false execute Write_Enable_true execute Drive_Data_FF execute Write_Enable_false call Read (Address_0000,Receive_Data_00) end unit unit "Test Chip_Select1 false" execute Initialize_Inputs call Write (Address_0000,Drive_Data_00) execute Address_0000 execute Chip_Select1_false execute Write_Enable_true execute Drive_Data_FF execute Write_Enable_false call Read (Address_0000,Receive_Data_00) end unit unit "Test Chip_Select2 false" execute Initialize_Inputs call Write (Address_0000,Drive_Data_00) execute Address_0000 execute Chip_Select2_false execute Write_Enable_true execute Drive_Data_FF execute Write_Enable_false call Read (Address_0000,Receive_Data_00) end unit unit "Test Write_bar false" execute Initialize_Inputs call Write (Address_0000,Drive_Data_00) execute Address_0000 execute Chip_Selects_true execute Write_Enable_false execute Drive_Data_FF execute Write_Enable_false execute Chip_Selects_false call Read (Address_0000,Receive_Data_00) end unit unit "Test Output_Enable_bar false" execute Initialize_Inputs call Write (Address_0000,Drive_Data_00) execute Address_0000 execute Chip_Selects_true execute Output_Enable_false execute Receive_Data_FF execute Chip_Selects_false execute Output_Enable_true call Read (Address_0000,Receive_Data_00) end unit !End of test