!!!! 6 0 1 986417779 Vdc90 ! Device : 2101 ! Function : Static RAM 3-state 256 x 4 ! revision : B.01.00 ! safeguard : med_out_mos ! Modifications : Modified for AwareTest xi ! warning "This library has not been verified with hardware." sequential vector cycle 1500n receive delay 1400n assign VCC to pins 22 assign GND to pins 8 assign Address to pins 7,6,5,21,1,2,3,4 assign Data_in to pins 15,13,11,9 assign Data_out to pins 16,14,12,10 assign Data_in_D0 to pins 9 !AT Added for minimum pin test. assign Data_in_D1 to pins 11 !AT Added for minimum pin test. assign Data_in_D2 to pins 13 !AT Added for minimum pin test. assign Data_in_D3 to pins 15 !AT Added for minimum pin test. assign Data_out_D0 to pins 10 !AT Added for minimum pin test. assign Data_out_D1 to pins 12 !AT Added for minimum pin test. assign Data_out_D2 to pins 14 !AT Added for minimum pin test. assign Data_out_D3 to pins 16 !AT Added for minimum pin test. assign Chip_enable_1_bar to pins 19 assign Chip_enable_2 to pins 17 assign Chip_enables to pins 19,17 assign Output_disable to pins 18 assign Write_enable_bar to pins 20 family TTL power VCC, GND inputs Address, Data_in, Write_enable_bar, Output_disable inputs Chip_enable_1_bar, Chip_enable_2, Chip_enables inputs Data_in_D0, Data_in_D1, Data_in_D2, Data_in_D3 !AT Added for min pin test. outputs Data_out outputs Data_out_D0, Data_out_D1, Data_out_D2, Data_out_D3 !AT Added for min pin test. set load on groups Data_out to pull up when Chip_enable_1_bar is "1" inactive Data_out when Chip_enable_2 is "0" inactive Data_out when Output_disable is "1" inactive Data_out trace Data_out to Address, Data_in, Write_enable_bar, Output_disable trace Data_out to Chip_enable_1_bar, Chip_enable_2, Chip_enables disable Data_out with Chip_enable_1_bar to "1" disable Data_out with Chip_enable_2 to "0" disable Data_out with Output_disable to "1" !*************************************************************** !*************************************************************** vector Disable set Write_enable_bar to "1" set Chip_enables to "10" set Output_disable to "1" end vector vector Disable_output set Address to "kkkkkkkk" set Write_enable_bar to "k" set Chip_enables to "01" set Output_disable to "1" end vector vector Write_enable_true set Address to "kkkkkkkk" set Data_in to "kkkk" set Write_enable_bar to "0" set Chip_enables to "kk" set Output_disable to "k" end vector vector Write_enable_false set Address to "kkkkkkkk" set Data_in to "kkkk" set Write_enable_bar to "1" set Chip_enables to "10" set Output_disable to "k" end vector vector Chip_enable set Address to "kkkkkkkk" set Write_enable_bar to "k" set Chip_enables to "01" set Output_disable to "0" end vector vector Chip_enable_1_false set Address to "kkkkkkkk" set Write_enable_bar to "k" set Chip_enables to "11" set Output_disable to "k" end vector vector Chip_enable_2_false set Address to "kkkkkkkk" set Write_enable_bar to "k" set Chip_enables to "00" set Output_disable to "k" end vector vector Address_00000000 initialize to Disable set Address to "00000000" end vector vector Address_00000001 initialize to Disable set Address to "00000001" end vector vector Address_00000011 initialize to Disable set Address to "00000011" end vector vector Address_00000111 initialize to Disable set Address to "00000111" end vector vector Address_00001111 initialize to Disable set Address to "00001111" end vector vector Address_00011111 initialize to Disable set Address to "00011111" end vector vector Address_00111111 initialize to Disable set Address to "00111111" end vector vector Address_01111111 initialize to Disable set Address to "01111111" end vector vector Address_11111111 initialize to Disable set Address to "11111111" end vector vector Data_write_0000 initialize to Chip_enable set Data_in to "0000" end vector vector Data_write_0001 initialize to Chip_enable set Data_in to "0001" end vector vector Data_write_0011 initialize to Chip_enable set Data_in to "0011" end vector vector Data_write_0111 initialize to Chip_enable set Data_in to "0111" end vector vector Data_write_1111 initialize to Chip_enable set Data_in to "1111" end vector vector Data_write_1110 initialize to Chip_enable set Data_in to "1110" end vector vector Data_write_1100 initialize to Chip_enable set Data_in to "1100" end vector vector Data_write_1000 initialize to Chip_enable set Data_in to "1000" end vector vector Data_write_1010 initialize to Chip_enable set Data_in to "1010" end vector vector Data_write_1111_disabled set Address to "kkkkkkkk" set Write_enable_bar to "k" set Chip_enables to "kk" set Output_disable to "k" set Data_in to "1111" end vector vector Data_read_0000 initialize to Chip_enable set Data_out to "0000" end vector vector Data_read_0001 initialize to Chip_enable set Data_out to "0001" end vector vector Data_read_0011 initialize to Chip_enable set Data_out to "0011" end vector vector Data_read_0111 initialize to Chip_enable set Data_out to "0111" end vector vector Data_read_1111 initialize to Chip_enable set Data_out to "1111" end vector vector Data_read_1110 initialize to Chip_enable set Data_out to "1110" end vector vector Data_read_1100 initialize to Chip_enable set Data_out to "1100" end vector vector Data_read_1000 initialize to Chip_enable set Data_out to "1000" end vector vector Data_read_1010 initialize to Chip_enable set Data_out to "1010" end vector vector Address_00000000_Disable_output initialize to Disable_output set Address to "00000000" end vector vector Data_read_1111_Disable_output initialize to Disable_output set Data_out to "1111" end vector !AT The following vectors have been added for a minimum pins test. Any !AT vectors that references the data bus was copied and modified to reference !AT only a single pin of the data bus. vector Data_write_D0_0 initialize to Chip_enable set Data_in_D0 to "0" end vector vector Data_write_D0_1 initialize to Chip_enable set Data_in_D0 to "1" end vector vector Data_write_D1_0 initialize to Chip_enable set Data_in_D1 to "0" end vector vector Data_write_D1_1 initialize to Chip_enable set Data_in_D1 to "1" end vector vector Data_write_D2_0 initialize to Chip_enable set Data_in_D2 to "0" end vector vector Data_write_D2_1 initialize to Chip_enable set Data_in_D2 to "1" end vector vector Data_write_D3_0 initialize to Chip_enable set Data_in_D3 to "0" end vector vector Data_write_D3_1 initialize to Chip_enable set Data_in_D3 to "1" end vector vector Data_read_D0_0 initialize to Chip_enable set Data_out_D0 to "0" end vector vector Data_read_D0_1 initialize to Chip_enable set Data_out_D0 to "1" end vector vector Data_read_D1_0 initialize to Chip_enable set Data_out_D1 to "0" end vector vector Data_read_D1_1 initialize to Chip_enable set Data_out_D1 to "1" end vector vector Data_read_D2_0 initialize to Chip_enable set Data_out_D2 to "0" end vector vector Data_read_D2_1 initialize to Chip_enable set Data_out_D2 to "1" end vector vector Data_read_D3_0 initialize to Chip_enable set Data_out_D3 to "0" end vector vector Data_read_D3_1 initialize to Chip_enable set Data_out_D3 to "1" end vector vector WEb_lo_D0 set Address to "kkkkkkkk" set Data_in_D0 to "k" set Write_enable_bar to "0" set Chip_enables to "kk" set Output_disable to "k" end vector vector WEb_hi_D0 set Address to "kkkkkkkk" set Data_in_D0 to "k" set Write_enable_bar to "1" set Chip_enables to "10" set Output_disable to "k" end vector vector WEb_lo_D1 set Address to "kkkkkkkk" set Data_in_D1 to "k" set Write_enable_bar to "0" set Chip_enables to "kk" set Output_disable to "k" end vector vector WEb_hi_D1 set Address to "kkkkkkkk" set Data_in_D1 to "k" set Write_enable_bar to "1" set Chip_enables to "10" set Output_disable to "k" end vector vector WEb_lo_D2 set Address to "kkkkkkkk" set Data_in_D2 to "k" set Write_enable_bar to "0" set Chip_enables to "kk" set Output_disable to "k" end vector vector WEb_hi_D2 set Address to "kkkkkkkk" set Data_in_D2 to "k" set Write_enable_bar to "1" set Chip_enables to "10" set Output_disable to "k" end vector vector WEb_lo_D3 set Address to "kkkkkkkk" set Data_in_D3 to "k" set Write_enable_bar to "0" set Chip_enables to "kk" set Output_disable to "k" end vector vector WEb_hi_D3 set Address to "kkkkkkkk" set Data_in_D3 to "k" set Write_enable_bar to "1" set Chip_enables to "10" set Output_disable to "k" end vector !*************************************************************** !*************************************************************** sub Write_data (Address, Data) execute Address execute Data execute Write_enable_true execute Write_enable_false end sub sub Read_data (Address, Data) execute Address execute Data end sub !AT The following subroutines have been added for a minimum pins test. !AT Vectors in the subroutine "Write_data" reference the entire data bus. !AT Therefore this subroutine was copied and modified to reference only !AT a single pin of the data bus. The subroutine "Read_data" did not !AT require any modification as all references to the data bus are made !AT via a passed parameter (Data). This reference can be modified in the !AT call statement. sub Write_data_Dx (Address, Data_Dx, WEb_lo_Dx, WEb_hi_Dx) execute Address execute Data_Dx execute WEb_lo_Dx execute WEb_hi_Dx end sub !*************************************************************** !AT The following AwareTest units have been added for minimum pins tests. Each !AT unit tests a separate data pin starting with D0. unit "awaretest D0 Test" call Write_data_Dx (Address_00000000, Data_write_D0_0, WEb_lo_D0, WEb_hi_D0) call Read_data (Address_00000000, Data_read_D0_0) call Write_data_Dx (Address_00000000, Data_write_D0_1, WEb_lo_D0, WEb_hi_D0) call Read_data (Address_00000000, Data_read_D0_1) end unit unit "awaretest D1 Test" call Write_data_Dx (Address_00000000, Data_write_D1_0, WEb_lo_D1, WEb_hi_D1) call Read_data (Address_00000000, Data_read_D1_0) call Write_data_Dx (Address_00000000, Data_write_D1_1, WEb_lo_D1, WEb_hi_D1) call Read_data (Address_00000000, Data_read_D1_1) end unit unit "awaretest D2 Test" call Write_data_Dx (Address_00000000, Data_write_D2_0, WEb_lo_D2, WEb_hi_D2) call Read_data (Address_00000000, Data_read_D2_0) call Write_data_Dx (Address_00000000, Data_write_D2_1, WEb_lo_D2, WEb_hi_D2) call Read_data (Address_00000000, Data_read_D2_1) end unit unit "awaretest D3 Test" call Write_data_Dx (Address_00000000, Data_write_D3_0, WEb_lo_D3, WEb_hi_D3) call Read_data (Address_00000000, Data_read_D3_0) call Write_data_Dx (Address_00000000, Data_write_D3_1, WEb_lo_D3, WEb_hi_D3) call Read_data (Address_00000000, Data_read_D3_1) end unit unit "RAM test" call Write_data (Address_00000000, Data_write_0000) call Write_data (Address_00000001, Data_write_0001) call Write_data (Address_00000011, Data_write_0011) call Write_data (Address_00000111, Data_write_0111) call Write_data (Address_00001111, Data_write_1111) call Write_data (Address_00011111, Data_write_1110) call Write_data (Address_00111111, Data_write_1100) call Write_data (Address_01111111, Data_write_1000) call Write_data (Address_11111111, Data_write_1010) call Read_data (Address_00000000, Data_read_0000) call Read_data (Address_00000001, Data_read_0001) call Read_data (Address_00000011, Data_read_0011) call Read_data (Address_00000111, Data_read_0111) call Read_data (Address_00001111, Data_read_1111) call Read_data (Address_00011111, Data_read_1110) call Read_data (Address_00111111, Data_read_1100) call Read_data (Address_01111111, Data_read_1000) call Read_data (Address_11111111, Data_read_1010) end unit unit "Test Chip_enable_1_false" call Write_data (Address_00000000, Data_write_0000) execute Address_00000000 execute Chip_enable_1_false execute Data_write_1111_disabled execute Write_enable_true execute Write_enable_false call Read_data (Address_00000000, Data_read_0000) end unit unit "Test Chip_enable_2_false" call Write_data (Address_00000000, Data_write_0000) execute Address_00000000 execute Chip_enable_2_false execute Data_write_1111_disabled execute Write_enable_true execute Write_enable_false call Read_data (Address_00000000, Data_read_0000) end unit ! If PULL-UPS exist on the outputs the following unit can be included ! to verify that the Output_disable pin is not stuck-at-0. !unit "Test Output_disable" !call Write_data (Address_00000000, Data_write_0000) !execute Address_00000000_Disable_output !execute Data_Read_1111_Disable_output !end unit ! End of test