N5181A MXG and N5161A MXG ATE Analog Signal Generators Data Sheet
Data Sheets – Archived
Having trouble viewing this PDF? If you are using Microsoft Edge, please try Google Chrome or another browser, while we work as quickly as we can to improve your viewing experience. Thanks for your patience and we apologize for any inconvenience.
The Keysight N5181A MXG and N5161A MXG ATE Analog Signal Generators are optimized for performance and speed in automated test environments, delivering fast switching speeds, simplified self-maintenance and high output power. The N5181A MXG and N5161A MXG ATE Analog Signal Generators offer 100 kHz to 6 GHz frequency range, –127 to +23 dBm output power range, 0.01 Hz frequency resolution, and up to 1000 ms switching speed. The N5181A MXG and N5161A MXG ATE Analog Signal Generators also feature various analog modulation types, such as AM, FM, phase modulation and pulse modulation, as well as optional serial protocol triggering and decoding.
Some of the key features and benefits of the N5181A MXG and N5161A MXG ATE Analog Signal Generators are:
High-performance signal generation for reliable testing, with low phase noise, high output power, high accuracy and high linearity
Fast and efficient operation for increased throughput, with sub-millisecond switching speeds, SCPI compatibility with various legacy signal generators, and remote programming via GPIB, LAN or USB interfaces
Easy and cost-effective maintenance for reduced downtime, with self-guided calibration procedures, field-replaceable assemblies and modules, and built-in diagnostics
Flexible and scalable functionality for various applications, such as wireless communications, aerospace and defense, component testing and general purpose testing
Software options for enhanced functionality, such as fast frequency switching (Option UNZ), enhanced phase noise (Option UNX), high output power (Option 1EA), electronic attenuator (Option 1EQ), external IQ inputs (Option 1EL), pulse train generator (Option 320), I2C/SPI serial trigger and decode (Option 019), CAN/LIN triggering and decode (Option 029), I2S triggering and decode (Option 039), FlexRay measurements (Option 049), MIL-STD 1553 serial trigger and decode (Option 059) and RS-232/UART serial decode and trigger (Option 069)
The N5181A MXG and N5161A MXG ATE Analog Signal Generators can be ordered with different models depending on the customer’s needs. The model numbers are N5181A-501 (100 kHz to 1 GHz), N5181A-503 (100 kHz to 3 GHz), N5181A-506 (100 kHz to 6 GHz) for the N5181A MXG series, and N5161A-501 (100 kHz to 1 GHz), N5161A-503 (100 kHz to 3 GHz), N5161A-506 (100 kHz to 6 GHz) for the N5161A MXG ATE series. The software options are ordered separately with different option numbers or product numbers.
For more information about the N5181A MXG and N5161A MXG ATE Analog Signal Generators, please visit the Keysight website at www.keysight.com/find/MXG. There you can find the latest news, product and support information, application literature, firmware upgrades and more. You can also contact your local Keysight office or channel partner for a quote or a demonstration.