Keysight InfiniiVision 5000 Series Portable Oscilloscope
Data Sheets – Archived
Having trouble viewing this PDF? If you are using Microsoft Edge, please try Google Chrome or another browser, while we work as quickly as we can to improve your viewing experience. Thanks for your patience and we apologize for any inconvenience.
The Keysight InfiniiVision 5000 Series Portable Oscilloscopes are the next generation of everyday scopes that deliver high performance, high definition and high reliability in a compact and portable package. The InfiniiVision 5000 Series oscilloscopes offer 100, 300 and 500 MHz bandwidths, 2 or 4 channels, up to 4 GSa/s sample rate, 8 Mpts acquisition memory and up to 100,000 waveforms per second update rate. The InfiniiVision 5000 Series oscilloscopes also feature a high-definition XGA display with 256 levels of intensity grading, triggering and hardware accelerated decode for various serial protocols, up to 12 bits of vertical resolution and complete connectivity options.
Some of the key features and benefits of the InfiniiVision 5000 Series oscilloscopes are:
Leading-edge technology for all scope users, leveraging the same third-generation MegaZoom III technology blocks used in higher performance bench and lab oscilloscopes
Industry-leading customer support, with the largest network of sales engineers, application engineers, support engineers and technicians from Agilent
Fast and deep memory architecture, with responsive deep memory, fast update rates with minimal “dead time”, analog-like display systems and integrated serial analysis
Intuitive user interface, with easy-to-use front-panel controls, built-in help system in 11 languages and key-specific help displayed by pressing and holding key or softkey of interest
Powerful measurement and analysis capabilities, such as waveform math with FFT, 23 automatic measurements with statistics, cursors, mask testing and segmented memory
Software options for enhanced functionality, such as I2C/SPI serial trigger and decode, CAN/LIN triggering and decode, I2S triggering and decode, FlexRay measurements, MIL-STD 1553 serial trigger and decode and RS-232/UART serial decode and trigger
Wide range of probes and accessories for various applications, such as passive probes, active probes, current probes, high-voltage probes and differential probes
The InfiniiVision 5000 Series oscilloscopes can be ordered with different models depending on the customer’s needs. The model numbers are DSO5012A (100 MHz, 2 channels), DSO5014A (100 MHz, 4 channels), DSO5032A (300 MHz, 2 channels), DSO5034A (300 MHz, 4 channels), DSO5052A (500 MHz, 2 channels) and DSO5054A (500 MHz, 4 channels). The software options are ordered separately with different option numbers or product numbers.
For more information about the InfiniiVision 5000 Series oscilloscopes, please visit the Agilent website at www.agilent.com/find/5000. There you can find the latest news, product and support information, application literature, firmware upgrades and more. You can also contact your local Agilent office or channel partner for a quote or a demonstration.
Received message.