N5183A MXG Microwave Analog Signal Generator
Data Sheets – Archived
Having trouble viewing this PDF? If you are using Microsoft Edge, please try Google Chrome or another browser, while we work as quickly as we can to improve your viewing experience. Thanks for your patience and we apologize for any inconvenience.
The Keysight N5183A MXG is a microwave analog signal generator that offers high performance, reliability and versatility for various applications. The MXG can generate signals from 100 kHz to 40 GHz with low phase noise, high output power and excellent level accuracy. The MXG also supports various analog modulation types, such as AM, FM, phase and pulse modulation, as well as fast frequency and amplitude switching. The MXG can be configured with different options and accessories to meet specific customer needs.
Some of the key features and benefits of the MXG are:
Wide frequency range from 100 kHz to 40 GHz, covering most microwave applications
High output power up to +24 dBm, enabling testing of high-power devices and systems
Low single sideband phase noise of –86 dBc/Hz at 10 GHz and 20 kHz offset, ensuring signal quality and measurement accuracy
Fast frequency switching speed of < 900 μs (with Option UNZ), reducing test time and increasing throughput
Flexible analog modulation capabilities, such as AM, FM, phase and pulse modulation, enabling simulation of various signal impairments and modulation schemes
Internal pulse generator (with Option UNU or UNW), providing convenient generation of complex pulse patterns
Pulse train generator (with Option 320), allowing creation of up to 2047 custom pulse patterns
Instrument security (with Option 006), enabling memory sanitizing, memory sanitizing on power on, and display blanking for data protection
Multiple remote programming interfaces, such as GPIB, LAN and USB, supporting SCPI commands and compatibility languages for easy integration and automation
Three-year warranty, providing peace of mind and lower cost of ownership
The MXG can be ordered with different frequency options: Option 520 (100 kHz to 20 GHz), Option 532 (100 kHz to 31.8 GHz) or Option 540 (100 kHz to 40 GHz). Other performance enhancements, such as high power (Option 1EA), step attenuator (Option 1E1), fast frequency switching (Option UNZ), narrow pulse modulation (Option UNW) and flexible reference input (Option 1ER) can also be added. Accessories, such as rackmount kit, front handle kit, transit case and adapters are also available.
For more information about the MXG, please visit the Keysight website at www.keysight.com/find/MXG. There you can find the latest news, product and support information, application literature, firmware upgrades and more. You can also contact your local Keysight office or channel partner for a quote or a demonstration.