Keysight InfiniiVision 7000A Series Oscilloscopes
Data Sheets – Archived
Having trouble viewing this PDF? If you are using Microsoft Edge, please try Google Chrome or another browser, while we work as quickly as we can to improve your viewing experience. Thanks for your patience and we apologize for any inconvenience.
The Agilent 34410A and 34411A digital multimeters are high-performance and versatile instruments that can measure up to 6½ digits of resolution and up to 50,000 readings per second. They can also perform various functions, such as frequency, capacitance, temperature, diode test, continuity, and data logging. They are designed for use in applications such as R&D, design verification, quality assurance, and calibration.
The 34410A and 34411A offer the following features:
- DC voltage: up to 1000 V
- AC voltage: up to 750 V
- DC current: up to 3 A
- AC current: up to 3 A
- Resistance: up to 1 GΩ
- Frequency: up to 300 kHz
- Capacitance: up to 100 µF
- Temperature: up to 1000 °C
- Display: dual-line LCD with backlight
- Interfaces: LAN, USB, GPIB
The 34410A and 34411A can be configured with different options and accessories to meet various measurement and connectivity needs. They can also be used with Agilent software and drivers, such as the BenchLink Data Logger Pro software, the IVI-COM and IVI-C drivers, and the LabVIEW and VEE drivers, to simplify programming and data analysis.
Agilent provides a complete range of services and support for the 34410A and 34411A, including warranty, calibration, repair, training, consulting, and custom solutions. Agilent's experts can help you achieve reliable and accurate results with the 34410A and 34411A.
For more information on the Agilent 34410A and 34411A digital multimeters, please visit:
https://www.keysight.com/en/pd-1000001739%3Aepsg%3Apro-pn-34410A/65-digit-enhanced-performance-multimeter?cc=US&lc=eng
https://www.keysight.com/en/pd-1000001739%3Aepsg%3Apro-pn-34411A/65-digit-high-performance-dmm?cc=US&lc=eng
https://literature.cdn.keysight.com/litweb/pdf/5989-5732EN.pdf
You can also contact your local Agilent office or channel partner to request a quote, schedule a demo, or order the product. The complete list of contacts is available at:
https://www.keysight.com/find/contactus