Popular RF Products Now Available Through Authorized Distributors
Keysight Authorized Distributors offers a range of Keysight RF instruments that deliver tremendous value, balancing excellent performance with affordable pricing.
“Good enough” can get you only so far. When you’re ready to take your product to new levels of performance, you’ll need measurement tools that go farther than your target specs. Keysight is ready to help you test your devices within and beyond their limits. Raise the bar with Keysight and be equipped to reach higher in RF—with confidence.
Popular RF Products Now Available Through Keysight Authorized Distributors
Signal Generators
- N9310A RF Signal Generator, 9 kHz to 3 GHz
- N5181B MXG X-Series RF Analog Signal Generator, 9 kHz to 6 GHz
- N5171B EXG X-Series RF Analog Signal Generator, 9 kHz to 6 GHz
Vector Network Analyzers
- E5063A ENA Vector Network Analyzer
- FieldFox Handheld RF and Microwave Analyzers, 50 GHz
Signal/Spectrum Analyzers
- N9320B RF Spectrum Analyzer (BSA), 9 kHz to 3 GHz
- N9322C Basic Spectrum Analyzer (BSA), 9 kHz to 7 GHz
- N9000B CXA Signal Analyzer, Multi-touch, 9 kHz to 26.5 GHz
- FieldFox and HSA Handheld Spectrum Analyzers
LCR Meters
- E4980AL Precision LCR Meter 20 Hz to 300 kHz/500 kHz/1 MHz
- E4980A Precision LCR Meter, 20 Hz to 2 MHz
- E4982A LCR Meter, 1 MHz to 300 M/500 M/1 G/3 GHz
- E4981A Capacitance Meter
Power Meters and Sensors
- E4980AL Precision LCR Meter 20 Hz to 300 kHz/500 kHz/1 MHz
- E4980A Precision LCR Meter, 20 Hz to 2 MHz
- E4982A LCR Meter, 1 MHz to 300 M/500 M/1 G/3 GHz
- E4981A Capacitance Meter
RF & Microwave Test Accessories
- Switches
- Attenuators
- Amplifiers
- Others
Application Software
- Network Analyzer Software
- FieldFox Handheld Analyzer Software
- X-Series Measurement Applications for Signal/Spectrum Analyzers