Keysight Infiniium V-Series Oscilloscopes

Product Fact Sheets

Keysight Infiniium V-Series Oscilloscopes

Industry-Leading Accuracy that Ensures Greater Clarity in Analysis and Debug of High-Speed Designs

Advanced hardware to achieve clarity faster

  • True analog bandwidth to 33 GHz:

Hardware acquisition performance to full bandwidth

No DSP boosting or frequency interleaving

Models available from 8 GHz to 33 GHz of bandwidth

  • The industry’s lowest noise floor in its class:

Less noise from your instrument guarantees more accurate results

Maximize eye height measurements and guarantee margins

  • Extremely low intrinsic jitter:

See your true jitter and not the oscilloscopes, making RJ/DJ separation and jitter measurements more accurate

Make accurate cross correlated phase noise measurements

The industry’s most comprehensive application- specific software

The intuitive Infiniium oscilloscope user interface, extensive protocol decodes, and comprehensive portfolio of compliance software make it easy to debug and validate even the most sophisticated designs.

Best RC architecture 25 GHz Probing System

An oscilloscope is only as good as the probing system that provides you access to the device you are measuring. Keysight InfiniiMax Ultra probes provide you with the low noise and high bandwidth required for your probing needs.

For more information on InfiniiMax Ultra probes visit: www.keysight.com/find/InfiniiMax

Key Specifications

Infiniium V-Series Oscilloscope Models

Advanced Analysis Software

Protocol Decode and Triggering Software

Compliance Applications