InfiniiVision 3000T X-Series Oscilloscopes

Product Fact Sheets

InfiniiVision 3000T X-Series Oscilloscopes

Touch

Increase productivity with capacitive touch screen technology

  • 8.5-inch capacitive touch screen with gesture support
  • Four on-screen annotations and a touch interface simplifies documentation
  • Reconfigurable side bar provides full customization

Discover

Identify anomalies with the fast waveform update, then isolate with zone trigger

  • Uncompromised > 1,000,000 wfms/sec update rate, even with digital channels, measurements, functions, or serial decodding on
  • Hardware-based zone touch trigger with two-zone support
  • Standard segmented memory and advanced math

Solve

Find the root cause and solve your analog, digital, and frequency domain problems

  • 7-in-1 oscilloscope with integrated 16 digital channels, protocol analysis, arbitrary/ function generator, 3-digit DVM, 8-digit counter/totalizer and frequency response analyzer (Bode plots)
  • Time/frequency domain correlation measurements with gated FFT and peak search
  • BenchVue next-generation remote connectivity solution and Infiniium Offline scope data analysis tool

Key features

Key specifications