86100D DCA Wide-Bandwidth Oscilloscope Family

Configuration Guides

Keysight 86100D

DCA Wide-Bandwidth Oscilloscope Family

Configuration Guide

86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe

The 86100D DCA-X Wide-Bandwidth Oscilloscope is a modular platform that provides accurate and precise measurements on high-speed digital designs from 50 Mb/s to more than 80 Gb/s. Users configure the 86100D DCA-X mainframe by selecting from a variety of plug-in modules that perform precision optical, electrical, and TDR/ TDT measurements. Select specific modules to obtain the desired bandwidth, filtering, and sensitivity that match your measurement needs.

  • Flexible, modular platform
  • Precision measurements on highspeed signals
  • Powerful analysis features
  • Lowest cost of test

86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe (Continued)

54754A Differential and Single-ended TDR/TDT Module

Provides two 18-GHz channels that have built-in TDR step generators. The two channels work in tandem to provide differential or common mode TDR stimulus/response, or can be used independently. Either channel works as a normal oscilloscope vertical channel when the TDR/TDT step generators are not operating.

  • Single-ended or differential operation
  • Edge speed (10 to 90%, typical): 35 ps
  • Compatible with 86100A/B DCA, 86100C DCA-J and 86100D DCA-X mainframes

86105C 9 GHz Optical/20 GHz Electrical Sampling Module, 750 to 1650 nm—SMF and MMF

The 86105C plug-in module offers unprecedented wavelength and optical filter coverage for SONET/SDH and datacom/enterprise technologies up to 11.3 Gb/s.

  • 9 GHz amplified optical channel for 9/125 to 62.5/125 fibers
  • 20 GHz electrical channel with 3.5 mm male input
  • Compatible with 86100A/B DCA, 86100C DCA-J and 86100D DCA-X mainframes

86105D 20/34 GHz Optical, 35/50 GHz Electrical Module, 750 to 1650 nm, MMF and SMF

  • 20 or 34 GHz optical bandwidth, 750 to 1650 nm, for 8.5 to 28 Gb/s transceiver test
  • 35 or 50 GHz electrical channel with 3.5 or 2.4 mm connector
  • Compatible with 86100C DCA-J and 86100D DCA-X mainframes

86108B Precision Waveform Analyzer

The 86108B Precision Waveform Analyzer, engineered for design and validation engineers that are faced with the difficult task of accurately characterizing the TRUE performance of their designs, combines three modules into one for unprecedented performance:

  • Differential 35 or 50 GHz measurement channels
  • 50 Mb/s to 16 Gb/s or 32 Gb/s clock recovery
  • Precision timebase with residual jitter well below 45 femtoseconds
  • Compatible with 86100C DCA-J and 86100D DCA-X mainframes

86112A 20 GHz Dual Channel Electrical Module

Provides two measurement channels with user-selectable bandwidth.

  • > 12.4 or > 20 GHz bandwidth
  • Single-ended or differential operation
  • Compatible with 86100A/B DCA, 86100C DCA-J and 86100D DCA-X mainframes

86115D 20/34 GHz Multi-Port 86100 Plug-in Module for High-Volume/Parallel Optical Transceiver Test

  • 20 or 34 GHz bandwidth, 750 to 1650 nm, for 8 to 28 Gb/s transceiver test
  • Two major configurations:
    – Two optical channels for 8.5 to 14.025 Gb/s
    – Two optical channels for 25.78 to 28.05 Gb/s
  • Compatible with 86100C DCA-J and 86100D DCA-X mainframes

86116C 40 to 65 GHz Optical and 80 GHz Electrical Plug-in Modules

86116C-041

  • 70 GHz characteristic optical bandwidth displays up to 107 Gb/s NRZ (with option IRC)
  • Reference receiver for 39.81, 41.25 and 43.02 Gb/s NRZ

86116C-025

  • 45 GHz characteristic optical bandwidth displays up to 40 Gb/s NRZ
  • Reference receiver for 17, 25.8, and 27.7 Gb/s NRZ

Both options

  • 93 GHz characteristic electrical bandwidth
  • 1.85 mm male input
  • Compatible with 86100C DCA-J and 86100D DCA-X Mainframes