Data Sheets
Industries and Applications
DigRF is used in mobile terminals for Long Term Evolution (LTE) and WiMax communications, including:
Product Description
Validation of RFIC operation starts before the handset integration phase. Engineering teams need DigRF digital serial stimulus and analysis tools that operate in concert with the traditional RF tools.
The M9252A DigRF Host Adapter module belongs to the Keysight Technologies, Inc RDX family. The module provides the serial stimulus capabilities required for the MIPI Alliance DigRF v4- based RFIC evaluation and characterization. A single module combines stimulus and Rx side capture capabilities to generate configurable control and data traffic and observe the response from the Device Under Test (DUT). It allows engineers to work in the domain (digital or RF) of their choice to quickly characterize the DUT’s digital and wireless behavior.
Software Information
The Keysight M9252A supports configurable traffic generation with customizable headers, payloads, and frame-sequence control. The host adapter allows the user to characterize and analyze RFIC performance with LTE-Advanced transmit and receive waveforms.
Complete RF Testing
The M9252A works with Keysight vector signal generation and analysis software to perform cutting edge LTE-A carrier aggregation and RF quality analysis. The M9252A module can be combined with an RF signal generator and analyzer for RF interface stimulus and analysis. The same signal generation and analysis software can be used to build stimulus and analyze data on both the DigRF and antenna sides of the RFIC.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.