Oscilloscopes redefined: Breakthrough technology delivers more scope for the same budget
See more of your signal more of the time
- High resolution 8.5-inch display
- Up to 1,000,000 wfms/s update rate
- Fast, responsive MegaZoom IV deep memory, up to 4 M
Do more with the power of 6 instruments in 1
- High performance oscilloscope
- Integrated 16 digital channel Mixed Signal Oscilloscope (MSO) (optional)
- Serial protocol analyzer (optional)
- WaveGen built-in 20 MHz
- Function/Arbitrary WaveForm Generator (optional)
- Integrated digital voltmeter
- Integrated frequency counter
Get more investment protection with a fully upgradable scope
- Upgradable bandwidth
- Upgradable to MSO
- Upgradable to WaveGen 20 MHz Function/Arbitrary
- Waveform Generator
- Upgradable measurement applications
- 2-year recommended calibration interval