Product Fact Sheets
The Keysight N1298C Low Noise Filter (LNF) is an essential component for minimizing noise density in power sources. When used with the Keysight B2961C/62C, it offers exceptional low noise performance across all output ranges (210 V@105 mA, 21 [email protected] A, and 6 V@3 A). This combination provides clean voltage sourcing comparable to high-cost precision linear sources, making it ideal for uncovering the true characteristics of noise-sensitive devices. Additionally, the LNF supports 4-wire connections for accurate sourcing and measurement far from the output terminals.
What are you looking for?