Contact an Expert

SystemVue Product Structure & Options Summary

SystemVue can be purchased as the W1461 SystemVue Core environment plus a series of individual modules, or in any of the convenient bundles listed below.

SystemVue Bundles

Model1 / Description
W1461 SystemVue Comms Architect
Dramatically cuts design time and verification effort for System Architects, Algorithm Developers, and Hardware Designers who create or implement communications systems at the physical layer (PHY).
W1462 SystemVue FPGA Architect
Adds fixed-point hardware-true simulation models and a VHDL/Verilog hardware implementation path to the SystemVue environment. Rapid-prototyping and verification of hardware effects at the system level help architects get working PHY's on the air faster than ever before.
W1464 SystemVue RF Architect
Adds a spectral domain RF block simulator and a frequency planning tool to account for RF/Analog effects that other simulators ignore. Design and troubleshoot RF-True systems with confidence in minutes, not days.
W1467 SystemVue Array Architect
Adds a phased array / beamforming personality on top of the W1464, allowing system architects in 5G, Radar, and Satellite communications to incorporate Analog/RF, Digital, and Hybrid Beamforming performance into their overall system designs.
W1465 SystemVue System Architect
Powerful multi-domain toolset that unites both signal processing and RF hardware into a single creative ESL workflow. Superior ease of use, partitioning, and verification allow challenging, high-performance communications PHYs to go from concept to working hardware in record time, with greater performance and confidence.
W1468 SystemVue Spectrasys Bundle6
Adds Spectrasys to the SystemVue environment.

SystemVue Configuration

Model1 / Module W1461
Comms Architect
W1462
FPGA Architect
W1464
RF Architect
W1467
Array Architect
W1465
System Architect
W1468
Spectrasys Bundle
6
W1461 SystemVue Communications Architect (core environment)            
Schematic Environment, MATLAB Script, Dataflow simulator, C++ ModelBuilder, Digital Filter, Instrument links
Optional SystemVue Libraries and Application Personalities            
  Design Kits and Application Personalities            
  W1711EP SystemVue Engine            
  W1712EP Distributed Computing 8-pack2            
PDF 672 kB W1713EP AMI SerDes Model Library
(a subset of W1714)
           
PDF 672 kB W1714EP AMI Model Generator3            
PDF 1.58 MB W1715EP MIMO Channel Builder            
PDF 2.13 MB W1716EP Digital Pre-Distortion Builder            
PDF 483 kB W1717EP Hardware Design Kit4        
  W1718EP C++ Code Generator          
PDF 539 kB W1719EP RF System Design Kit    
PDF 3.39 MB W1720EP Phased Array Beamforming Kit5          
PDF 1.54 MB W1902EP Digital Modem Library            
  W1903EP Fixed-point Library
(now included with W1717)
       
  W1904EP Adaptive EQ Library          
PDF 282 kB W1905EP Radar Model Library            
PDF 3.58 MB W1908EP Automotive Radar Library            
  Baseband & Exploration Reference Libraries            
PDF 761 kB W1906BEL 5G Baseband Exploration Library            
PDF 1.65 MB W1906EP 5G Baseband Verification Library            
  W1907BP 5G Forward Baseband Verification Bundle            
PDF 884 kB W1910EP LTE Baseband Verification Library            
PDF 995 kB W1911EP WiMAX Baseband Verification Library            
  W1912BEL Baseband Exploration Library            
  W1914EP DVB-x2 Baseband Verification Library            
  W1915EP mmWave WPAN Baseband Verification Library            
PDF 2.18 MB W1916EP 3G Baseband Verification Library            
PDF 902 kB W1917EP WLAN Baseband Verification Library            
PDF 2.47 MB W1918EP LTE-Advanced Baseband Verification Library            
PDF 505 kB W1919EP GNSS Baseband Verification Library            
Notes:
  1. The model numbers above reflect perpetual nodelocked licenses (BP, EP suffix). Time-based (BT, ET suffix) and Floating license configurations are also available. Contact your local Keysight EDA representative for configurations and pricing.
  2. The W1712 Distributed Computing 8-pack is "Floating license only".
  3. The W1714 AMI Model Generator requires the W1718 C++ Code Generator, and includes the W1713 SerDes Model Library.
  4. The W1717 Hardware Design Kit now includes the W1903 Fixed-Point Library.
  5. The W1905 Radar library, W1906 5G library, W1907 5G Forward bundle, and the W1467 Array Architect bundle all include the W1720 Phased Array Beamforming Kit. Also, the W1720 does not require the W1719 RF System Design Kit, but the W1719 is highly recommended.
  6. W1468 includes the SystemVue schematic environment, but not the Dataflow simulator.

For more information, please visit the SystemVue Configuration and Ordering Guide.