Agilent Technologies

34951A VISA and VCNET 2005 User Generated Trace Example

This program is an example program that can be used to generate a standard waveform
trace or user defined trace on the 34951A module. The user can select/enter all the
appropriate parameters and generate a waveform. The parameters are: clock cource,
trigger, frequency, points, number of times for a trace output, slot and channel
number, and voltage and offset levels.

The program requires the 34951A module.

The program requires that the VISA drivers are installed in the computer. VISA br> comes with the Agilent I/O Library. Also add the visa32.lib file as a resource andbr> include the visa.h file in the project.br>
The program was developed in Microsoft® Visual C++ .NET 2005 as a WIN32 project.


Date: August 16, 2006
Version: 1.0.0.0
Language: Microsoft(r) Visual C++ .NET 2005
Operating System: Windows(r) NT 4.0, 2000 Professional, XP
VISA Com Version: Use Agilent I/O Library Suite 14.0 or above


Microsoft, Windows, NT, XP are registered trademarks of Microsoft Corporation


Copyright (c) 2006 Agilent Technologies Inc. All rights reserved.

You have a royalty-free right to use, modify, reproduce and distribute these example 
files (and/or any modified version) in any way you find useful, provided that you 
agree that Agilent has no warranty, obligations or liability for any Sample 
Application Files.

Agilent Technologies will not modify the program to provide added
functionality or construct procedures to meet your specific needs.

top of page


© Agilent 2000-2006