Revision Matrix

This table summarizes major revisions of the Agilent IO Libraries and Agilent IO Libraries Suite, with their supported interfaces and Windows operating systems.

Click here for instructions on obtaining previous versions of the Agilent IO Libraries software.

Note on Revision Numbering: Agilent IO Libraries revisions began with A.01.00 and continued through M.01.01. (There was no "I" revision.) Agilent IO Libraries Suite began with revision 14.0.

IO Libraries Revision

Supported Operating Systems

Supported Interfaces

Notes

IO Libraries Suite 16.3

Released
October 2012

Windows XP
SP3
(32-bit only)
Professional and Home

Windows Vista
SP1 and SP2
(32-bit and 64-bit)
Business, Ultimate, Enterprise, Home Basic, and Home Premium 

Windows 7
SP1
(32-bit and 64-bit)
Starter, Home Basic, Home Premium, Professional, Ultimate,Enterprise

Windows 8
(32-bit and 64-bit)
Windows 8, Windows 8 Pro,Windows 8 Enterprise

Windows Server 2008 R2
SP1
(64-bit)
Standard and Enterprise

Windows Server 2012
(64-bit)
Standard

USB instruments 1
LAN instruments 3

PXI Interface4

82350B 5V PCI GPIB Interface

82351A PCIe® GPIB Interface

82357A/B USB/GPIB Interface

E5810A LAN/GPIB Gateway  

E8491B VXI IEEE 1394 Slot 0
(FireWire)

E1406A VXI Command Module
(GPIB)

RS-232

*Note VXI is not supported on Windows 8 or Windows Server 2012

Added Support:

  • Support for USB3.0-based USBTMC.
  • Support for composite USBTMC devices.
  • Improved Agilent PXI Resource Manager and improved PXI/PXIe interoperability.
  • Support for the IVI VISA Plug-In Specification. This allows for communication to third-party PCI/PXI devices with compliant plug-ins.






 

IO Libraries Suite 16.2

Released
March 2012

Windows XP
Professional and Home
(32-bit versions only)
SP 3

Windows Vista
SP1 and SP2
(32-bit and 64-bit), Business, Ultimate, Enterprise, Home Basic, and Home Premium 

Windows 7 (SP1) (32-bit and 64-bit) Starter, Home Basic, Home Premium, Professional, Ultimate,Enterprise

Windows Server 2008 R2
(SP1)
(64-bit), Standard and Enterprise

USB instruments 1
LAN instruments 3

PXI Interface4

82350B 5V PCI GPIB Interface

82351A PCIe® GPIB Interface

82357A/B USB/GPIB Interface

E5810A LAN/GPIB Gateway  

E8491B VXI IEEE 1394 Slot 0
(FireWire)

E1406A VXI Command Module (GPIB)

RS-232

Added Support:

  • IPv6 instrument addressing for HiSLIP and Raw Sockets LAN-based instruments.
  • Increased support for AXIe chassis and module discovery.
  • Command Expert on the installation CD and available in the Connection Expert Tools menu.






 

IO Libraries Suite 16.1

Released
April 2011

Windows XP
Professional and Home
(32-bit versions only)
SP 3

Windows Vista
SP1 and SP2
(32-bit and 64-bit), Business, Ultimate, Enterprise, Home Basic, and Home Premium 

Windows 7 (SP1) (32-bit and 64-bit) Starter, Home Basic, Home Premium, Professional, Ultimate,Enterprise

Windows Server 2008 R2
(SP1)
(64-bit), Standard and Enterprise

USB instruments 1
LAN instruments 3

PXI Interface4

82350B 5V PCI GPIB Interface

82351A PCIe® GPIB Interface

82357A/B USB/GPIB Interface

E5810A LAN/GPIB Gateway  

E8491B VXI IEEE 1394 Slot 0
(FireWire)

E1406A VXI Command Module (GPIB)

RS-232

Added Support:

  • Windows Server 2008 R2 (SP1)
  • 64-Bit VXI
  • SP1 for Windows 7

No Longer Supports:

  • 82350A PCI GPIB Interface




 

IO Libraries Suite 16.0

Released
October 2010

Windows XP
Professional and Home
(32-bit versions only)
SP 3

Windows Vista
SP1 and SP2
(32-bit and 64-bit), Business, Ultimate, Enterprise, Home Basic, and Home Premium 

Windows 7 (32-bit and 64-bit) Starter, Home Basic, Home Premium, Professional, Ultimate,Enterprise

USB instruments 1

LAN instruments 3

PXI Interface4

82350A PCI GPIB Interface
(Windows XP only)

82350B 5V PCI GPIB Interface

82351A PCIe® GPIB Interface

82357A/B USB/GPIB Interface

E5810A LAN/GPIB Gateway  

E8491B VXI IEEE 1394 Slot 0
(FireWire) 32-bit support only

E1406A VXI Command Module (GPIB) (32-bit support only)

RS-232

Added Support:

  • Support for modular instruments: PXI (PCI eXtensions for Instrumentation), PXIe (PCI eXpress eXtensions for Instrumentation), and PCIe (PCI EXPRESS) devices installed in a PC or PXI chassis.
  • Support for HiSLIP instruments.

No Longer Supports:


  • Windows XP
    Professional and Home
    SP 2
  • E5813 Networked 5-Port USB Hub

 

IO Libraries Suite 15.5

Released
September 2009

Windows 7 32-bit/64-bit
(Starter, Home Basic, Home Premium, Professional, Ultimate, Enterprise)

Windows Vista 32-bit/64-bit SP1
(Home Basic, Home Premium, Business, Enterprise, and Ultimate)

Windows XP 32-bit SP2
(Professional and Home)
USB instruments *

LAN instruments ***

82357B USB/GPIB Interface High-Speed USB 2.0

82357A USB/GPIB Interface

E5813A Networked 5-Port USB Hub **
(XP only)

E5805A USB/4-Port RS-232 Interface **
(XP only)

82351A PCI Express (x1) GPIB Interface

82350B 5V PCI GPIB Interface

82350A PCI GPIB Interface
(XP only)

E5810A LAN/GPIB Gateway

E1406A VXI GPIB Command Module
(32-bit only)

E8491B VXI IEEE 1394 Slot 0
(32-bit only)

RS-232

Changes:
  • Support for 64-bit processors (X64). No support for Itanium64 processors.
  • The following configurations are supported:
    • Native 32-bit apps. running on a 32-bit OS
    • Native 64-bit apps. running on a 64-bit OS
    • 32-bit apps running on a 64-bit OS
  • IO Libraries Suite version numbers 15.2 through 15.4 were skipped.
IO Libraries Suite 15.1

Released
December 2008

15.1.12008.0
Windows Vista 32-bit SP1
(Home Basic, Home Premium, Business, Enterprise, and Ultimate)

Windows XP SP3
(Professional and Home)

Windows 2000 SP4 and later
USB instruments *

LAN instruments ***

82357B USB/GPIB Interface High-Speed USB 2.0

82357A USB/GPIB Interface

E5813A Networked 5-Port USB Hub **
(Windows 2000, XP only)

E5805A USB/4-Port RS-232 Interface **
(Windows 2000, XP only)

82351A PCI Express (x1) GPIB Interface

82350B 5V PCI GPIB Interface

82350A PCI GPIB Interface
(Windows 2000, XP only)

E5810A LAN/GPIB Gateway

E1406A VXI Command Module
(GPIB)

E8491B VXI IEEE 1394 Slot 0
(FireWire)

RS-232

Changes:
  • Improved LAN/LXI instrument discovery
  • Support for LXI 1.3 Standard. Also includes support for IEEE 1588-2008 and mDNS.
  • IO Monitor enhancements
  • 82357A/B no longer requires Administrative privileges to install on 2K/XP
  • Fixed USBTMC interoperability issue with NI-VISA
IO Libraries Suite 15.0

Released
October 2007
Windows Vista
(32-bit only, Business, Enterprise, and Ultimate)

Windows XP
SP2 and later
(Professional and Home)

Windows 2000
SP4 and later
USB instruments *

LAN instruments ***

82357B USB/GPIB Interface High-Speed USB 2.0

82357A USB/GPIB Interface

E5813A Networked 5-Port USB Hub **
(Windows 2000, XP only)

E5805A USB/4-Port RS-232 Interface **
(Windows 2000, XP only)

82351A PCI Express (x1) GPIB Interface

82350B 5V PCI GPIB Interface

82350A PCI GPIB Interface
(Windows 2000, XP only)

E5810A LAN/GPIB Gateway

E1406A VXI Command Module
(GPIB)

E8491B VXI IEEE 1394 Slot 0
(FireWire)

RS-232

Changes:
  • Improved LAN/LXI instrument discovery
  • IEEE 1588 Timing and Event Triggering support for LXI class B instruments
  • IO Monitor added

IO Libraries Suite 14.2

Released 
June 2006

Windows XP
SP1 and later
(Professional and Home)

Windows 2000
SP4 and later

USB instruments *

LAN instruments ***

82357B USB/GPIB Interface High-Speed USB 2.0
(requires an additional driver shipped on a CD with the 82357B, or available on the product webpage)

82357A USB/GPIB Interface

E5813A Networked 5-Port USB Hub **

E5805A USB/4-Port RS-232 Interface **

82351A PCI Express (x1) GPIB Interface
(requires an additional driver shipped on a CD with the 82351A, or available on the product webpage)

82350B 5V PCI GPIB Interface

82350A PCI GPIB Interface

E5810A LAN/GPIB Gateway

82341C ISA GPIB Interface
(Windows 2000 only)

E1406A VXI Command Module
(GPIB)

E8491B VXI IEEE 1394 Slot 0
(FireWire)

RS-232

Changes:

  • Agilent 488 library is now disabled by default if another vendor's 488 implementation is installed.

IO Libraries Suite 14.1

Released
August 2005

Windows XP
SP1 and later
(Professional and Home)

Windows 2000
SP4 and later

USB instruments *

LAN instruments ***

82357A USB/GPIB Interface

E5813A Networked 5-Port USB Hub **

E5805A USB/4-Port RS-232 Interface **

82350B 5V PCI GPIB Interface

82350A PCI GPIB Interface

E5810A LAN/GPIB Gateway

82341C ISA GPIB Interface
(Windows 2000 only)

E1406A VXI Command Module
(GPIB)

E8491B VXI IEEE 1394 Slot 0
(FireWire)

RS-232

Added Support:

  • Agilent 488 library, providing compatibility with National Instruments NI-488.2

No Longer Supports:

  • Windows 98 SE 
  • Windows Me

IO Libraries Suite 14.0

Released December 2004

Windows XP
SP1 and later
(Professional and Home)

Windows 2000
SP4 and later

Windows Me

Windows 98 SE

 

USB instruments *

LAN instruments ***

82357A USB/GPIB Interface

E5813A Networked 5-Port USB Hub **

(Windows XP, 2000 only)

 

 E5805A USB/4-Port RS-232 Interface **

82350B 5V PCI GPIB Interface
82350A PCI GPIB Interface

E5810A LAN/GPIB Gateway

82341C ISA GPIB Interface
(Windows 98 SE , NT 4.0, 2000 only)

E1406A VXI Command Module
(GPIB)

E8491B VXI IEEE 1394 Slot 0
(FireWire)

RS-232

Changes:

  • Default paths for IO Libraries Suite changed
Added Support:
  • E5813A Networked 5-Port USB Hub **

No Longer Supports:

  • Windows NT 4.0
  • E2050A/B LAN/GPIB Gateway

IO Libraries
M.01.01

Released
April 2003

Windows XP
(Professional and Home)

Windows 2000

Windows Me

Windows 98 SE

Windows NT 4.0

USB instruments *

LAN instruments ***

82357A USB/GPIB Interface

E5805A USB/4-Port RS-232 Interface ** (no Windows NT 4.0)

82350B 5V PCI GPIB Interface

82350A PCI GPIB Interface

E5810A LAN/GPIB Gateway

E2050A/B LAN/GPIB Gateway

82341C ISA GPIB Interface
(Windows 98 SE, NT 4.0, 2000 only)

E1406A VXI Command Module
(GPIB)

E8491B VXI IEEE 1394 Slot 0
(FireWire)

RS-232

Added Support:

  • USB instruments*
  • E5805A USB/4-Port RS-232 Interface **
  • VISA-COM installed with the IO Libraries

IO Libraries
L.02.01

Released
August 2002

Windows XP Professional

Windows 2000

Windows Me

Windows 98 SE

Windows NT 4.0

LAN instruments ***

82357A USB/GPIB Interface

82350B 5V PCI GPIB Interface

82350A PCI GPIB Interface

E5810A LAN/GPIB Gateway

E2050A/B LAN/GPIB Gateway

82341C ISA GPIB Interface
(Windows 98 SE, NT 4.0, 2000 only)

E1406A VXI Command Module
(GPIB)

E8491B VXI IEEE 1394 Slot 0
(FireWire)

RS-232

Added Support:

  • 82350B 5V PCI GPIB Interface

IO Libraries
L.02.00

Released
July 2002

Windows XP Professional

Windows 2000

Windows Me

Windows 98 SE

Windows NT 4.0

LAN instruments ***

82357A USB/GPIB Interface

82350A PCI GPIB Interface

E5810A LAN/GPIB Gateway

E2050A/B LAN/GPIB Gateway

82341C ISA GPIB Interface
(Windows 98 SE, NT 4.0, 2000 only)

E1406A VXI Command Module
(GPIB)

E8491B VXI IEEE 1394 Slot 0
(FireWire)

RS-232

Added Support:

  • 82357A patches
  • Basic for Windows 82350A patches
  • Agilent T&M Toolkit for Visual Studio .NET
  • VISA locking over TCPIP

No Longer Supports:

  • Building IO projects with Microsoft Visual  Studio 5 and earlier due to a change in the .lib file format.

IO Libraries
L.01.01

Released
May 2002

Windows XP Professional

Windows 2000

Windows Me

Windows 98 SE

Windows NT 4.0

LAN instruments ***

82357A USB/GPIB Interface

82350A PCI GPIB Interface

E5810A LAN/GPIB Gateway

E2050A/B LAN/GPIB Gateway

82341C ISA GPIB Interface
(Windows 98 SE, NT 4.0, 2000 only)

E1406A VXI Command Module
(GPIB)

E8491B VXI IEEE 1394 Slot 0
(FireWire)

RS-232

Added Support:

  • E5810A LAN/GPIB Gateway 
  • Windows XP Professional
  • 82357A USB/GPIB Interface

No Longer Supports:

  • Windows 95 
  • E2075A GPIO

IO Libraries
L.01.00

Released
February 2002

Windows XP Professional

Windows 2000

Windows Me

Windows 98 SE

Windows NT 4.0

LAN instruments ***

82341C ISA GPIB Interface
(Windows 98 SE, NT 4.0, 2000 only)

82350A PCI GPIB Interface

82357A USB/GPIB Interface

E2050A/B LAN/GPIB Gateway

E1406A VXI Command Module
(GPIB)

E8491B VXI IEEE 1394 Slot 0
(FireWire)

RS-232

Added Support:

  • Windows XP Professional
  • 82357A USB/GPIB Interface

No Longer Supports:

  • Windows 95 
  • E2075A GPIO

IO Libraries
K.01.00

Released
July 2001

Windows 2000

Windows Me

Windows 98 / 98 SE

Windows 95

Windows NT 4.0

LAN instruments ***

82341C ISA GPIB Interface
(no Windows Me support)

82350A PCI GPIB Interface

E2050A/B LAN/GPIB Gateway

E2075A GPIO Interface
(no Windows Me support)

E1406A VXI Command Module
(GPIB)

E8491B VXI IEEE 1394 Slot 0
(FireWire)

RS-232

Added Support:

  • Single or dual processor support for 82350A, E2050A/B and RS-232 on Windows NT/2000
  • VISA 2.2
  • LAN instruments with VISA
  • NI-488.2 interface cards

No Longer Supports:

  • 82341D GPIB

IO Libraries
J.02.00

Released
November 2000

Windows 2000

Windows Me

Windows 98 / 98 SE

Windows 95

Windows NT 4.0

LAN instruments *** (SICL only)

82341C ISA GPIB Interface
(no Windows Me support)

82341D ISA GPIB Interface
(Windows  95 only)

82350A PCI GPIB Interface

E2050A/B LAN/GPIB Gateway

E2075A GPIO Interface
(no Windows Me support)

E1406A VXI Command Module
(GPIB)

E8491B VXI IEEE 1394 Slot 0
(FireWire)

RS-232

Added Support:

  • Windows 2000
  • Windows Me (no support for ISA Interfaces)
  • VISA 1.1
  • Tested 1394 Cardbus cards

Changes:

  • Default paths for IO Libraries have changed

IO Libraries
H.01.02

Released
February 2000

or

IO Libraries
H.01.03
(ships with E985x controllers)

Released
December 1999

Windows 98

Windows 95

Windows NT 4.0

LAN instruments *** (SICL only)

82341C ISA GPIB Interface

82341D ISA GPIB Interface
(Windows 95 only)

82350A PCI GPIB Interface

E2050A/B LAN/GPIB Gateway

E2075A GPIO Interface

E1406A VXI Command Module
(GPIB)

E8491B/A VXI IEEE 1394 Slot 0
(FireWire)

VXI Embedded Controllers

RS-232

Added Support:

  • Single or dual processor support of E8491A/B

No Longer Supports:

  • Windows 3.1 and NT 3.51
  • 16-bit applications on Windows 95 and 98

IO Libraries
G.02.02

Released
January 1999

Windows 98

Windows 95

Windows NT 4.0

Windows NT 3.51

LAN instruments *** (SICL only)

82341C ISA GPIB Interface

82341D ISA GPIB Interface
(Windows 95 only)

82350A PCI GPIB Interface

E2050A/B LAN/GPIB Gateway

E2075A GPIO Interface

E1406A VXI Command Module
(GPIB)

E8491A IEEE-1394 PC Link to VXI C-Size (Firewire)

VXI Embedded Controllers

RS-232

Added Support:

  • Windows 98
  • Single or dual processor support of E8491A

 

IO Libraries
B.03.13
(available on G.02.02 CD)

 

Windows 3.1

LAN instruments *** (SICL only)

82335B ISA GPIB Interface

82341C ISA GPIB Interface

E2075A GPIO Interface

E1406A VXI Command Module
(GPIB)

RS-232

 

* USB instruments are those that support the USBTMC or USBTMC-USB488 specifications.

** The E5813A Networked 5-Port USB Hub and E5805A USB/4-Port RS-232 Interface are shipped with driver software that allows them to appear as additional ports on the Windows system. They are not directly supported by the Agilent IO Libraries software, but can be used with the indicated Agilent IO Libraries revisions.

*** LAN instruments are those that support the VXI-11 or SICL-LAN protocol

**** Not supported on Windows 8 or Windows Server 2012