Connector Pin Depth Specifications
Connector Pin Depth
(mm)
Pin Depth
(inches)
Specification (1)
7mm -.005/-.0635 -.0002/-.0025 IEEE STD 287 (2)
Type N 50 ohm male -5.258/-5.360 -.207/-.211 IEEE STD 287 GPC & LPC (3)
Type N 50 ohm female +5.182/+5.258 +.204/+.207 IEEE STD 287 GPC & LPC (4)
Type N 50 ohm male -5.283/-5.360 -.208/-.211 MIL-STD-348A Test Conn. (5)
Type N 50 ohm female +5.182/+5.258 +.204/+.207 MIL-STD-348A Test Conn.
Type N 50 ohm male -5.334/-5.842 -.210/-.230 MIL-STD-348A Prod. Grade
Type N 50 ohm female +4.750/+5.258 +.187/+.207 MIL-STD-348A Prod. Grade
Type N 75 ohm male -5.283/-5.360 -.208/-.211 IEC 169-16 Grade 1
Type N 75 ohm female +5.182/+5.258 +.204/+.207 IEC 169-16 Grade 1
Type N 75 ohm male -5.334/ -.210/ IEC 169-16 Grade 2
Type N 75 ohm female +4.750/+5.258 +.187/+.207 IEC 169-16 Grade 2
3.5mm IEEE STD 287 LPC
3.5mm IEEE STD 287 GPC
2.92mm (K*) IEEE STD 287 GPC & LPC
2.4mm IEEE STD 287 LPC
2.4mm IEEE STD 287 GPC
1.85mm IEEE STD 287 LPC
1.85mm IEEE STD 287 GPC
1.0mm IEEE STD 287 LPC
1.0mm IEEE STD 287 GPC
SMA MIL-STD-348A Test Conn.
SMA MIL-STD-348A Prod. Grade
TNC male -5.31/-5.38 -.209/-.212 MIL-STD-348A Test Conn.
TNC female +5.21/+5.28 +.205/+.208 MIL-STD-348A Test Conn.
TNC male -5.33/-5.84 -.210/-.230 MIL-STD-348A Prod. Grade
TNC female +4.72/+5.23 +.186/+.206 MIL-STD-348A Prod. Grade
BNC male -5.31/-5.38 -.209/-.212 MIL-STD-348A Test Conn.
BNC female +5.21/+5.28 +.205/+.208 MIL-STD-348A Test Conn.
BNC male -5.33/-5.84 -.210/-.230 MIL-STD-348A Prod. Grade
BNC female +4.72/+5.23 +.186/+.206 MIL-STD-348A Prod. Grade
SMC pin contact (6) -3.40/-3.51 -.134/-.138 MIL-STD-348A Test Conn.
SMC socket contact +3.23/+3.40 +.127/+.134 MIL-STD-348A Test Conn.
SMC pin contact -3.40/ -.134/ MIL-STD-348A Prod. Grade
SMC socket contact MIL-STD-348A Prod. Grade
SMB pin contact (6 & 7)