Cellular Communication Package

此套裝軟體屬於 PathWave 向量信號分析(89600 VSA)

安裝於: 儀器


主要特性

  • Measure and analyze signals in the time, frequency, and modulation domains
  • Support two different acquisition modes as synchronous (simultaneous) or sequenced for carrier aggregation or multiple measurements
  • Analyze data from over 45 supported hardware instruments, or use in simulation tools to verify design
  • Record the acquired signal waveforms to playback for troubleshooting
  • Automate tests using .NET language or SCPI command
  • 3G modulation analysis for W-CDMA/HSPA+, TD-SCDMA/HSPA, cdma2000, 1xEV-DO, and 1xEV-DV
  • LTE/LTE-Advanced FDD and TDD modulation analysis
  • 5G NR modulation analysis

此軟體套件包括

  • 89601200C Basic vector signal analysis and hardware connectivity
  • 89601BHNC 5G NR modulation analysis
  • 89601BHGC LTE/LTE-A FDD modulation analysis
  • 89601BHHC LTE/LTE-A TDD modulation analysis
  • 89601B7NC 3G modulation analysis

系統要求

Instrument Compatibility

此套裝軟體屬於...

PathWave 向量信號分析(89600 VSA) — 功能完整的解調變和向量信號分析工具。


了解詳情: PathWave 向量信號分析(89600 VSA)

選擇配置