Highlights

Battery, the Heart of IoT Devices  

The need for convenience and portability has led to ever-smaller, battery-operated Internet of Things (IoT) devices. This means that battery life is more important than ever. However, measuring and managing battery life have not been easy.

The Keysight X8712A is an IoT device battery-life-optimization solution that consists of a DC power analyzer,  20 W or 80 W battery drain analyzer source/measure unit (SMU) modules, RF event detector, and dedicated software in one integrated solution.  

  • Estimate battery life easily.
  • Measure dynamic current with seamless ranging. 
  • Break down total consumption by subsystems.
  • Detect RF events from 100 MHz to 2.9 GHz.
  • Detect RF events over a 40 dB range.
  • Get support for various radio technologies, including Bluetooth®, WLAN, Zigbee, NB-IoT, LoRa, and Sigfox.
  • Validate your device in real-world operating mode with KS833A2A PathWave Event-Based Power Analysis Software.

Estimating battery runtime is critical, but not enough

To get the most out of your IoT device's battery, you need to understand which RF and subcircuit events are causing battery charge consumption. This will enable you to make the hardware and firmware programming decisions that will optimize your battery's runtime. 

主要技術規格

每個輸出的最大電壓
60 V
每個輸出的最大電流
40A
最大功率
600 W
輸出數目
4
類型
IoT Solution
每個輸出的最大電壓
每個輸出的最大電流
最大功率
輸出數目
類型
60 V
40A
600 W
4
IoT Solution
查看更多
每個輸出的最大電流:
40A
最大功率:
600 W
每個輸出的最大電壓:
60 V
輸出數目:
4
類型:
IoT Solution
IoT Device Battery Life Optimization Solution

Interested in a X8712A?

Want help or have questions?