The Keysight E4453AZ power distribution unit (PDU) conveniently supplies 200-240 volt power to equipment in an E3660B 1.1 m or E7590A 1.3 m rack. The E4453AZ has no plug attached to the power cord, so you can configure it for any 200-240V power system. A maximum of two PDUs can be installed on a single rack. The Keysight E7685AZ PDU installation kit is needed to add the first PDU to a rack. The installation kit can mount two PDU´s, so only one kit is needed per rack. The PDU mounts vertically behind the rack's rear column and does not reduce vertical mounting space in the rack.
200-240 Volt, single phase, 16 Amps max
Power cord: 2 m (78.7 in ) long with no plug attached
6 IEC-320 C13 Receptacles
Circuit breakers are provided on both hot and neutral lines
Lighted master power switch (low voltage, controls power relay)