如何下載

  • Select the Download button for the current version of firmware
  • When the File Download dialog box displays, select Save
  • When the Save As dialog box is displayed, if you are using a:
    • PC, select the "Files for PXB" folder to save the firmware
    • PXB, select the Desktop to save the firmware

授權

  • 不需要授權

安裝於: Instrument

參加條件

  • We recommend you install the latest version of firmware for your instrument. Older firmware installed in a newly manufactured instrument may disable functionality of the instrument. The previous firmware files are provided for customers who require a re-installation into older instruments.
  • The PXB must be functioning and pass the self-test
  • A USB keyboard and mouse installed
  • Internet access or a PC
     

支援的儀器

  • N5106A