尋找感興趣的產品?
建議的搜尋
No product matches found - System Exception
相關內容
Chassis firmware 1.3.46 contains:
- For use with ESM M9505-00132, M9505-00232, or older only. DO NOT upgrade to this FW version if you are using ESM M9505-00133, M9505-00233 or greater.
- Resolve chassis FRU issue with checksum error during firmware bootup showing behaviors of ESM status LED always flashing green and not enumerating installed modules.
- Firmware update to 1.3.46 or later is recommended if the ESM is moved to a different chassis.
Chassis firmware 2.1.6 contains:
- For use with ESM M9505-00133, M9505-00233 or greater only. DO NOT upgrade to this FW version if you are using ESM M9505-00132, M9505-00232, or older.
- Resolve chassis FRU issue causes modules unable to enumerate when using with USB ESM.
- Resolve unable to set fan speed issue when using with non_USB ESM
如何下載
- Click the download button and save the file to your PC
如何安裝
授權
- Does Not Require a License
Installs on: Instrument
作業系統
- Windows 7
- Windows XP
- Windows 8.1
- Windows 10
參加條件
- Version 1.3.46: For use with ESM M9505-00132, M9505-00232, or older only. DO NOT upgrade to this FW version if you are using ESM M9505-00133, M9505-00233 or greater.
- Version 2.1.6: For use with ESM M9505-00133, M9505-00233 or greater only. DO NOT upgrade to this FW version if you are using ESM M9505-00132, M9505-00232, or older.
支援的儀器
- M9502A, M9505A