如何下載

  • Click the download button and save the file to a USB flash drive or to a temporary directory on your computer.

如何安裝

  • To update your oscilloscope's firmware, do one of the following:

    • Place the file on a USB flash drive, connect it to the oscilloscope, press [Utility] > File Explorer, select the file; then, press Load File.
    • If your oscilloscope is on the network: you can place the file on your computer, access the oscilloscope's Web Interface (see the User's Guide for details), click Instrument Utilities, select Firmware Version, browse to select the file; then, click Install.
  • After your oscilloscope's firmware is updated, check the calibration status: press [Utility] > Service > User Cal Status. If "Results: OK" is displayed, you do not need to recalibrate. If calibration is required, press the Start User Cal softkey.

授權

  • Does Not Require a License

Installs on: Instrument

參加條件

  • NOTE: When upgrading your oscilloscope, download the .ksx file, and load the complete file into the oscilloscope. Do not “unzip” the file.

支援的儀器

  • DSOX4022G, DSOX4024G, DSOX4032G, DSOX4034G, DSOX4052G, DSOX4054G, DSOX4104G, DSOX4154G, MSOX4022G, MSOX4024G, MSOX4032G, MSOX4034G, MSOX4052G, MSOX4054G, MSOX4104G, MSOX4154G