Keysight always recommends using the most current version of the instrument software.  New releases of instrument software keeps your instrument up to date with features, enhancements, and defect fixes.

Some customers may prefer a prior instrument software release.  Downgrades can be difficult because, of all the changes and updates in the most current instrument software version. Downgrade are not recommended.

  

如何下載

  • Installing instrument software into an E7760A is similar to installing software on a Microsoft Windows based PC.

    • Download the software file onto the instrument (if it is connected to the network)
  • or

    • Download to your PC
    • Transfer the file to the E7760A using a USB storage device
  • For details refer to the E7760A Wideband Transceiver Instrument Software Update Instructions

授權

  • 不需要授權

安裝於: Instrument

作業系統

  • Windows 7

參加條件

  • 無相關資訊

支援的儀器

  • E7760A