CHANGES IN RELEASE 1.7.483.1:

  • Enable input threshold and low impedance features in trigger port
  • Repair visa session release issue on BACKPLANE visa address

This installer contains 3 drivers:

KtMPxiChassis Driver

  • PXIe Chassis Family driver
  • IVI.NET and IVI-C API
  • See introduction file for additional information

KtMTrig driver

  • Trigger Manager
  • IVI.NET and IVI-C API
  • See introduction file for additional information

AgM9018 Driver

  • Legacy M9018A driver to support applications written for version 1.5.80.1 of AgM9018 driver
  • IVI-C and IVI-COM API
  • See introduction file for additional information

如何下載

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.

如何安裝

  1. Run the downloaded installer for version 1.7.483.1. 

授權

  • Does Not Require a License

支援文件

Installs on: PC

作業系統

  • Windows 7
  • WES 7
  • Windows 8.1
  • Windows 10

支援的儀器

  • M9010A, M9018A, M9018B, M9019A