Highlights:

  • Resources can be opened when a given test step needs them, not when a test plan starts
  • PackageDependency versions now update when creating a package
  • Enable/Disable of SCPI logging
  • Resource properties can have placeholder arguments, so they can map to any compatible resource at execution time
  • Using Shift to select multiple test steps no longer expands test steps that are collapsed
  • The behavior of the Repeat button simplified
  • Scrollbar now follows selected step when scrolling up with arrow keys
  • Fixed incompatibility issue with Dependency Resolution with .NET 4.7.1 installed
  • Fixed issue with installing packages from network drive
  • Numberous other features, improvements, and bug fixes (see Release Notes)

如何下載

  • 1. Click the Download button.

  • 2. Save or Run the installer.

如何安裝

  • Double-click on the downloaded software file to run the installer

授權

  • 需取得授權

安裝於: PC

作業系統

  • Windows 8
  • Windows 7
  • Windows 10