The M9099 Waveform Creator is a modular software application focused on easy development of complex baseband and vector signals used in the validation and test of digital communications products. Built around a “drag and drop” graphical user interface, Waveform Creator allows quick development of multi-format, multi-track waveforms with waveform segments displaced in frequency and time.

Waveform Creator 3.2 adds the following key features:

  • Carrier Summing Enhancements in Track Alignment.
  • Additional Marker types
    • Period/Length Pair
    • ALC from Highest Power Track
    • Auto Generated RF Blanking
  • “ALC On/Off” and marker routing setting for “RF Blanking” and “ALC Hold” for MXG/ESG/EXG output device.
  • FSK filter for Digital Modulation 2-FSK/4-FSK/8-FSK/16-FSK.
  • Transmit OSR” and Granularity Options for M8190A.
  • Ability to download “Specified Segment IDs” and “Waveform Caching” support to the M8190A.
  • SCPI commands for creating user defined Pre-Correction for M8190A.
  • Pre-Correction when using the “File” Output Device.

如何下載

  • Click the Download button
  • Select Run
  • Follow the screen prompts to install the software.

授權

  • 需取得授權

安裝於: PC

作業系統

  • Windows 7

支援的儀器

  • 33522 (AWG), 33600 (AWG), 81180A/B, 89600 (VSA Simulation Output), E4438C (ESG), M8190A, M8195A (AWG), M9330/31A, M9381A, N5172B (EXG), N5182A/B (MXG), and N824xA (AWG)