Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

Mobile devices: (for companion BenchVue Mobile app)

Apple iPhone, iPad, iPod Touch all models; iOS 7.0 and later.
Android phone and tablets; Android 4.0.3 and later

如何下載

  1. Click the Download button.
  2. Save or run the installer.

如何安裝

  • Double-click on downloaded software file to run the installer.

授權

  • 需取得授權

安裝於: PC

作業系統

  • Windows 7
  • Windows 8, 8.1
  • Windows 10

參加條件