Choose a country or area to see content specific to your location
尋找感興趣的產品?
Buy a Power Supply,
Get a Free LCR Meter
Two troubleshooting devices for the price of one

A Companion Device for Troubleshooting
For a limited time, receive a free Keysight U1733C handheld LCR meter with a qualifying purchase of a Keysight power supply. Powering an inductive or capacitive device can draw a large inrush current. Having an LCR meter helps you measure the reactance of the load so you can select a power supply that protects your device against overcurrent.
The following are key features you want from a power supply to protect a reactive load:
- delayed overcurrent protection
- variable slew rate
- current limit
U1733C Handheld LCR Meter Benefits
You can measure devices with frequencies up to 100 kHz, a capability that is typical in benchtop meters. Auto identification displays the component type and provides impedance measurements, equivalent series resistance, and direct current resistance. A 16-hour battery offers a longer run time, so you can perform quick, inductive, capacitive, and resistance (LCR) measurements at your convenience.
Start date:
April 15, 2021
End date:
May 31, 2022
Promotion code:
6.049
Availability:
Worldwide
Request a Quote for One of the Popular Power Supplies Included In the Promotion
Take Advantage of This Offer
- File a claim form: www.keysight.com/find/FreeLCRClaim
- Have questions? Email to freeLCR@keysight.com
- Refer to promo code 6.049
- Ready to buy? Find a Keysight representative or authorized partner
Want help or have questions?