ThreatARMOR: Block Threats, Reduce Your Attack Surface, and Prevent Alert Fatigue
Show Description
Alert fatigue is a common phenomenon affecting most IT security teams today. Because of this, only an average of 29% of malware alerts are investigated, giving hackers a free pass into the system. The large volume of threat alerts is directly linked to the amount of traffic fed to security tools. Security tools are not optimized for massive-scale blocking of malicious traffic, which causes performance to suffer and an overload of false positive alerts. Tools need the most relevant data so that alerts are investigated earlier and breaches are detected faster.
Ixia’s ThreatARMOR™ alleviates the work done by your tools by automatically blocking network communication necessary for malware to download instructions or transmit data. Read the product brief to find out more