Column Control DTX

Automotive Radar Testing Solutions

Solution Briefs

Test Challenges 

Automotive Radar has become a standard feature of mid-class cars and the radar technology continues to evolve, with higher frequencies, wider bandwidths, better resolution, and multiple targets. It can be a challenge to stay current with the advancing technologies, evolving standards, and emerging test requirements related to automotive radar systems.

There are many challenges during the test setup when working with mmWave frequencies such as 79 GHz radar. You need to consider the challenges associated with the test setup, ultra-wideband mmWave measurements, signal-to-noise ratio (SNR) loss as well as emerging standards, and regional requirements for interference testing. Not accounting for these requirements will impact the performance of your radar module, potentially leading to expensive redesign, lengthened design cycles, and product recalls.

×

*Indicates required field

*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Declaração de privacidade de Keysight Para obter informações sobre como usamos esses dados.

Thank you.

A sales representative will contact you soon.

Column Control DTX