資料表
Introduction
Keysight Technologies, Inc. MHL source compliance test software for Infiniium oscilloscopes provides you with a fast and easy way to verify and characterize your Mobile High Definition-Link (MHL) designs for mobile devices such as cell phones and tablets. The MHL source compliance test software is used in the MHL Authorized Test Centers (ATCs) and has been tested thoroughly and validated for device compliance testing so you can confidently use it to execute MHL electrical checklist tests as well as employ it as a development tool.
The MHL source compliance test software performs the full physical layer compliance suite for MHL data transport as identified in the MHL Compliance Test Specification 1.3 and 2.1 (CTS 1.3/2.1). These tests, in conjunction with protocol tests, represent the full compliance regimen to qualify an MHL design at an MHL authorized test center.
As an MHL adopter, your product must successfully pass compliance testing based on the MHL CTS specification so you can get a jump on the process by testing with the same instrumentation and software as the authorized test center- in this consumer market where weeks can determine success, this confidence will enable you to attend to higher risk areas in your product’s market delivery.
Features
The MHL electrical test software offers several features to simplify the validation of MHL designs:
– Test setup wizard for ease-of-use
– Full complement of MHL electrical tests for the high speed interface.
– Automated scope measurement setup
– Test results report generation
– Pass/fail margin analysis
×
請銷售人員與我聯絡。
*Indicates required field
感謝您!
A sales representative will contact you soon.