資料表
GPIB to LAN interface module for use with the Keysight Technologies, Inc. 7000 and 9000 Series oscilloscopes custom software or driver not required on either the controller or instrument
Keysight’s N4865A is a GPIB to LAN adapter that provides a GPIB interface for VXI-11.3 compatible LAN based oscilloscopes such as Keysight’s 7000 and 9000 Series. Using the N4865A, GPIB applications running on a computer can transparently interface to a LAN based instrument as if it were a GPIB instrument.
The N4865A will not require any custom software or driver on either the controller or the instrument beyond whatever GPIB software is already in use. The product is compatible with the LXI AutoIP standard or can use a static IP address. When shipped, the product is configured to operate with a static IP address (169.254.48.65) and to work with a VXI 11.3 compatible LAN instrument with a single IP address. The product includes a HTML based interface which can be accessed via a standard (PC based) TCP/IP connection. This interface allows access to all relevant configuration settings within the product, specifically including the GPIB address, static IP address, and other communication settings.
The N4865A has two ways to connect to an instrument after the power-on self test.
The user can specify an IP address for the instrument and the N4865A will attempt to connect to it.
If the N4865A’s AutoFind function is enabled, the N4865A will do an UDF broadcast and attempt to connect it to the first VXI-11.3 compatible instrument that replies to the broadcast.
Characteristics
System requirements and compatibility Compatible with Keysight oscilloscopes and other Keysight LXI instruments with an Ethernet
Any computer with a GPIB card and the Keysight I/O library or NI GPIB library
IEEE488 GPIB interface meets the IEEE standard 488.1-1987 standard and has the following capabilities SH1, AH1, T6, L4, SR1, PP0, DC0, RL0, DT0, C1-C4 and C9
Construction: All metal case (providing proper EMI/RFI protection and rack mounting capability) – Rack mount kit available from ICS.
Power: via instrument’s host USB port
Connectors: IEEE488 GPIB connector with metal studs, Ethernet interface RJ-45 connector
Controls: Power switch on front panel, LAN reset switch on rear panel
Included accessories: X1 GPIB to LAN interface module
Size: 7.65” L x 5.57” W x 1.52” H (18.92 cm L x 14.15 cm W x 3.86 cm W)
Weight: 3 lbs (1.4 kg) including adapter
Temperature: operating - -10 ºC to +55 ºC, Storage - -40 ºC to +70 ºC
Humidity: 0-90% RH without condensation
Shock/Vibration: Tested to Keysight’s normal GP instrument standard
×
請銷售人員與我聯絡。
*Indicates required field
感謝您!
A sales representative will contact you soon.