Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
-
Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
-
Meters
-
Generators, Sources, and Power Supplies
-
Software
-
Wireless
-
Modular Instruments
-
Network Test and Security
-
Network Visibility
-
Services
-
Additional Products
- All Products, Software, Services
-
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- Channel Emulation
- S8826A MANET Channel Emulation Toolset
S8826A MANET Channel Emulation Toolset
![S8826A MANET Channel Emulation Toolset](/content/dam/keysight/en/img/prd/wireless/channel-emulators/S8826A_Hero_Image.png)
Verify the performance of Mobile Ad-hoc Networks in a lab under real-world radio propagation conditions.
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Highlights
The S8826A MANET Channel Emulation Toolset enables users to evaluate the end-to-end performance of mobile ad-hoc networks (MANET) and mesh radio systems under real-world radio propagation conditions. As a standard and waveform agnostic test solution, it supports all proprietary systems.
Technological advancements, such as MIMO and beamforming, combined with the increased complexity in wireless military communication systems, have accelerated the need to test large mesh network topologies with dynamically changing radio channel and interference conditions. This is why Keysight’s S8826A MANET Channel Emulation Toolset supports:
- Mesh configurations of up to 64 radios in a single unit for testing large SISO and MIMO mesh network topologies.
- Full range of operating frequencies from HF up to 6 GHz.
- PROPSIM Channel Emulation Solution combines with Keysight’s E7770A Common Interface Unit to extend the frequency to 6-12GHz bands.
- Up to 1.2 GHz of instantaneous bandwidth to test ultra-wideband gigabit links.
The S8826A toolset is based on the PROPSIM F64 and PROPSIM FS16 channel emulators, which offer a highly scalable and flexible basis for MANET testing:
- From 2 to 16 radios with PROPSIM FS16 and from 8 to 64 radios with PROPSIM F64.
- End-to-end performance and interoperability testing of mission critical tactical wireless communication systems.
- High-performing, network level channel emulation to easily replicate field-testing conditions in a repeatable way.
- The ability to test the functionality of critical communication networks using a hardware-in-the-loop (HIL) test bed with full control over the key parameters including Doppler shift, delay, and phase.
Channel Studio
![F9860A Channel Studio - radio propagation channel modeling software](/content/dam/keysight/en/img/prd/wireless/channel-emulators/GCM_Screen.png)
Extend your S8826A toolset with Keysight’s F9860000A Channel Studio. The industry-leading Channel Studio software enables you to create customer-specific channel models. Its dynamic modeling capabilities include dynamic mobile speed, multipath profile, range delay, and base station antenna correlation, including noise and inter-symbol interference caused by base station signals as well as distant propagation path reflections to the device.
Channel Studio provides advanced radio channel modeling for:
- Real-time testing and performance evaluation of devices, radio systems, and transceivers with a channel emulator platform
- Wireless link and system level simulation software
Related Products And Solutions
Featured Resources
Learn More
News
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility