Keysight Technologies is pleased to introduce the latest software release 2.1.0.110 for x1149 Boundary Scan Analyzer. This release comes with new features and tools added to enhance your experience in the development, debug, and production execution of tests in line with IEEE 1149.1-2013 Standards for Printed Circuit Board Assembly (PCBA) with Boundary Scan devices. The objective is to have the flexible cost while achieving the best Boundary Scan coverage at all levels of your product life cycle.

New IEEE 1149.6-2015 Standard Support

  • This new release adds support to IEEE 1149.6-2015 Standard for Testing Advanced Digital Networks.
  • Controlling Segmented Boundary Scan Register selection
  • Electronic Chip Identification (ECID) feature

New Licensing Scheme for Total Software Management

  • This new version of Software Release introduces floating licensing scheme on both subscription and perpetual basis:
    • Ensure support of consistent licensing types and terms company wide across Keysight product lines.
    • Encourage customers to pay for what is only needed and promise consistent ROI.
Brand New Hardware
  • Provides a new facelift hardware design with a reinvigorated look in par with Keysight branding to provide the overall new customer experience using our Keysight x1149 Boundary Scan Analyzer platform.


Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2023-08-10 2.1.0.110 This release comes with new features and tools added to enhance your experience in the development, debug, and production execution of tests in line with IEEE 1149.1-2013 Standards for Printed Circuit Board Assembly (PCBA) with Boundary Scan devices. The objective is to have the flexible cost while achieving the best Boundary Scan coverage at all levels of your product life cycle.
Release Date Version
2023-08-10 2.1.0.110
Version Description
This release comes with new features and tools added to enhance your experience in the development, debug, and production execution of tests in line with IEEE 1149.1-2013 Standards for Printed Circuit Board Assembly (PCBA) with Boundary Scan devices. The objective is to have the flexible cost while achieving the best Boundary Scan coverage at all levels of your product life cycle.

How to Download

  • The software download is available in Keysight Software Management System (KSM) for customers who have signed up Software Update Subscription. Please contact your local support team on the subscription enrollment.
  • The ‘Continue’ button will direct you to the KSM page. Please log in and redeem the software by entering the certificate details you received through email from Keysight.

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 10 Professional (64-bit)
  • Windows 11 Professional (64-bit)
  • Windows 11 Enterprise (64-bit)
  • In addition, ensure that all Windows updates are installed

Prerequisites

  • Hardware
    • Processor : Core Intel Pentium 4 or better (minimum 1.8GHz)
    • Memory : Recommended 16GB RAM (minimum 8GB RAM)
    • Disk Space : Minimum 10GB on the installation drive (can be any drive), plus 1GB on C: drive.
  • Display Properties   
    • Minumum screen properties : 1024 x 768 (1600x900 - R&D Verified)
    • Color quality : Miminum 16-bit
       

 

 

Supported Instruments

  • N1125A, N1127A

How to Download

  • The software download is available in Keysight Software Management System (KSM) for customers who have signed up Software Update Subscription. Please contact your local support team on the subscription enrollment.
  • The ‘Continue’ button will direct you to the KSM page. Please log in and redeem the software by entering the certificate details you received through email from Keysight.

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 10 Professional (64-bit)
  • Windows 11 Professional (64-bit)
  • Windows 11 Enterprise (64-bit)
  • In addition, ensure that all Windows updates are installed

Prerequisites

  • Hardware
    • Processor
      Core Intel Pentium 4 or better (minimum 1.8GHz)
    • Memory
      Recommended 16GB RAM (minimum 8GB RAM)
    • Disk Space
      Minimum 10GB on the installation drive (can be any drive), plus 1GB on C: drive.
  • Display Properties   
    • Minumum screen properties
      1024 x 768 (1600x900 - R&D Verified)
    • Color quality
      Miminum 16-bit
       

 

 

Supported Instruments

  • N1125A, N1127A
SHOW MORE