(saveFormat "2.3") (date "Mon 12/Jan/2004 12:09:40 ") (veerev "6.2") (platform "PC") (execMode v6) (filterNAN 0) (workspaceStackingOrder M) (SaveCF no) (device 0 ROOTCONTEXT (properties (trigMode deg) (nextID 4) (popupTitleText "Untitled") (popupMoveable 1)) (deviceList (device 0 TOFROMSOCKET (properties (transactions 2 "WRITE TEXT \"*idn?\" EOL" "READ TEXT x STR")) (interface (output 1 (name "x") (optional yes))) (implementation (attr iopath socket "connect" "156.140.151.112" 7777 (readTerm "\n") (fs " ") (eol "\n") (multiField fullSyntax) (arrayFormat block) (timeout 60) (byteOrder 0)))) (device 1 TEXTDISPLAY (interface (input 1 (name "Data")))) (device 2 NOTE (properties (name "Warranty Disclaimer") (text2 4 "This example is provided as an" "illustration \"as is\", and Agilent Technologies" "makes no warranty of any kind" "with regard to this example."))) (device 3 NOTE (properties (text2 15 "VEE allows for communication" "with the E8257C over the LAN interface" "using the To/From Socket object." "" "Parameters to set in the To/From" "Socket are:" "" "1) Connect Port/Bind Port: Toggle it" "to \"Connect Port\"" "2) Port number should be specified as 7777" "3) Host Name: IP address of the E8257C" "4) Timeout (in seconds): 60 " "" "" ""))) (configuration (connect D0:1 D1:1))) (contextCarrier (wndRestoredOrigin 2 2) (wndRestoredExtent 783 501) (wndState max) (active detail) (detail (extent 792 444) (anchorPt 1 0) (configuration (devCarrierFor 0 (active open) (icon) (open (extent 231 157)) (terminals on) (pinCenter 160 220)) (devCarrierFor 1 (active open) (icon) (open (extent 365 67)) (pinCenter 550 220)) (devCarrierFor 2 (active icon) (icon (extent 338 48) (iconImage "disclaim.icn") (label off)) (open (extent 419 127) (editing disabled)) (pinCenter 410 60)) (devCarrierFor 3 (active open) (icon (iconImage "notepad.icn")) (open (extent 335 87) (editing enabled)) (pinCenter 290 380)) (connect D0:1 D1:1 (points 2 308 220 365 220))) (stackingOrder 0 1 2 3)) (numberFormats (realFormat standard) (realSigDigits 4) (realRadixSpec 4) (integerBase decimal))))