Column Control DTX

How to Test and Troubleshoot USB4

White Papers

USB4 is a hardware interface that supports several protocols through the USB Type-C connector. Based on the Thunderbolt protocol specification, the USB4 architecture doubles the bandwidth of USB and enables multiple simultaneous data and display protocols.

It enables users to connect a diverse collection of external devices to a computer. These external devices can be anything from high-resolution displays to external memory drives to docking stations — and they all can connect with the same USB Type-C connector. This connector is small and reversible, removing the frustration of having to figure out the correct way to plug it into a device. 

×

*Indicates required field

*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Declaração de privacidade de Keysight Para obter informações sobre como usamos esses dados.

Thank you.

A sales representative will contact you soon.

Column Control DTX