Signal Optimizer Software
A versatile, task-based calibration software for 5G and wideband test system.
Overview
Software to simplify the complicated wideband channel calibration at RF, microwave and mmWave. Quickly integrate test system and hardware via block diagram-based setup menu. Confidently validate 5G and wideband system designs by calibrating right to the point of interest of the device.
Key Features
Simplify Wideband System Calibration
Easily understand receiver and transmitter calibration setup with the software's connection diagram wizard and step-by-step guide. Remove the guesswork by following the wizard to identify and apply corrections and perform calibrated measurements.
Eliminate Signal Path Errors
Establish calibration planes at the exact DUT input and output connection by calibrating all signal paths including cables, adapters, and fixtures. Further increase source and receiver (analyzer) calibration precision with the optional U9391 comb generator.
Explore Bundles
Featured Resources
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility