What are you looking for?
85130C Test Port Adapter Set, 3.5 mm (Test Port) to Type-N
Designed to protect the test set port with a special rugged female connector and a return loss of 28 dB or better
Starting from
Designed to protect the test set port with a special rugged female connector and a return loss of 28 dB or better
HIGHLIGHTS
The Keysight 85130C test port adapter is designed to protect the test set port when it would be directly connected to the device under test. These adapters have a special rugged female connector designed for connecting to the network analyzer test port. This special connector will not mate with a standard male connector, but converts the rugged test set port to a connection that can be mated with the device under test. The set contains a 3.5 mm to type-N male adapter and a 3.5 mm to type-N female adapter. The frequency range for these adapters is dc to 18 GHz with a return loss of 28 dB or better.
For more information about 3.5 mm cables and adapters, please visit Cables for Network Analyzers with 3.5 mm Test Ports.
Extend the Capabilities of Your Product
Want help or have questions?