Choose a country or area to see content specific to your location
Product Fact Sheets
Product Fact Sheet
The Keysight Technologies, Inc. E1834x is a series of beam delivery optics in high performance mounts that offer the high pointing stability required for transducer systems. They can be used for routing the laser beam throughout the laser interferometer system and are available in a variety of splitting percentages and mounting configurations.
Key features
- 4 beam splitting percentages and 2 mounting
configurations
- 8 flexure feet designed for 6 °C range
- 416 stainless steel housing for low CTE
- 11 mm clear aperture for up to 9 mm diameter laser beam
- Excellent reflected beam pointing accuracy relative to machined datums
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.