Keysight’s 5G wireless test platforms are modular and scalable, enabling testing via a range of methods and frequencies. They comprise the following key building blocks:

  • E6640A Wireless Test Platform
    • Cellular (5G, LTE, etc.) and Wi-Fi (802.11ax, ac, etc.) in a single compact solution
    • Cost-effective multi-device and multi-format non-signaling manufacturing test
    • State-of-the-art automation and fast sequencing for high volume production with PathWave Test Automation
    • Supports 5G NR in both non-standalone (NSA) and standalone (SA) modes
    • Up to four independent TRX channels per EXM
    • Independent source and analyzer on each TRX enables efficient use of test resources
    • Cellular: 5G, LTE/LTE-Advanced FDD, LTE/LTE-Advanced TDD, HSPA+, W-CDMA, 1xEV-DO, cdma2000®, GSM/EDGE-Evo, TD-SCDMA, DECT and PHS
    • Connectivity: 802.11a/b/g/n/j/p/ac/af/ah/ax, WLAN MIMO 2x2/3x3/4x4, Bluetooth® 5.0, multi-satellite GNSS, FM, Zigbee, Z-Wave, and digital video
  • E7770A Common Interface Unit
    • Supports high IF (6-12 GHz) conducted connections by upconverting the UXM 5G RF output
    • Provides the Local Oscillators, Power and Control to the M1740A mmWave transceivers
    • Supports up to 8x M1740A mmWave transceivers, for multiple angle-of-arrival (AoA) testing
  • M1740A mmWave Transceiver for 5G
    • Supports 28, 39 and 40 GHz bands in a single compact, bi-directional unit
    • Mounted on the OTA test chamber to minimize RF path loss

See the links below for further details about each of these instruments.

Want help or have questions?