IxVeriWave Chassis

IxVeriWave Chassis Hero Image

Traffic generator and performance analyzer

Already own this product? Visit Technical Support

Highlights

  • Repeatable, automated testing with hundreds of tests running unattended
  • Highly configurable, large-scale deployment scenarios featuring thousands of stateful, independent clients
  • Increased test coverage
  • Early knowledge of bugs and other issues
  • Stress-testing for diverse WLAN scenarios
  • Assessment of roaming between APs at pre-determined times and power settings

Featured Resources

Want help or have questions?